(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Binder. Ideal as a waterproof connector for moving parts and motion devices.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Contact Shape | Wire Connection Method | Weight g |
99-4222-00-04 | 4 | Female | Screw | 40 |
99-4218-14-07 | 7 | |||
99-4226-14-07 | 7 | Solder |
Part Number |
---|
99-4218-14-07 |
99-4222-00-04 |
99-4226-14-07 |
Part Number |
---|
Loading...
European Standard Waterproof Medium-sized Connector (693)
Features
● It is a power connector that meets the VDE (Germany), UL (USA), and SEV (Switzerland) standards.Material / Finish
Item | Materials | Finish |
---|---|---|
Insulator | PBT | Black |
Body Shell | Glass-filled PBT | Black |
Contact | Male (Brass), Female (Phosphor Bronze) | Silver Plating |
Common Specifications
Item | 4-core (Screw Type)* | 7-core (Screw Type, Solder Type)* | |
---|---|---|---|
Rated Current | 16 A or lower | 10 A or lower | |
Rated Voltage (VDE0110 / Level 3)** | 400 VAC or less | 250 VAC or less | |
Peak Voltage | 2,250 VAC | 1,750 VAC | |
Insulation Resistance | 1,012 Ω or more | ||
Contact Resistance | 5 mΩ or less | ||
Number of Insertions / Removals | 500 times or more | ||
Operating Temperature Range (Note) | -40°C ~ +100°C | ||
Compatible Electric Wire | Conductor Cross-sectional Area | 2.5 mm2 or less | 0.75 mm2 or less |
AWG | 14 or less | 18 or less |
Connector | Wire Compatible Finished Diameter φmm |
---|---|
4-core | 3.5 ~ 8 |
7-core | 6 ~ 12 |
Connector shape | Round Model | Connector series initials | Number | Number | 693 |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Application | Cable-to-cable | Connection direction | Straight |
IP Rating | Yes | Representative standards | UL | Other Standards (VDE) | ○ |
Other Standards (SEV) | ○ | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy