(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NCS Series Circular Connector - Conduit

NCS Series Circular Connector - Conduit

Click this image to zoom it.

Move the mouse over the image to zoom

  • NCS Series Circular Connector - Conduit
  • NCS Series Circular Connector - Conduit
  • NCS Series Circular Connector - Conduit
  • Volume Discount

Manufactured by Seven Star Science Laboratory Ltd. Used By Fastening Onto Conduit.

  • PSE Law
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Solder
  • Screw Lock

● A connector for mounting on conduits (cable protection tube).


·The mating counterparts follow. For combination, be sure to combine the male (pin) and female (socket) components.
Relay Adapters
Panel Mount Receptacles
·To protect the insulator of products of 80A or more from the heat of the solder, the contact can be removed from the insulator.
· Does not support key position changes.

Specifications

NCS Conduit Plug (Screw):Related Image

ModelShell SizeNumber of CoresShape SymbolContact ShapeWeight
(g)
NCS252GP1-2Female
(Socket)
63
363
468
569
668
769
867
252GPM1-2Male
(Pin)
62
362
463
564
667
764

ModelShell SizeNumber of CoresShape SymbolContact ShapeWeight
(g)
NCS302GP1-2Female
(Socket)
85
385
485
585
685
785
890
1388
302GPM1-2Male
(Pin)
80
385
485
590
684
888
402GP1Female
(Socket)
155
3165
4170
5170
6175
8175
10165
12170
16170
20175
442GPM1Male
(Pin)
240
3240
4250
5250
6250
8260
10240
12240
16245
20245
502GP1Female
(Socket)
430
3445
4400
8395
10400
15381
25400
542GPM1Male
(Pin)
505
3535
4475
8465
10470
15470
25465
602GP1.25Female
(Socket)
710
3740
4735
10675
15665
30680
32670
40685
6010GPM1.25PMale
(Pin)
580
15545
30550
32555
642GPM1.25880
3930
4910

More Information

NCS Conduit Plug (Screw):Related Image
Part Number
NCS-25-2-GP1-2
NCS-25-2-GPM1-2
NCS-25-3-GP1-2
NCS-25-3-GPM1-2
NCS-25-4-GP1-2
NCS-25-4-GPM1-2
NCS-25-5-GP1-2
NCS-25-5-GPM1-2
NCS-25-6-GP1-2
NCS-25-6-GPM1-2
NCS-25-7-GP1-2
NCS-25-7-GPM1-2
NCS-25-8-GP1-2
NCS-30-2-GP1-2
NCS-30-3-GP1-2
NCS-30-3-GPM1-2
NCS-30-4-GP1-2
NCS-30-4-GPM1-2
NCS-30-5-GP1-2
NCS-30-5-GPM1-2
NCS-30-6-GP1-2
NCS-30-6-GPM1-2
NCS-30-7-GP1-2
NCS-30-8-GP1-2
NCS-30-8-GPM1-2
NCS-30-13-GP1-2
NCS-40-2-GP1
NCS-40-3-GP1
NCS-40-4-GP1
NCS-40-6-GP1
NCS-40-8-GP1
NCS-40-10-GP1
NCS-40-12-GP1
NCS-40-16-GP1
NCS-40-20-GP1
NCS-44-2-GPM1
NCS-44-3-GPM1
NCS-44-4-GPM1
NCS-44-5-GPM1
NCS-44-6-GPM1
NCS-44-8-GPM1
NCS-44-10-GPM1
NCS-44-12-GPM1
NCS-44-16-GPM1
NCS-44-20-GPM1
NCS-50-2-GP1
NCS-50-3-GP1
NCS-50-8-GP1
NCS-50-10-GP1
NCS-50-15-GP1
NCS-50-25-GP1
NCS-54-2-GPM1
NCS-54-3-GPM1
NCS-54-4-GPM1
NCS-54-8-GPM1
NCS-54-10-GPM1
NCS-54-15-GPM1
NCS-54-25-GPM1
NCS-60-2-GP1.25
NCS-60-3-GP1.25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Representative standards Shell Size Note Current
1 Piece(s)Available

44 Days or more

10Female (Socket)210250PSE25-
1 Piece(s)Available

8 Days or more

10Male (Plug)210250PSE25-
1 Piece(s)Available

Same day

Stock

10Female (Socket)310250PSE25-
1 Piece(s)Available

Same day

Stock

10Male (Plug)310250PSE25-
1 Piece(s)Available

Same day

Stock

10Female (Socket)410250PSE25-
1 Piece(s)

8 Days or more

10Male (Plug)410250PSE25-
1 Piece(s)Available

44 Days or more

10Female (Socket)510250PSE25-
1 Piece(s)Available

Same day

Stock

10Male (Plug)510250PSE25-
1 Piece(s)Available

44 Days or more

10Female (Socket)610250-25-
1 Piece(s)Available

Same day

Stock

10Male (Plug)65250-25-
1 Piece(s)Available

Same day

Stock

10Female (Socket)710250-25-
1 Piece(s)Available

Same day

Stock

10Male (Plug)75250-25-
1 Piece(s)Available

Same day

Stock

10Female (Socket)85250-25-
1 Piece(s)Available

8 Days or more

-Female (Socket)215250PSE30-
1 Piece(s)Available

8 Days or more

10Female (Socket)315250PSE30-
1 Piece(s)Available

8 Days or more

-Male (Plug)315250PSE30-
1 Piece(s)

8 Days or more

10Female (Socket)415250PSE30-
1 Piece(s)Available

8 Days or more

10Male (Plug)415250PSE30-
1 Piece(s)Available

8 Days or more

-Female (Socket)515250PSE30-
1 Piece(s)Available

8 Days or more

10Male (Plug)515250PSE30-
1 Piece(s)Available

8 Days or more

10Female (Socket)615250-30-
1 Piece(s)Available

8 Days or more

10Male (Plug)610250-30-
1 Piece(s)Available

8 Days or more

-Female (Socket)715250-30-
1 Piece(s)Available

8 Days or more

10Female (Socket)810250-30-
1 Piece(s)Available

8 Days or more

10Male (Plug)85250-30-
1 Piece(s)Available

8 Days or more

10Female (Socket)135250-30-
1 Piece(s)Available

8 Days or more

-Female (Socket)230250PSE40-
1 Piece(s)Available

8 Days or more

10Female (Socket)330250PSE40-
1 Piece(s)Available

8 Days or more

10Female (Socket)430250PSE40-
1 Piece(s)Available

8 Days or more

10Female (Socket)620250-40-
1 Piece(s)Available

8 Days or more

10Female (Socket)820250-40-
1 Piece(s)Available

8 Days or more

10Female (Socket)105 ~ 10250-40Contact: 3 screws-10A, 7 screws-5A
1 Piece(s)Available

8 Days or more

10Female (Socket)125 ~ 10250-40Contact: 3 screws-10A, 9 screws-5A
1 Piece(s)Available

8 Days or more

10Female (Socket)165 ~ 10250-40Contact: 3 screws-10A, 13 screws-5A
1 Piece(s)Available

8 Days or more

10Female (Socket)205250-40-
1 Piece(s)Available

8 Days or more

-Male (Plug)230250PSE44-
1 Piece(s)Available

8 Days or more

-Male (Plug)330250PSE44-
1 Piece(s)Available

8 Days or more

10Male (Plug)430250PSE44-
1 Piece(s)Available

8 Days or more

-Male (Plug)520250PSE44-
1 Piece(s)Available

8 Days or more

10Male (Plug)620250-44-
1 Piece(s)Available

8 Days or more

-Male (Plug)820250-44-
1 Piece(s)Available

8 Days or more

-Male (Plug)105 ~ 10250-44Contact: 3 screws-10A, 7 screws-5A
1 Piece(s)Available

8 Days or more

10Male (Plug)125 ~ 10250-44Contact: 3 screws-10A, 9 screws-5A
1 Piece(s)Available

8 Days or more

10Male (Plug)165 ~ 10250-44Contact: 3 screws-10A, 13 screws-5A
1 Piece(s)Available

8 Days or more

10Male (Plug)205250-44-
1 Piece(s)Available

8 Days or more

-Female (Socket)280500-50-
1 Piece(s)Available

8 Days or more

10Female (Socket)380500-50-
1 Piece(s)Available

8 Days or more

10Female (Socket)825250-50-
1 Piece(s)Available

8 Days or more

10Female (Socket)1020250-50-
1 Piece(s)

8 Days or more

10Female (Socket)1515250-50-
1 Piece(s)Available

8 Days or more

10Female (Socket)255 ~ 15250-50Contact: 4 screws-15A, 21 screws-5A
1 Piece(s)Available

8 Days or more

-Male (Plug)280500-54-
1 Piece(s)Available

8 Days or more

10Male (Plug)380500-54-
1 Piece(s)Available

8 Days or more

-Male (Plug)450250PSE54-
1 Piece(s)Available

8 Days or more

-Male (Plug)825250-54-
1 Piece(s)Available

8 Days or more

10Male (Plug)1020250-54-
1 Piece(s)Available

8 Days or more

10Male (Plug)1515250-54-
1 Piece(s)Available

8 Days or more

10Male (Plug)255 ~ 15250-54Contact: 4 screws-15A, 21 screws-5A
1 Piece(s)Available

8 Days or more

-Female (Socket)2150500-60-
1 Piece(s)Available

8 Days or more

-Female (Socket)3150500-60-

Loading...

General-purpose Large Metal Connector (NCS)

Features

● NCS series connectors are round metal connectors that have been used conventionally as general-purpose type connectors.
● The structure is simple, robust, mechanically and electrically stable; some items have acquired the mark (Electrical Appliance and Material Safety Act compliant), so they can be used widely from power supply to signal transmission.
● There are 10 shell sizes, each of which offers a selection among panel mounting, cable mounting, and relay mounting, providing a wide variety of combinations to suit the application.
● Because these connectors are all connected by soldering, no dedicated tool is required for wiring.
● The structure is an original design and cannot be coupled with other companies' products.

Common Specifications

Material / Finish

Item Materials Finish
Shell / Dustproof Cap Zinc Alloy or Brass Chrome Plated or special chemical processing
Insulator Epoxy Resin
Contact Copper Alloy Nickel-plated (Shell Size 14 ~ 30)
Silver-plated (Shell Size 40 ~ 60)
Gold-plated (Shell Size 30, 13-core)

Combination Method

Combination Method

Characteristics

Item Characteristics
Rated Voltage, Current Check with the table below.
Limit Operating Voltage Check with the table below. Shows the limit voltage value for continuous use of the NCS connector.
Peak Voltage No abnormality such as short circuiting occurs when regulated voltage (see table below) is applied for 1 minute between immediately adjacent conductors.
Insulation Resistance Check with the table below. Resistance value when measured between immediately adjacent conductors with specified voltage.
Contact Resistance Check with the table below. Conductor resistance value when a pair of contacts are connected at up to the regulation length
Humidity Resistance No functional defect was found during the JIS-C-8306 humidity test, and the insulation resistance is 10 mΩ or higher.
Heat Resistance Test No functional defect was found during the JIS-C-8306 heat resistance test.
Temperature Rise Under correct operating conditions, the temperature rise in conducting parts is 40°C or less when rated current is flowing.
Corrosion Resistance No functional defect was found during the JIS C 5028 salt water spray test.
Allowable Operating Temperature Range -40°C ~ +120°C

Shell
Size
Number of Cores Shape Symbol Rated Current
(A or less)
Rated Voltage
(V or less)
Limit Operating Voltage (Note) Peak Voltage (VAC) Insulation Resistance
(MΩ or higher)
Contact Resistance
(mΩ or less)
Applicable Electric Wire Size
Conductor Cross-sectional Area mm2 Parentheses show AWG
Applicable Electric Wire Finished Outer Diameter (mm)
14 1.2 P, R, AD 5 125 200 1,000 2,000 3 0.75 (18) φ5.5 ~ 7.0
16 1 P, R
AD
10 125 200 1,000 2,000 3 1.25 (18) φ6.5 ~ 8.0
2.3.4 5 0.75 (18)
16 2.3 PM, RF, ADF 5 125 200 1,000 2,000 3 0.75 (18) φ6.5 ~ 8.0
25 2.3.4 P, R, AD
GP1-2, LP
10 250 400 2,000 2,000 3 2 (14) φ9.5 ~ 11.5
5 1,800
6.7 300
8 5 1.25 (16)
25 2.3.4 PM, RF, ADF
GPM1-2
10 250 400 2,000 2,000 3 2 (14) φ9.5 ~ 11.5
5 1,800 1.25 (16)
6.7 5 300
30 2 P, R, AD
GP1-2
15 250 400 2,000 2,000 3 3.5 (12) φ11.0 ~ 13.0
3.4 2 (14)
5.6.7 1,800
8 10 300
13 5 - 1,500 1.25 (16)
30 2.3.4 PM, RF, ADF
GPM1-2
15 250 400 2,000 2,000 3 2 (14) φ11.0 ~ 13.0
5 1,800
6 10 -
8 5 300 1.25 (16)
40 2.3.4 PM, RF, ADF
GP1
30 250 500 2,500 2,000 3 5.5 (10) φ15.0 ~ 17.0
5.6.8 20 400 2,000
10 3-piece - 10, 7-piece - 5 300 1,800 Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16)
12 3-piece - 10, 9-piece - 5 Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16)
16 3-piece - 10, 13-piece - 5 Contact No. 1, 14, 15-2 (14) , Others - 1.25 (16)
20 5 1.25 (16)
44 2.3.4 PM, RF, ADF
GPM1
30 250 500 2,500 2,000 3 5.5 (10) φ15.0 ~ 19.0
5.6.8 20 400 2,000
10 3-piece - 10, 7-piece - 5 300 1,800 Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16)
12 3-piece - 10, 9-piece - 5 Contact No. 1, 9, 10-2 (14) , Others - 1.25 (16)
16 3-piece - 10, 13-piece - 5 Contact No. 1, 14, 15-2 (14) , Others - 1.25 (16)
20 5 1.25 (16)
50 2.3 P, R, AD
GP1
80 500 600 3,000 5,000 1 30 (2) φ19.0 ~ 23.0
4 50 250 500 2,500 2,000 3 14 (6)
8 25 400 2,000 3.5 (12)
10 20 300
15 15
25 4-piece - 15, 21-piece - 5 1,800 Contact No. 3, 6, 19, 22-3.5 (12), Others - 2 (14)
54 2.3 PM, RF, ADF
GPM1
80 500 600 3,000 5,000 1 30 (2) φ19.0 ~ 26.0
4 50 250 500 2,500 2,000 3 14 (6)
8 25 400 2,000 3.5 (12)
10 20 300
15 15
25 4-piece - 15, 21-piece - 5 1,800 Contact No. 3, 6, 19, 22-3.5 (12), Others - 2 (14)
60 2 P, R, AD
GP1.25
150 500 600 3,000 5,000 1 50 (0) φ29.0 ~ 33.0
3
4 80 30 (2)
10 30 250 300 2,500 2,000 3 8 (8)
15 15 3.5 (12)
30, 40 5 1,500 2 (14)
32 3-piece - 15, 29-piece - 5 Contact No. 2, 24, 28-3.5 (12), Others - 2 (14)
60 10 PM, RF, ADF
GPM1.25
30 250 300 2,000 2,000 3 8 (8) φ29.0 ~ 33.0
15 15 3.5 (12)
30 5 1,500 2 (14)
32 3-piece - 15, 29-piece - 5 1,800 Contact No. 2, 24, 28-3.5 (12), Others - 2 (14)
64 2 PM, RF, ADF
GPM1.25
150 500 600 3,000 5,000 1 50 (0) φ31.0 ~ 36.0
3
4 80 30 (2)
(Note): Shows the limit voltage value for continuous use of the NCS connector. Follow the rated voltage if there is no indication on the connector.

NCS Connector Contact Arrangement Diagram

NCS Connector Contact Arrangement Diagram

NCS Connector Contact Arrangement Diagram

Connection Work Method

1. Disassemble the connector according to the following.
Connector
Note: If a contact for 80 A or 150 A is mounted, use the following procedure.

(1) Loosen the lock screws and remove the insulator from the connector body (turn counterclockwise)
(2) Loosen the clamp screws and remove the clamp saddle from the connector body
Contact Wrench
(1) Insert the contact wrench from the coupling side and remove the contact locking nut
2. Pass the disassembled parts through the cable in the order shown below.

Note: Avoid mistakes in the order or direction of parts.
Parts
3. Following the figure and table below, perform preparatory soldering for the core wires of the end-processed cable.

Cable End Processing Dimensional Drawing
4. Solder

With Solder (1) Insert the core wire with extra solder into the contact solder pot
(2) Heat the contact and the core wire with a soldering iron (conductor cross-sectional area 0.75 ~ 3.5 mm2 (AWG18 ~ AWG12) 30 seconds or less, and conductor cross-sectional area 5.5 ~ 14 mm2 (AWG10 ~ AWG6) 60 seconds or less)
(3) Apply solder and fill the gap between the contact and the core wires

5. Assemble the connector according to the following.

Connector (1) Screw the insulator firmly to the connector body (contacts for 80 A and 150 A should be installed with a contact wrench beforehand)
(2) Tighten the lock screws (tighten the connector body and insulator to the extent that they do not loosen when rotated by hand)
(3) Tighten the clamp screw and attach the clamp saddle to the plug body

Conductor Area and Soldering Iron

Soldering Iron
Wattage
Iron Tip
Temperature (°C)
Wire Size (Upper Part mm2, Lower Part AWG)
0.75 1,25 2 3.5 5.5 8 14
18 16 14 12 10 8 6
15 W 320
~
370
30 W
60 W
80 W
100 W
150 W
200 W

Cable End Processing Dimensional Table

Shape Symbols for P and AD (LP, GP * Common)
· Shape symbols LP, GP * are the same as P.
· Shape symbol R is the same as AD, but can be used with A dimension at the length of your choice.
Product No. Terminal Number A B Product No. Terminal Number A B Product No. Terminal Number A B Product No. Terminal Number A B
NCS-14-1-P All Poles 13.5 6 NCS-40-5-P All Poles 23 10 NCS-14-1-AD All Poles 20 6 NCS-40-5-AD All Poles 35 10
NCS-14-2-P 1
2
11
10
3.5
4
NCS-40-6-P 6
Other Poles
22
23
NCS-14-2-AD NCS-40-6-AD
NCS-16-1-P All Poles 13 6 NCS-40-8-P 8 Other Poles 22
23
NCS-16-1-AD 11 NCS-40-8-AD
NCS-16-2-P 1
2
13
11
4 NCS-40-10-P 1.9.10
Other Poles
22
23
7 NCS-16-2-AD 20 NCS-40-10-AD 1.9.10
Other Poles
34
35
7
NCS-16-3-P 1
2.3
11
13
NCS-40-12-P NCS-16-3-AD NCS-40-12-AD
NCS-16-4-P 1.2.4
3
11
10
NCS-40-16-P 1.14.15
Other Poles
22
23
NCS-16-4-AD NCS-40-16-AD 1.14.15
Other Poles
34
35
NCS-25-2-P All Poles 18 8 NCS-40-20-P 1.6.9
Other Poles
22
23
NCS-25-2-AD 24 7 NCS-40-20-AD All Poles 35
NCS-25-3-P NCS-50-2-P All Poles 35 13 NCS-25-3-AD NCS-50-2-AD 42 13
NCS-25-4-P NCS-50-3-P NCS-25-4-AD NCS-50-3-AD
NCS-25-5-P 17 7 NCS-50-4-P 33 11 NCS-25-5-AD NCS-50-4-AD 40 11
NCS-25-6-P 6
Other Poles
13
17
NCS-50-8-P 8
Other Poles
32
34
7 NCS-25-6-AD NCS-50-8-AD 7
NCS-25-7-P 7
Other Poles
13
17
NCS-50-10-P 10
Other Poles
32
36
NCS-25-7-AD NCS-50-10-AD
NCS-25-8-P 8
Other Poles
13
17
NCS-50-15-P All Poles 34 9 NCS-25-8-AD NCS-50-15-AD 42 9
NCS-30-2-P All Poles 19 8 NCS-50-25-P 3.6.19.22
Other Poles
30
34
9
8
NCS-30-2-AD 24 8 NCS-50-25-AD 3.6.19.22
Other Poles
42
43
9
8
NCS-30-3-P 7 NCS-60-2-P All Poles 43 15 NCS-30-3-AD 7.5 NCS-60-2-AD All Poles 45 15
NCS-30-4-P NCS-60-3-P NCS-30-4-AD NCS-60-3-AD
NCS-30-5-P NCS-60-4-P 13 NCS-30-5-AD NCS-60-4-AD 13
NCS-30-6-P 6
Other Poles
16
19
NCS-60-10-P 41 12 NCS-30-6-AD NCS-60-10-AD 47 12
NCS-30-7-P 7
Other Poles
16
19
NCS-60-15-P 9 NCS-30-7-AD NCS-60-15-AD 9
NCS-30-7H-P All Poles 19 NCS-60-30-P 43 8 NCS-30-7H-AD 7 NCS-60-30-AD 48 8
NCS-30-8-P 8
Other Poles
16
19
NCS-60-32-P 2.24.28
Other Poles
39
43
9
8
NCS-30-8-AD NCS-60-32-AD 2.24.28
Other Poles
47
48
9
8
NCS-30-13-P All Poles 17 6 NCS-60-40-P All Poles 43 8 NCS-30-13-AD 6 NCS-60-40-AD All Poles 48 8
NCS-40-2-P 22 10 NCS-40-2-AD 35 6
NCS-40-3-P NCS-40-3-AD
NCS-40-4-P NCS-40-4-AD
Shape Symbols for P and AD (LP, GP * Common)
· Shape symbols LP, GP * are the same as P.
· Shape symbol R is the same as AD, but can be used with A dimension at the length of your choice.
Product No. Terminal Number A B Product No. Terminal Number A B Product No. Terminal Number A B Product No. Terminal Number A B
NCS-16-2-PM All Poles 13 6 NCS-44-16-PM 1.14.15
Other Poles
25
26
7 NCS-16-2-ADF All Poles 20 6 NCS-44-16-ADF 1.14.15
Other Poles
31
32
7
NCS-16-3-PM NCS-44-20-PM All Poles 26 NCS-16-3-ADF NCS-44-20-ADF 1.6.9
Other Poles
31
32
NCS-25-2-PM 18 7 NCS-54-2-PM 45 13 NCS-25-2-ADF 24 8 NCS-54-2-ADF All Poles 50 13
NCS-25-3-PM NCS-54-3-PM NCS-25-3-ADF 7 NCS-54-3-ADF
NCS-25-4-PM NCS-54-4-PM 43 11 NCS-25-4-ADF NCS-54-4-ADF 46 11
NCS-25-5-PM 6 NCS-54-8-PM 7 NCS-25-5-ADF 6 NCS-54-8-ADF 8 Other Poles 45 47 7
NCS-25-6-PM NCS-54-10-PM NCS-25-6-ADF NCS-54-10-ADF 10
Other Poles
45
47
NCS-25-7-PM NCS-54-15-PM 45 9 NCS-25-7-ADF NCS-54-15-ADF All Poles 47 9
NCS-30-2-PM 22 8 NCS-54-25-PM 3.6.19.22
Other Poles
45
48
9
8
NCS-30-2-ADF 26 8 NCS-54-25-ADF 3.6.19.22
Other Poles
31
35
9
8
NCS-30-3-PM NCS-60-10-PM All Poles 46 12 NCS-30-3-ADF 7 NCS-60-10-ADF All Poles 41 12
NCS-30-4-PM NCS-60-15-PM 9 NCS-30-4-ADF NCS-60-10-ADF 9
NCS-30-5-PM 21 NCS-60-30-PM 47
46
8 NCS-30-5-ADF NCS-60-30-ADF 43 8
NCS-30-6-PM 20 7 NCS-60-32-PM 2.24.28
Other Poles
47 9
8
NCS-30-6-ADF NCS-60-32-ADF 2.24.28
Other Poles
39
43
9
8
NCS-30-8-PM NCS-64-2-PM All Poles 47 15 NCS-30-8-ADF NCS-64-2-ADF All Poles 47 15
NCS-44-2-PM 26 10 NCS-64-3-PM NCS-44-2-ADF 31 10 NCS-64-3-ADF
NCS-44-3-PM NCS-64-4-PM 13 NCS-44-3-ADF NCS-64-4-ADF 13
NCS-44-4-PM NCS-44-4-ADF
NCS-44-5-PM NCS-44-5-ADF 32
NCS-44-6-PM NCS-44-6-ADF 6
Other Poles
31
32
NCS-44-8-PM NCS-44-8-ADF 8
Other Poles
31
32
NCS-44-10-PM 1.9.10
All Poles
25
26
7 NCS-44-10-ADF 1.9.10
Other Poles
31
32
7
NCS-44-12-PM NCS-44-12-ADF

Basic Information

Connector shape Round Model Connector series initials M / N / O MNO NCS
Application Cable-to-cable Wire connection method Solder Connection direction Straight
IP Rating N/A Detaching Method Others

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.