(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - MIL Crimp Terminal, Socket【100 Pieces Per Package】 (Part Numbers)

Contacts - MIL Crimp Terminal, Socket

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

XG5 Series Spare Contact
For complete product overview and details on Contacts - MIL Crimp Terminal, Socket see the sections below:


● A spare contact in the event of wiring changes or faulty wiring, using the female connector for loose wire. 

· To pull out a contact, use the dedicated extraction tool.
· Contacts differ for different wire sizes, so confirm the size before selecting.
· Once extracted, the contact cannot be re-used.

Specifications

MIL Connector, Contact Crimper (Female):Related Image

1-pack 100-piece Pack

Model Compatible Wire Weight
g
XG5W-0031-N
AWG24 0.07
XG5W-0034-N
AWG28 ~ 26

More Information

MIL Connector, Contact Crimper (Female):Related Image

Part Number
XG5W-0031-N
XG5W-0034-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Wire AWG Size

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

24

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

28 ~ 26

Loading...

  1. 1

Basic Information

Connector series initials M / N / O MNO MIL Applicable pin/contact Female (Socket)
IP Rating N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.