(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw Clamp Model MIL Socket Connector Installation Terminal Block
● Screw clamp model terminal block, compatible with MIL-C-83503 connectors
● The number of poles on the connector terminal block can be selected from 10, 14, 16, 20, 26, 34, 40, 50, and 64
● Comes with large and small lock levers. When there is strain relief on the MIL connector intended for connection, select large. Otherwise, select small.
∙ Single connector slot (polarity guide) model.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Weight (g) |
Dimension A (mm) |
UM45-FLK10 | 10 | 75.00 | 54 |
UM45-FLK14 | 14 | 75.90 | 59 |
UM45-FLKS16 | 16 | 88.00 | 62 |
UM45-FLKS20 |
20 | 88.00 | 67 |
UM45-FLKS26 |
26 | 113.50 | 75 |
UM45-FLKS34 |
34 | 118.00 | 85 |
UM45-FLKS40 |
40 | 140.10 | 95 |
UM45-FLKS50 |
50 | 141.50 | 110 |
UM45-FLKS64 | 64 | 182.40 | 136 |
Common Specification
Specifications | |
Connector Type | MIL Connector |
Rated Voltage | 60 VAC/VDC |
Rated Current | 1A |
Peak Voltage | 2,500 VAC / 1 Minute Interval |
Insulation Resistance | 100 MΩ or more (500 VDC) |
Applicable Wire | 1.5mm2/AWG16 |
Tightening Torque | 0.5 N∙m |
Ambient Temperature | -20°C ~ +50°C |
Material
Terminal Block | Polyamide PA UL94-V2 |
Case | PVC |
Circuit Board | Glass Epoxy 1.6 t |
Part Number |
---|
UM45-FLK10 |
UM45-FLKS20 |
UM45-FLKS26 |
UM45-FLKS34 |
UM45-FLKS40 |
UM45-FLKS50 |
UM45-FLKS64 |
Loading...
Connector | MIL Connector | Terminal block clamp | Screw | Mounting Method | DIN Rail / Direct Mounting |
---|---|---|---|---|---|
Inter-Terminal Pitch(mm) | 5 | Height H(mm) | 45 | Terminal Block Model | Screw Clamp Model |
Wiring Method | Bare Terminal / Rod Terminal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy