![](http://mx.misumi-ec.com/en/linked/img/maker/misumi/common/img/cautio.gif)
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Made by ERNI (erni) in Germany. High-current compatible type supporting up to 20 A.
● High current can be used by utilizing the Dsub connector housing.
● Either 10A or 20A contacts can be selected.
● The dedicated hood is an EMI-countermeasure product that is equipped with an internal shield plate.
Compatible Electric Wire Size:For 10A: AWG22 – 16 or 0.3 – 1.25mm2
For 20A: AWG18 – 12 or 0.75 – 3.5mm2
Part Number
Configured Part Number is shown.
Solder Type Contact
1 Pack Unit With Total of 10
Model Number | Rating Current |
Type |
594-221 | 10A | Male (Pin) |
594-223 | 20A | |
594-172 | 10A | Female (Socket) |
594-174 | 20A |
Connector Housing
Model Number | Number of Cores | Type |
E-DSUB3M | 3 | Male (Pin) |
E-DSUB5M | 5 | |
E-DSUB8M | 8 | |
E-DSUB3F | 3 | Female (Socket) |
E-DSUB5F | 5 | |
E-DSUB8F | 8 |
Hood
Model Number | Number of Cores |
063-388 | 3 |
063-387 | 5 |
063-386 | 8 |
Electrical Properties
Connector Housing
Peak Voltage | 1,000 VAC / minute |
Insulation Resistance | 10,000 MΩ |
Operating Temperature Range | -55°C ~ +125°C |
Solder Type Contact
Rated Current | 594-221, 594-172 | Below 10A |
594-223, 594-174 | Below 20A | |
Rated Voltage | 125 VAC or less | |
Contact Resistance | 1 mΩ or less | |
Insertion and Removal Life | 500 times or more |
Material / Finish
Connector Housing
Item | Materials | Finish |
Insulator | PBT | Green or White |
Shell | Steel | Nickel-plated |
Solder Type Contact
Materials | Finish | |
Male (Pin) | Brass | Gold Plate |
Female (Socket) | Beryllium Copper |
Part Number |
---|
063-386 |
063-388 |
E-DSUB3F |
E-DSUB5F |
E-DSUB5M |
E-DSUB8F |
E-DSUB8M |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | D/E/F | Dsub | IP Rating | N/A |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy