(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Cordset - PRC04 Series, Push-Pull, Relay Connector

Circular Cordset - PRC04 Series, Push-Pull, Relay Connector

High-reliability connector harnesses that are resistant to vibration •impact.

  • For Power Supply
  • For Signal
  • Connection between Boards
  • Vibration-Resistant
  • Gold Plated
  • One-Touch Lock
  • MISUMI Original


● Since rotation is unnecessary at the time of attachment and detachment, it provides excellent workability in narrow spaces.
● High-density one-touch 37-core connector that has become part of our standard product lineup.
● By taking advantage of the free alteration / custom number, simple customized connection changes and mark tube printing etc. can be performed.

· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off by the connector base (not connected). Since connectors are not yet supported, customized connections are also not available. Alteration service is not available for earth wire mounting, even with standard products.


Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

PRC04 Connector One-touch/Relay Model Cable:Related Image

Specified Length (m) ~ 0.9 1 ~ 4 4.1 ~ 50
Tolerance +20mm +50mm + 3% of Specified Length

* The tolerance of the specified length is as described above.

Connector Type Shape Specification
Type
Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length
(m)
PRC04J

TAJIMI
ELECTRONICS CO., LTD.
JP
(Relay Male Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image PRC04 Connector One-touch/Relay Model Cable:Related Image 8 0.2

~

50


Can be specified by
0.1 m
increments
12
14
19
21
37
JS
(Relay Female Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JPP
(Male for Relay /
Male Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JSS
(Female for Relay /
Female Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JPS
(Male for Relay /
Female Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
Connector JSP
(Female for Relay /
Male Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37

 

Connector Type Shape Specification
Type
Outline Image Drawing (Unit: mm) Cable Type Number of Cores Specified Length
(m)
PRC04J

TAJIMI
ELECTRONICS CO, LTD.
JST
(Relay Female Plug /
Loose Wires)
With Pin No. Insertion
Mark Tube
PRC04 Connector One-touch/Relay Model Cable:Related Image PRC04 Connector One-touch/Relay Model Cable:Related Image 8 0.2

~

50


Can be specified by
0.1 m
increments
12
14
19
21
37
JSY
(Relay Female Plug /
Y Terminal)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JPT
(Male Relay Plug /
Loose Wires)
With Pin No. Insertion
Mark Tube
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JPY
(Relay Male Plug /
Y Terminal)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JPJP
(Relay Male Plug /
Relay Male Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37
JSJS
(Relay Female Plug /
Relay Female Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
Connector 37
JPJS
(Relay Male Plug /
Relay Female Plug)
PRC04 Connector One-touch/Relay Model Cable:Related Image 8
12
14
19
21
37

>> For component information, see P.887

Part Number
PRC04J-JP-A-8-[0.2-50/0.1]
PRC04J-JP-A-12-[0.2-50/0.1]
PRC04J-JP-A-14-[0.2-50/0.1]
PRC04J-JP-A-19-[0.2-50/0.1]
PRC04J-JP-A-21-[0.2-50/0.1]
PRC04J-JP-A-37-[0.2-50/0.1]
PRC04J-JP-C-8-[0.2-50/0.1]
PRC04J-JP-C-12-[0.2-50/0.1]
PRC04J-JP-C-14-[0.2-50/0.1]
PRC04J-JP-C-19-[0.2-50/0.1]
PRC04J-JP-C-21-[0.2-50/0.1]
PRC04J-JP-C-37-[0.2-50/0.1]
PRC04J-JP-D-8-[0.2-50/0.1]
PRC04J-JP-D-12-[0.2-50/0.1]
PRC04J-JP-D-14-[0.2-50/0.1]
PRC04J-JP-D-19-[0.2-50/0.1]
PRC04J-JP-D-21-[0.2-50/0.1]
PRC04J-JP-D-37-[0.2-50/0.1]
PRC04J-JPJP-A-8-[0.2-50/0.1]
PRC04J-JPJP-A-12-[0.2-50/0.1]
PRC04J-JPJP-A-14-[0.2-50/0.1]
PRC04J-JPJP-A-19-[0.2-50/0.1]
PRC04J-JPJP-A-21-[0.2-50/0.1]
PRC04J-JPJP-A-37-[0.2-50/0.1]
PRC04J-JPJP-C-8-[0.2-50/0.1]
PRC04J-JPJP-C-12-[0.2-50/0.1]
PRC04J-JPJP-C-14-[0.2-50/0.1]
PRC04J-JPJP-C-19-[0.2-50/0.1]
PRC04J-JPJP-C-21-[0.2-50/0.1]
PRC04J-JPJP-C-37-[0.2-50/0.1]
PRC04J-JPJP-D-8-[0.2-50/0.1]
PRC04J-JPJP-D-12-[0.2-50/0.1]
PRC04J-JPJP-D-14-[0.2-50/0.1]
PRC04J-JPJP-D-19-[0.2-50/0.1]
PRC04J-JPJP-D-21-[0.2-50/0.1]
PRC04J-JPJP-D-37-[0.2-50/0.1]
PRC04J-JPJS-A-8-[0.2-50/0.1]
PRC04J-JPJS-A-12-[0.2-50/0.1]
PRC04J-JPJS-A-14-[0.2-50/0.1]
PRC04J-JPJS-A-19-[0.2-50/0.1]
PRC04J-JPJS-A-21-[0.2-50/0.1]
PRC04J-JPJS-A-37-[0.2-50/0.1]
PRC04J-JPJS-C-8-[0.2-50/0.1]
PRC04J-JPJS-C-12-[0.2-50/0.1]
PRC04J-JPJS-C-14-[0.2-50/0.1]
PRC04J-JPJS-C-19-[0.2-50/0.1]
PRC04J-JPJS-C-21-[0.2-50/0.1]
PRC04J-JPJS-C-37-[0.2-50/0.1]
PRC04J-JPJS-D-8-[0.2-50/0.1]
PRC04J-JPJS-D-12-[0.2-50/0.1]
PRC04J-JPJS-D-14-[0.2-50/0.1]
PRC04J-JPJS-D-19-[0.2-50/0.1]
PRC04J-JPJS-D-21-[0.2-50/0.1]
PRC04J-JPJS-D-37-[0.2-50/0.1]
PRC04J-JPP-A-8-[0.2-50/0.1]
PRC04J-JPP-A-12-[0.2-50/0.1]
PRC04J-JPP-A-14-[0.2-50/0.1]
PRC04J-JPP-A-19-[0.2-50/0.1]
PRC04J-JPP-A-21-[0.2-50/0.1]
PRC04J-JPP-A-37-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship CN1 CN2 Number of cores Cable rated voltage
(V)
Shield Cable Standard (UL/CSA) Cable Color Twisted pair Conductor Size
(AWG)
Environment Resistant Cable Characteristic Cable Type #5
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece14300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece19300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece37300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece81501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece121501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece141501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece191501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece211501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece371501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece81501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece121501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece141501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece191501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece211501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightEnd Piece371501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight14300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight19300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight37300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight81501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight121501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight141501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight191501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight211501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight371501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight81501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight121501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight141501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight191501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight211501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Relay Straight371501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay14300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay19300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay37300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay81501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay121501 LayerULNavyIncluded21Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay141501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay191501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay211501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay371501 LayerULNavyIncluded23Oil-resistantFlexibleC0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay81501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay121501 LayerULNavyIncluded21Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay141501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay191501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay211501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightFemale Straight Relay371501 LayerULNavyIncluded23Oil-resistantBending / FlexibleD0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight8300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight12300N/AN/AGrayN/A16N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight14300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight19300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight21300N/AN/AGrayN/A18N/AN/AA0.2 ~ 50
1 Piece(s)

10 Days or more

Male Relay StraightMale Straight37300N/AN/AGrayN/A20N/AN/AA0.2 ~ 50

Loading...

Material / Finish

Item Materials Finish
Body Shell Aluminum Alloy Anodized
Contact Copper Alloy Nickel Base Gold Plating
Insulator Synthetic Resin -



Compatible Wire Size

Connector Core Number Conductor Cross-sectional Area AWG Size Core Wire Outer Diameter
8, 12, 21 1.4 mm2 or less AWG16 or less 1.6 mm or less
14, 19, 37 0.5 mm2 or less AWG20 or less 1.0 mm or less

* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the body. (Check the dimensional drawing for each product for cable extraction port diameters)

Electrical Properties

Number of Cores Rated Voltage (V or less) Rated Current (A or less) Peak Voltage
(VAC or less for 1 minute)
Insulation Resistance Contact Resistance Insertion and Removal Life
AC DC
8 400 560 10 1,200 1,000 MΩ or more
(500 VDC)
5 mΩ or less
(3 VDC, 1A or less)
1,000 times or more
12 400 560 10 1,200
14 350 490 5 1,000
19 400 560 4 1,200
21 400 560 10 1,200
37 400 560 3 1,200

* Rating represents the current capacity per contact core.

Operating Temperature Range

-25°C ~ +85°C

Contact Arrangement Diagram * View from the female (socket) connector coupling surface.


Panel Cut Size Drawing

Basic Information

Connector type PRC04 Connector manufacturer TAJIMI ELECTRICS CO., LTD. Cable shape Round

Additional Products in this Category

Complementary Products

Tech Support