(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Introducing cable clamp made of stainless steel.
Material | SUS304 |
Plate Thickness | 1.5 mm |
Apparent Density | 0.4 g/cm3 | Permanent Compression Set | 25% |
Hardness | 20 ± 5 (Ascar C) | Operating Temperature | -20 – 100°C |
Tensile Strength | 1.5 MPa or more | Water Absorption Rate | 5% or less |
Stretch | 300% or more | Color | Black |
Compressive Stress | 400 gf/cm2 |
BA (Bright / Annealing) | Surface with a Beautiful Sheen |
Part Number
Configured Part Number is shown.
Model Number | Surface Treatment | Weight (g) |
KSUS-60 | BA | 130 |
KSUS-100 | 175 | |
KSUS-150 | 230 | |
KSUS-220 | 310 |
Part Number |
---|
KSUS-60 |
KSUS-100 |
KSUS-150 |
KSUS-220 |
Loading...
Material | 304 Stainless Steel | Body Board Thickness(mm) | 1.5 | Height(mm) | 60 |
---|---|---|---|---|---|
Dimensions Thickness / Depth(mm) | 20 | Paint Surface Processing | BA (Bright / Annealing) | Screw Size | M5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy