(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, Socket, 5051/5045【50 Pieces Per Package】

Connector Cable - Crimp Contact, Socket, 5051/5045

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery.

  • UL
  • CSA
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.

Specifications

5051 / 5045 Connector Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
5159PBT-22Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG22UL1007 Type5159PBTL305

More Information

5051 / 5045 Connector Crimped Contact Cable:Related Image
Part Number
5159PBT-22-A-1
5159PBT-22-A-2
5159PBT-22-A-3
5159PBT-22-A-5
5159PBT-22-A-7
5159PBT-22-A-10
5159PBT-22-B-1
5159PBT-22-B-2
5159PBT-22-B-3
5159PBT-22-B-5
5159PBT-22-B-7
5159PBT-22-B-10
5159PBT-22-C-1
5159PBT-22-C-2
5159PBT-22-C-3
5159PBT-22-C-5
5159PBT-22-C-7
5159PBT-22-C-10
5159PBT-22-D-1
5159PBT-22-D-2
5159PBT-22-D-3
5159PBT-22-D-5
5159PBT-22-D-7
5159PBT-22-D-10
5159PBT-22-E-1
5159PBT-22-E-2
5159PBT-22-E-3
5159PBT-22-E-5
5159PBT-22-E-7
5159PBT-22-E-10
5159PBT-22-F-1
5159PBT-22-F-2
5159PBT-22-F-3
5159PBT-22-F-5
5159PBT-22-F-7
5159PBT-22-F-10
5159PBT-22-G-1
5159PBT-22-G-2
5159PBT-22-G-3
5159PBT-22-G-5
5159PBT-22-G-7
5159PBT-22-G-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-1Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-2Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-3Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-5Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-7Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-10Green

Loading...

  1. 1

5051 / 5045 (2.5 mm pitch)

Features

● A compact, high-density nylon connector having a 2.5mm pitch and widely used in a variety of equipment, such as FA devices.
● The good quality and stability of use are due to the 2.5 mm pitch connectors having UL / CSA standards.
UL: E29179, CSA: LR19980

Common Specifications

Specifications

Item Contents
Rated Voltage 250 VAC / VDC
Rated Current 3 A
Peak Voltage 1,000 VAC (1 minute)
Insulation Resistance 1,000 MΩ or higher
Contact Resistance After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG28 ~ 22 (0.08 ~ 0.33 mm2)
Compatible Electric Wire Insulation Exterior 1.2 ~ 1.7 mm
Operating Temperature Range -40°C ~ 105°C

Material

Item Material
Housing / Wafer Nylon 66 (UL94V-0)
Housing / Wafer Color White
Crimp Contact Phosphor bronze / tin plating

About Coupling

Basic Information

Connector series initials Number Number 5051 / 5045 Wire connection method Crimping
IP Rating N/A Compatible Wire AWG Size 22 Contact Shape Female
Compatible Connector 5051-0* Quantity(pcs. / Pack) 50 Screws / Pack Applicable Contact 5159PBTL
Applicable Cable Model UL1007-22

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.