(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, 3191【50 Pieces Per Package】

Connector Cable - Crimp Contact, 3191

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.

  • UL
  • CSA
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.

Specifications

3191 Connector Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
1189AT-14Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG14UL1007 Type1189ATL1,580
1381AT-18AWG181381ATL610
1433AT-24AWG241433ATL240
1190T-14Male
(Pin)
AWG141190TL1,580
1380T-18AWG181380TL610
1434T-24AWG241434TL240

More Information

3191 Connector Crimped Contact Cable:Related Image
Part Number
1189AT-14-A-1
1189AT-14-A-2
1189AT-14-A-3
1189AT-14-A-5
1189AT-14-A-7
1189AT-14-A-10
1189AT-14-B-1
1189AT-14-B-2
1189AT-14-B-3
1189AT-14-B-5
1189AT-14-B-7
1189AT-14-B-10
1189AT-14-C-2
1189AT-14-C-3
1189AT-14-C-5
1189AT-14-C-7
1189AT-14-C-10
1189AT-14-D-1
1189AT-14-D-2
1189AT-14-D-3
1189AT-14-D-5
1189AT-14-D-7
1189AT-14-D-10
1189AT-14-E-1
1189AT-14-E-2
1189AT-14-E-3
1189AT-14-E-5
1189AT-14-E-7
1189AT-14-E-10
1189AT-14-F-1
1189AT-14-F-2
1189AT-14-F-3
1189AT-14-F-5
1189AT-14-F-7
1189AT-14-F-10
1189AT-14-G-1
1189AT-14-G-2
1189AT-14-G-3
1189AT-14-G-5
1189AT-14-G-7
1189AT-14-G-10
1190T-14-A-1
1190T-14-A-2
1190T-14-A-3
1190T-14-A-5
1190T-14-A-7
1190T-14-A-10
1190T-14-B-1
1190T-14-B-2
1190T-14-B-3
1190T-14-B-5
1190T-14-B-7
1190T-14-B-10
1190T-14-C-2
1190T-14-C-3
1190T-14-C-5
1190T-14-C-7
1190T-14-C-10
1190T-14-D-1
1190T-14-D-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Compatible Connector Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R111189TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014Female3191-**R111189TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014Female3191-**R111189TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R111189TLUL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R111189TLUL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R111189TLUL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R121189TLUL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R131189TLUL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R151189TLUL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R171189TLUL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Female3191-**R1101189TLUL1007-14Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P111190TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P121190TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P131190TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P151190TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P171190TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P1101190TLUL1007-14Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014Male3191-**P / 3191-**P111190TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P121190TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P131190TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P151190TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P171190TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P1101190TLUL1007-14Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P121190TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P131190TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P151190TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P171190TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P1101190TLUL1007-14White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1014Male3191-**P / 3191-**P111190TLUL1007-14Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-14Male3191-**P / 3191-**P121190TLUL1007-14Black

Loading...

Features

● A compact, high-density nylon connector having a 6.7 mm pitch and widely used in a variety of equipment, such as FA devices.
● Due to the installation of the lock mechanism after bonding, a configuration is formed that prevents an undoing of the bond caused by possible vibration.
● The good quality and stability of use are due to the 3191 Series Connectors having UL / CSA standards.
UL: E29179
CSA: LR19980

Specifications

Item Content
Maximum Rated Voltage 600 VAC / VDC
Maximum Rated Current 12 A
Peak Voltage 1,500 VAC / 1 minute
Insulation Resistance 1,000 MΩ or more
Contact Resistance 10 mΩ or less
Applicable Electric Wire Range AWG28 ~ 14 (0.08 ~ 2 mm2)
Suitable Electric Wire Insulation Outer Diameter φ0.8 ~ φ4.1 mm
Operating Temperature Range -40°C ~ +105°C
(*) The rated current depends on the number of cores in the housing. For details, check the table below.
Number of Cores Rated Current (A)
2 12
3 11
4 9
6 9
9 8
12 8

Material

Item Material
Housing Nylon 66 (UL94V-2)
Housing Color White Color
Crimp Contact Brass / Copper Base Tin-Plated

About Coupling

06i-G4-036-01.ai

Basic Information

Connector series initials Number Number 3191 Wire connection method Crimping
IP Rating N/A Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.