(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Connector Cable - Crimp Contact, PH【50 Pieces Per Package】

Connector Cable - Crimp Contact, PH

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.

  • UL
  • CSA
  • TUV
  • Caulking
  • Tin-Plated

● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· For reuse, raise the contact lance.

Specifications

PH Connector Crimped Contact Cable:Related Image

1 Pack Unit With Total of 50
Model NumberContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableUsed Contact
Model Number
(g)
BPH002-24Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG24UL1007 TypeBPH-002T-P0.5S222

More Information

PH Connector Crimped Contact Cable:Related Image
Part Number
BPH002-24-A-1
BPH002-24-A-2
BPH002-24-A-3
BPH002-24-A-5
BPH002-24-A-7
BPH002-24-A-10
BPH002-24-B-1
BPH002-24-B-2
BPH002-24-B-3
BPH002-24-B-5
BPH002-24-B-7
BPH002-24-B-10
BPH002-24-C-1
BPH002-24-C-2
BPH002-24-C-3
BPH002-24-C-5
BPH002-24-C-7
BPH002-24-C-10
BPH002-24-D-1
BPH002-24-D-2
BPH002-24-D-3
BPH002-24-D-5
BPH002-24-D-7
BPH002-24-D-10
BPH002-24-E-1
BPH002-24-E-2
BPH002-24-E-3
BPH002-24-E-5
BPH002-24-E-7
BPH002-24-E-10
BPH002-24-F-1
BPH002-24-F-2
BPH002-24-F-3
BPH002-24-F-5
BPH002-24-F-7
BPH002-24-F-10
BPH002-24-G-1
BPH002-24-G-2
BPH002-24-G-3
BPH002-24-G-5
BPH002-24-G-7
BPH002-24-G-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
Cable Color

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7Brown

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7Blue

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7White

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

101Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10Black

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10Red

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10Yellow

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-1Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-2Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-3Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-5Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-7Green

50 Pieces Per Package

1 Pack(s)Available

15 Days or more

-10Green

Loading...

  1. 1

VH Connector Common Specifications

● A compact, high-capacity nylon connector, widely used in FA devices, etc.
● Features a contact pitch of 3.96 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TÜV: R75122

Specifications

Item Content
Rated Voltage 250 VAC / VDC
Rated Current 5 A (*)
Peak Voltage 1,500 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG22 ~ 18 (0.33 ~ 0.83 mm2)
Suitable Electric Wire Insulation Outer Diameter 1.7 ~ 3.0 mm
Operating Temperature Range -25 ~ 85°C

* When BVH-21T-P1.1 is used

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

PH Connector Common Specifications

● Compact, high-density nylon connectors, widely used in FA devices, etc.
● Features a contact pitch of 2.0 mm, an assembly mounting height of 7.5 mm, and a thickness of 4.5 mm.
● The good performance quality and stability of use are due to having UL / CSA / TUV standards.
UL: E60389
CSA: LR20812
TUV: R75087

Specifications

Item Content
Rated Voltage 100 VAC / VDC
Rated Current 2 A
Peak Voltage 800 VAC (1 minute)
Insulation Resistance 1,000 MΩ or more
Contact Resistance Initial 10 mΩ or less
After environmental testing 20 mΩ or less
Applicable Electric Wire Range AWG30 ~ 24 (0.05 ~ 0.22 mm2)
Suitable Electric Wire Insulation Outer Diameter 0.9 ~ 1.5 mm
Operating Temperature Range -25 ~ 85°C

Material

Item Material
Housing Nylon 66 (UL94V-0)
Housing Color White Color
Crimp Contact Phosphor Bronze / Tin Plated

Basic Information

Connector series initials P / Q / R P Q R PH Wire connection method Crimping
IP Rating N/A Compatible Wire AWG Size 24 Contact Shape Female
Compatible Connector PHR-* Quantity(pcs. / Pack) 50 Screws / Pack Applicable Contact BPH-002T-P0.5S
Applicable Cable Model UL1007-24

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.