(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Han, Small, Waterproof

Rectangular Connectors - Han, Small, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Rectangular Connectors - Han, Small, Waterproof
  • Rectangular Connectors - Han, Small, Waterproof
  • New Products
  • Volume Discount

Harting company. Han Module Mountable Compact Hood


● It is a space-saving integrated rectangular connector.
● It is a resin hood with excellent environmental resistance.
● Connector can be selected from the Han module.
*Han module is sold separately.

Specifications

Small Han Waterproof Connector:Related Image

ModelTypeWeight
(g)
0914-001-0421Hood40
0914-001-0321Base14

More Information

Small Han Waterproof Connector:Related Image

Small Han Waterproof Connector:Related Image

Small Han Waterproof Connector:Related Image
Part Number
0914-001-0321
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Han Module

Features
Specifications
Model (Male Side) Model (Female Side) Number of Contacts Specifications Wire Size Wiring Method
0914-002-2601 0914-002-2701 2 40 A 1,000 V 2.5 ~ 10 m㎡ Actual Screw Hex Screw Tightening
0914-003-2601 0914-003-2701 3 40 A 690 V 2.5 ~ 10 m㎡ Actual Screw Hex Screw Tightening
0914-006-3001 0914-006-3101 6 16 A 500 V 0.14 ~ 4 m㎡ Crimp Terminal Crimp Contact
0914-008-2633 0914-008-2733 8 8 A 400 V 0.5 ~ 2.5 m㎡ Quick Lock Driver Push-in
0914-012-2632 0914-012-2732 12 10 A 250 V 0.25 ~ 1.5 m㎡ Quick Lock Driver Push-in
0914-017-3001 0914-017-3101 17 10 A 160 V 0.14 ~ 2.5 m㎡ Crimp Terminal Crimp Contact
0914-001-4601 0914-001-4701 4 (USB2.0) Standard compliant - - -
Model (Male Side) Pieces Included (Per Pack) Reference Unit Price Weight (g) Model (Female Side) Pieces Included (Per Pack) Reference Unit Price Weight (g)
1 Pack 2 Packs ~ 1 Pack 2 Packs ~
0914-002-2601 2 50 0914-002-2701 2 46
0914-003-2601 64 0914-003-2701 60
0914-006-3001 18 0914-006-3101 20
0914-008-2633 44 0914-008-2733 46
0914-012-2632 40 0914-012-2732 46
0914-017-3001 16 0914-017-3101 20
0914-001-4601 1 8 0914-001-4701 1 13
Actual Screw Type Connection Method
Actual Screw Type Connection Method
Actual Screw Type Connection Method
Actual Screw Type Connection Method

Compact Hood

Features
Outline Drawing
Assembly Example
Assembly Example
Model Type Reference Unit Price Slide Unit Price Weight (g)
1 ~ 3 Pieces 4 ~ 10 Pieces 11 Pieces ~
0914-001-0421 Hood 40
0914-001-0321 Base 14
Mounting Method (hood side / base side) / Removing Method (base side)

Tool For Actual Screw

Features
Model Content Reference Unit Price Weight (g)
0999-000-0313 Hex Driver 6
0999-000-0369 Hex Driver (bit) 7

Han-Eco Removal Tool

Features
Model Content Reference Unit Price Weight (g)
0999-000-0331 Han-Eco Removal Tool (2 pcs) 2
Removal Method

Incorrect Insertion Prevention Pin

Removal Method
Model Content Reference Unit Price Weight (g)
0914-000-9929 Incorrect Insertion Prevention Pin (8 pcs) 2
* 1 unit comes with 8 pieces.
Assembly Example
Assembly Example

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty
IP Rating Yes Compatible Hood Model 1941 Series Han-E Model Equivalent(Core) Han Modular

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.