(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Over 10,000 units have been selected by valued customers. Space-saving compliant, no-fuse breakers for panelboards.
Part Number
Configured Part Number is shown.
Type | Ampere Frame | Number of Phases | Rated Breaking Current (220 V) |
Rated Current | Model |
Panelboard Type (for distribution panel) |
30 AF | Single-phase | 5kA | 3A | ABS-32FB-3A |
5A | ABS-32FB-5A | ||||
10A | ABS-32FB-10A | ||||
15A | ABS-32FB-15A | ||||
20A | ABS-32FB-20A | ||||
30A | ABS-32FB-30A | ||||
50 AF | 5kA | 40A | ABS-52FB-40A | ||
50A | ABS-52FB-50A | ||||
100 AF | 10kA | 60A | ABS-102FB-60A | ||
75A | ABS-102FB-75A | ||||
100A | ABS-102FB-100A | ||||
30 AF | Three-phase | 5kA | 3A | ABS-33FB-3A | |
5A | ABS-33FB-5A | ||||
10A | ABS-33FB-10A | ||||
15A | ABS-33FB-15A | ||||
20A | ABS-33FB-20A | ||||
30A | ABS-33FB-30A | ||||
50 AF | 5kA | 40A | ABS-53FB-40A | ||
50A | ABS-53FB-50A | ||||
100 AF | 10kA | 60A | ABS-103FB-60A | ||
75A | ABS-103FB-75A | ||||
100A | ABS-103FB-100A |
Specifications
Ampere Frame | 30AF | 50AF | 100AF | ||||
Type | Panelboard Type | ||||||
Model | ABS-32FB | ABS-33FB | ABS-52FB | ABS-53FB | ABS-102FB | ABS-103FB | |
Rating | Pole Number | 2 | 3 | 2 | 3 | 2 | 3 |
Rated Current (A) | 3, 5, 10, 15, 20, 30 | 40,50 | 60,75,100 | ||||
Rated Voltage AC (V) | 460 | 460 | 460 | ||||
Rated Voltage DC (V) | - | - | - | ||||
Rated Insulation Voltage (V) | 500 | 500 | 500 | ||||
Peak Voltage (V) | 2500 | 2500 | 2500 | ||||
Rated Impulse Voltage KV | 6 | 6 | 6 | ||||
Rated Breaking Capacity (KA) KSC8321 IEC60947-2 |
460 VAC | 2.5 | 2.5 | 5 | |||
380 VAC | 2.5 | 2.5 | 5 | ||||
220 VAC | 5 | 5 | 10 | ||||
100/110 VAC | 5 | 5 | 10 | ||||
Outline Drawing (mm)![]() |
a | 50 | 75 | 50 | 75 | 75 | |
b | 96 | 96 | 96 | ||||
c | 60 | 60 | 60 | ||||
d | 80 | 80 | 80 | ||||
Product Weight (kg) | 0.31 | 0.41 | 0.31 | 0.41 | 0.43 | 0.6 | |
Overcurrent Tripping System | Full Electromagnetic Type | Full Electromagnetic Type | Full Electromagnetic Type | ||||
Installation Configuration | Screw and DIN Rail Mounting *1 | Screw and DIN Rail Mounting *1 | Screw and DIN Rail Mounting *1 | ||||
Terminal Block Screw Size | M5 | M5 | M8 | ||||
Tightening Torque | 2.2 ~ 2.7 N·m | 2.2 ~ 2.7 N·m | 5.4 ~ 7.3 N·m | ||||
Auxiliary Equipment | Auxiliary Contact AX | Mountable | Mountable | Mountable | |||
Alarm Contact AL | |||||||
External Operating Handle D (Surface Mounting) | Non-Mountable | Non-Mountable | Non-Mountable | ||||
External Operating Handle E (Extending) | |||||||
Terminal Cover | Mountable | Mountable | Mountable | ||||
Standard Acquired | Electrical Appliance and Material Safety Act | Acquired | Acquired | Acquired | |||
IEC60947-2 | Acquired | Acquired | Acquired | ||||
CE Marking | Acquired | Acquired | Acquired |
*1: 2 mounting screws are included as standard.
● Inspection after Shutdown
When a breaker shutdown occurs due to accident current, the fuse may be reused or may need to be replaced depending on the situation.
Magnitude of breaking current | Degree of breaker damage | Measures |
Operation within time delay tripping (Overcurrent within approx. 10 times the rated current) |
No abnormality other than exhaust port | Can break overcurrent of 6 times the rated current for up to 50 times (100 A or lower) |
Relatively low current value Shorting Current ![]() Large shorting current close to rated breaking capacity |
Carbonization around exhaust port can be observed![]() Carbonization around handle Carbonization around exhaust port Fused metal deposit inside breaker |
Can be Reused![]() Replace with New Parts |
∙ Perform insulation withstand voltage test if insulation resistance value does not reach 5 MΩ.
∙ Can be used temporarily if the standard Peak voltage is achieved, but an early replacement is recommended.
∙ Can be used if both insulation resistance and Peak voltage are sufficient, but check temperature increase does not occur for a certain period of time.
∙ Perform an operation test of the leakage breaker using the test button.
Part Number |
---|
Loading...
Breaking capacity besides AC 100 V/AC 200 V/AC 400 V/DC 250 V | Yes | Mounting method | DIN / Screw-fastened | Connection method | Front Type |
---|---|---|---|---|---|
Representative standards | PSE / CE | Dimension height(mm) | 96 | Dimension depth(mm) | 75.5 |
Compatible Circuit Breaker Model | FB Model (For Distribution Board) | Other Standards | IEC / KEMA | Rated Working Voltage(V) | 220 |
Remark | Rated breaking capacity is the value at 220 VAC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy