(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Noise Filter (Three-Phase, Low-Profile) (Part Numbers)

Noise Filter (Three-Phase, Low-Profile)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Price Reduction

Three-Phase Power Line Noise-Penetration Countermeasure

  • UL


● Captive screw and open/close model cover improve workability
● DIN rail mounting models are also in lineup


∙ The noise filter cannot be used between the general-use inverter and motor.
∙ When choosing leakage breakers, select the filter leakage current while paying attention to the noise.

Part Number

Configured Part Number is shown.

Specifications

Noise Filter (Three-Phase, Low-Profile):Related Image

Model Circuit Configuration Rated Current Shape
(Mounting Method)
ENF-RTEN-5006 3-Phase 6A Standard (Direct Mount)
ENF-RTEN-5006D DIN Rail Mountable
ENF-RTEN-5010 10A Standard (Direct Mount)
ENF-RTEN-5010D DIN Rail Mountable
ENF-RTEN-5020 20A Standard (Direct Mount)
ENF-RTEN-5020D DIN Rail Mountable
ENF-RTEN-5030 30A Standard (Direct Mount)
ENF-RTEN-5030D DIN Rail Mountable
ENF-RTEN-5050 50A Standard (Direct Mount)

More Information

Specifications

Model Standard ENF-RTEN-5006 ENF-RTEN-5010 ENF-RTEN-5020 ENF-RTEN-5030 ENF-RTEN-5050
DIN Rail Mountable ENF-RTEN-5006D ENF-RTEN-5010D ENF-RTEN-5020D ENF-RTEN-5030D -
Manufacturer Part Number Standard RTEN-5006 RTEN-5010 RTEN-5020 RTEN-5030 RTEN-5050
DIN Rail Mountable RTEN-5006D RTEN-5010D RTEN-5020D RTEN-5030D -
Circuit Configuration 3-Phase
Rated Voltage (AC / DC) 500V
Rated Current (AC / DC) 6A 10A 20A 30A 50A
Peak Voltage 2,500 VAC / 1 Minute Interval at 20°C and 65% RH: Between Line-Earth
Insulation Resistance 100 MΩ min. 500 VDC at 20°C, 65% RH: Between Line-Earth
Leakage Current 2.5 mA max. (250 V) / 5.0 mA max. (500 V)
Direct Current Resistance 145 mΩ max. 60 mΩ max. 25 mΩ max. 13 mΩ max. 7 mΩ max.
Attenuation Volume Guarantee
Range
25 dB Guarantee
Common Mode 0.2 ~ 10MHz 0.3 ~ 8MHz 0.5 ~ 8MHz 0.3 ~ 7MHz 0.5 ~ 7MHz
Differential Mode 0.2 ~ 30MHz 0.2 ~ 30MHz 0.2 ~ 30MHz 0.2 ~ 30MHz 0.2 ~ 30MHz
Operation Environment Temperature: -25 ~ +85 °C, 15 ~ 85% RH (No Condensation)
Safety Standards UL1283, EN60939
Mass Standard 360g 360g 560g 560g 1100g
DIN Rail Mountable 400g 400g 620g 620g -


Noise Filter (Three-Phase, Low-Profile):Related Image
Noise Filter (Three-Phase, Low-Profile):Related Image
Noise Filter (Three-Phase, Low-Profile):Related Image
Noise Filter (Three-Phase, Low-Profile):Related Image
Noise Filter (Three-Phase, Low-Profile):Related Image

Part Number
ENF-RTEN-5006
ENF-RTEN-5006D
ENF-RTEN-5010
ENF-RTEN-5010D
ENF-RTEN-5020
ENF-RTEN-5020D
ENF-RTEN-5030
ENF-RTEN-5030D
ENF-RTEN-5050
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Current
(A)
Mounting Method Height
(mm)
Width
(mm)
Depth
(mm)
1 Piece(s)Available

8 Days or more

6Screw-fastened6312042
1 Piece(s)Available

8 Days or more

6DIN Rail6312750.4
1 Piece(s)Available

8 Days or more

10Screw-fastened6312042
1 Piece(s)Available

8 Days or more

10DIN Rail6312750.4
1 Piece(s)Available

8 Days or more

20Screw-fastened7014042
1 Piece(s)Available

8 Days or more

20DIN Rail7014050.4
1 Piece(s)Available

8 Days or more

30Screw-fastened7014042
1 Piece(s)Available

8 Days or more

30DIN Rail7014050.4
1 Piece(s)Available

8 Days or more

50Screw-fastened9017054

Loading...

  1. 1

Basic Information

Circuit Configuration Three-phase Wiring Method Screw-fastened Representative Standard UL

Additional Products in this Category

Complementary Products

Tech Support