(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

DC Mini Contact

DC Mini Contact

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-sensitivity, DC, mini contactor that saves space.

  • UL
  • c-UL
  • CE-Compliant
  • CCC
  • Space-saving
  • Screw Mounted
  • DIN Rail

● A mini-contactor with high sensitivity.
● Due to a low coil VA, it can be driven directly from a PLC.
● This CE Marking compliant product has passed certification testing.
● Terminal cover is standard equipment.
● This is a UL-compliant product for your peace of mind.
● Enables both screw mounting and DIN rail mounting.
● Mini Contactor of 69 mm depth.

· For use as an electromagnetic switch, please purchase separately the mini contactor dedicated thermal relay.

Specifications

DC Mini Contact:Related Image

Frame Size (AF)Coil VoltageCoil CurrentAuxiliary ContactMotor Capacity (KW) AC3Model
200 ~ 240V380 ~ 440V500 ~ 550V690V
624 VDC0.05A1a1.5KW 7A2.2KW 6A3KW 5A3KW 4AGMD-6M-DC24V
92.2KW 9A4KW 9A3.7KW 6A4KW 5AGMD-9M-DC24V
123KW 12A5.5KW 12A4KW 7A4KW 5AGMD-12M-DC24V
164KW 15A7.5KW 16A5.5KW 9A4KW 5AGMD-16M-DC24V

More Information

DC Mini Contact:Related Image

DC Mini Contact:Related Image

DC Mini Contact:Related Image
Part Number
GMD-9M-DC24V
GMD-12M-DC24V
GMD-16M-DC24V
Part NumberMinimum order quantityVolume DiscountDays to Ship Motor Capacity / Thermal Nominal 220 VAC
(kW/A)
1 Piece(s)Available

8 Days or more

2.2/9
1 Piece(s)Available

8 Days or more

3/12
1 Piece(s)Available

8 Days or more

4/15

Loading...

  1. 1

Basic Information

Coil rated voltage(V) DC24 Auxiliary contact 1a Representative standards CE
Dimension length(mm) 58 Dimension width(mm) 45 Dimension thickness(mm) 69

Additional Products in this Category

Complementary Products

Tech Support