(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable gland with a slit in the seal section
Part Number
Configured Part Number is shown.
Model | No. | Color | Applicable Electric Wire Diameter (mm) | Minimum Hole Diameter * (mm) | SW | A | B | C | D | Weight (g) | Mounting Screw | Mounting Hole Diameter (mm) | Compatible Plate Thickness |
CRMPMS | M20-4066 | B (Black) | Ø4 ~ 6.6 | 14 | 27 | 30.4 | 15 | 21.2 | 5.5 | 21 | M20 (P = 1.5) | 20.0 ~ 20.3 | 7mm or less |
M20-60100 | Ø6 ~ 10.0 | 19 |
Material | 66 Nylon (Body, Claw, Lock Nut, Seal Nut) UL94V-2 |
EPDM (Washer, Seal) | |
Protective Structure | IP67 |
Operating Temperature Range | -40 ~ 105°C |
Color | Black |
Part Number |
---|
CRMPMS-M20-4066-B |
CRMPMS-M20-60100-B |
Loading...
Shape | Integrated Type | Screw Standard | Metric Thread | Material | Resin |
---|---|---|---|---|---|
Color | Black | Protection Function (Environmental Resistance) | Waterproof | Type | Cable Gland |
Screw Size | M20×1.5 | Material (Main Body) | 66 Nylon | Operating Temperature Range(°C) | -40 ~ 105 |
Mounting Screw | M20 (P = 1.5) | Color | Black | Mounting Hole Diameter(mm) | 20 ~ 20.3 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy