(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Number of I/O : 1:1
•Screw Size : M3, M3.5
•Wiring Method : Screw
•Mounting Method : DIN rail mount
For complete product overview and details on Rail-Compatible Terminal Block PT-SS Series (Toyo Giken) see the sections below:
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts / Finished Products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Number of I/O | 1 to 1 | Pitch Between Terminals(mm) | 16 |
Cover (accessory) | None | Nameplate (included) | None | Passage | Possible |
Screw-up | None | Standard | JIS/TUV | Rated Voltage(V) | AC/DC600 |
Dimension length(mm) | 41 | Dimension thickness(mm) | 32.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy