(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Electric Enclosure Exterior Parts - Mounting Feet, KBOX Series【4 Pieces Per Package】 (Part Numbers)

Electric Enclosure Exterior Parts - Mounting Feet, KBOX Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

KBOXEN-series, dedicated, external-mounting foot


● It can be mounted on the box bottom using the included threading screws.

MaterialStainless Steel

Specifications

KBOX-Series Dedicated External Mounting Foot Accessories:Related Image

More Information

KBOXEN Series Correspondence Table
Mounting Foot Model NumberCompatible BoxScrew Specifications
KBOXDS-B-40KBOXEN-A*-1013, -1015
-1020, -1027
-1515, -1520
-1818
M4 x 8
Tapping (4 pcs)
KBOXDS-B-50KBOXEN-A*-1818, -2030-S
-2030, -2030-B
M5 x 10
Tapping (4 pcs)
KBOXDS-B-60KBOXEN-A*-2535M5 x 10
Tapping (4 pcs)
Part Number
KBOXDS-B-40
KBOXDS-B-50
KBOXDS-B-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Size Width
(mm)
Sizes Vertical
(mm)
Dimensions Thickness / Depth
(mm)

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

18437.5

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

22488

4 Pieces Per Package

1 Pack(s)Available

8 Days or more

15589.5

Loading...

  1. 1

Drawing

KBOX-Series Dedicated External Mounting Foot Accessories:Related Image

Basic Information

Type Enclosure Feet Characteristics Screw-Fastened Model Material Stainless Steel
Body Board Thickness(mm) 1.5 Special Notes Mount on Box Bottom with Included Tapping Screws Quantity of Packs(Pcs.) 4
Compatible KBOXEN Series

Additional Products in this Category

Complementary Products

Tech Support