(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This is safety equipment mounted on safety doors and machines which prevents accidents caused by doors and machines being turned on carelessly. Standard Japanese manufactured products that are widely used by major automobile and steel manufacturers.
Part Number
Configured Part Number is shown.
Part Number | Number of Circuits | Number of Split | Wire for Hanging |
SPT-11 | 1-Circuit | 2-split | Not Provided |
SPT-11-H | Included | ||
MSPT-22 | 2-Circuit | Not Provided | |
MNSP-4 | 1-Circuit | 3-split |
Sales: Misumi / Manufacturer: Daiwa Dengyo
Part Number | Rating | Insulation Resistance | Maximum Voltage | Contact Resistance |
Electrical Life Cycles or More |
Place of Use |
Operating Temperature Range |
Wiring Terminals |
Maximum Mounting Plate Thickness |
Mass approx. g |
||
Between Charging Metal Part and Non-Charging Metal Part |
Between Same-Pole Terminals in Open Circuit Condition |
Between Charging Metal Part and Non-Charging Metal Part |
Between Same-Pole Terminals in Open Circuit Condition |
|||||||||
SPT-11 | 250 VAC 15A (Min 24 V 5 mA) |
100 MΩ or more (500 VDC) |
1500 | 50 MΩ or less |
5000 | Indoor | -5 ~ +60°C |
2 x M4 | 6mm | 210 | ||
SPT-11-H | 215 | |||||||||||
MSPT-22 | 4 x M4 | 235 | ||||||||||
MNSP-4 | 600 VAC 30A (Min 24 V 10mA) |
100 MΩ or more (1000 VDC) |
2200 | 2000 | 2 x M4 | 4.5mm | 570 |
Detailed Specification
Part Number |
---|
MNSP-4 |
MNSP-4L1 |
MSPT-22 |
MSPT-22-S14 |
SPT-11 |
SPT-11-H |
SPT-11-S14 |
SPT-L3 |
Loading...
Type | Adapter |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy