(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Reliable, Japanese-made product. Square is standard; round and cover accessories available. Motion is momentary, alternate. Select from 1a or 1c contact.
· Depending on the device, large start-up electric current may flow when the power switch is turned on: 5 to10 times ratings for motors, 10 to15 times for lamps, several times to approx. 20 times for solenoids, and so on. When using while connected to these devices, select upon checking the load details, circuit configurations, etc.
· In cases where the flow of the electric current is greater than ratings, be sure to use with electromagnetic switches, etc. in place.
· MFKS-1 (low voltage micro-current type) is not subject to PSE (Product Safety, Electrical Appliances and Materials).
· Rated DC power source is the minimum value.
Part Number
Configured Part Number is shown.
Model Number | Size | Pedal Component Material |
Shape | Contact | Operation | Rating | Hinges | Protective Structure |
|||||
Small Large | Thin | AC | DC Micro-current |
||||||||||
Mini | Compact | General-purpose | Large | ||||||||||
MFK-1 | ● | - | - | - | ● | Resin | Square | 1c | Momentary | ● | - | Back | IP30 |
MFKS-1 | ● | - | - | - | ● | ● | ● | ||||||
MFK-1H | ● | - | - | - | ● | 1a | Alternate | ● | - | ||||
MFVA-1 | - | ● | - | - | ● | Metal | 1c | Momentary | ● | - | Front | ||
MFL-1 | - | ● | - | - | - | ● | - | Back | |||||
MFL-1H | - | ● | - | - | - | 1a | Alternate | ● | - | ||||
MF-1 | - | - | ● | - | - | 1c | Momentary | ● | - | ||||
MF-1H | - | - | ● | - | - | 1a | Alternate | ● | - | ||||
MFM-1 | - | - | - | ● | - | With Half Cover for Industry | 1c | Momentary | ● | - | Front | IP50 | |
MFU-1B | - | ● | - | - | ● | EVA | Round Shape | ● | - | - |
Electric wire color scheme
Model Number | Rating | Insulation Resistance 500 VDC |
Peak Voltage | Used Ambient Temperature | Used Ambient Humidity | Operating Force N |
Applicable Wiring | Material | Mass g |
||
mm2 | Number of Cores | L Dimension | |||||||||
MFK-1 | 250 VAC 5A | 100 MΩ or more |
1500 V |
-5 ~ +40°C |
85% RH or less | 9.8 | 0.75 | 3 | 1.5m | PC | 290 |
MFKS-1 | 250 VAC 3A 6 VDC 5mA 12 VDC 2mA 24 VDC 1mA |
320 | |||||||||
MFK-1H | 250 VAC 3A | 2 | 1m | ABS/PC | 250 | ||||||
MFVA-1 | 250 VAC 5A | 29.4 | 3 | Aluminum Alloy Die-cast |
260 | ||||||
MFL-1 | 19.6 | 310 | |||||||||
MFL-1H | 250 VAC 3A | 2 | 270 | ||||||||
MF-1 | 250 VAC 10A | 34.3 | 1.25 | 3 | 510 | ||||||
MF-1H | 250 VAC 6A | 0.75 | 2 | 470 | |||||||
MFM-1 | 250 VAC 10A | 32.3 | 1.25 | 3 | 1100 | ||||||
MFU-1B | 250 VAC 5A | 0 ~ +40°C |
11.7 | 0.75 | 1.5m | ABS/EVA | 340 |
Part Number |
---|
MF-1 |
MF-1H |
MFK-1 |
MFK-1H |
MFKS-1 |
MFL-1 |
MFL-1H |
MFM-1 |
MFU-1B |
MFVA-1 |
Loading...
Waterproof Function | Yes |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy