(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - M Screw, Nylon 66

Cable Glands - M Screw, Nylon 66

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

M screw/plastic cable connector, compatible with electric wires with an outer diameter of φ3 ~ φ30, protective construction IP68


● It is a low-cost cable gland that has adopted the currently mainstream M screws for the mounting screws.
● It can also be mounted on unthreaded panels by using the supplied lock nut.
● It is IP68 protective structure compliant.

Part Number

Configured Part Number is shown.

Specifications

Cable Connector (M Screw):Related Image
 
■Standard Table
ModelNo.ColorApplicable Electric Wire Diameter
(mm)
SWABCDWeight
(g)
Mounting ScrewMounting Hole Diameter (mm)Compatible Plate Thickness
CRMPMM12-3053G
(Gray)

B
(Black)
Ø3 ~ 5.31921.2916.657M12 (P = 1.5)12.32.5mm or less
M12-4578Ø4.5 ~ 7.8
M16-60100Ø6 ~ 10222515195.512M16 (P = 1.5)16.37mm or less
M20-70120Ø7 ~ 1224272014M20 (P = 1.5)20.35.5mm or less
M20-90140Ø9 ~ 142730.421.2197mm or less
M25-140180Ø14 ~ 183336.52529M25 (P = 1.5)25.46.5mm or less
M32-180250Ø18 ~ 25424628646M32 (P = 1.5)32.46mm or less
M40-240300Ø24 ~ 305256203174M40 (P = 1.5)40.48.5mm or less

More Information

Cable Connector (M Screw):Related Image

Cable Connector (M Screw):Related Image

■Specifications
Material66 Nylon (Body, Claw, Lock Nut, Seal Nut) UL94V-2
EPDM (Washer, Seal)
Protective StructureIP68
Operating Temperature Range-40 ~ 105°C
ColorGray (Standard) or Black (Weather Resistant)
Part Number
CRMPM-M12-3053-B
CRMPM-M12-3053-G
CRMPM-M12-4578-B
CRMPM-M12-4578-G
CRMPM-M16-60100-B
CRMPM-M16-60100-G
CRMPM-M20-70120-B
CRMPM-M20-70120-G
CRMPM-M20-90140-B
CRMPM-M20-90140-G
CRMPM-M25-140180-B
CRMPM-M25-140180-G
CRMPM-M32-180250-B
CRMPM-M32-180250-G
CRMPM-M40-240300-B
CRMPM-M40-240300-G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Color Protection Function (Environmental Resistance) Screw Size Applicable Electric Wire Diameter
(mm)
Mounting Screw Color Mounting Hole Diameter
(mm)
1 Piece(s)Available

6 Days or more

10Ф3~5.3mmBlackWaterproof / WeatherabilityM12×1.5Ø 3 ~ 5.3M12 (P = 1.5)Black12.3mm
1 Piece(s)Available

6 Days or more

10Ф3~5.3mmGreyWaterproofM12×1.5Ø 3 ~ 5.3M12 (P = 1.5)Gray12.3mm
1 Piece(s)Available

6 Days or more

10Ф4.5~7.8mmBlackWaterproof / WeatherabilityM12×1.5Ø 4.5 ~ 7.8M12 (P = 1.5)Black12.3mm
1 Piece(s)Available

6 Days or more

10Ф4.5~7.8mmGreyWaterproofM12×1.5Ø 4.5 ~ 7.8M12 (P = 1.5)Gray12.3mm
1 Piece(s)Available

Same day

Stock

10Ф6~10mmBlackWaterproof / WeatherabilityM16×1.5Ø 6 ~ 10M16 (P = 1.5)Black16.3mm
1 Piece(s)Available

6 Days or more

10Ф6~10mmGreyWaterproofM16×1.5Ø 6 ~ 10M16 (P = 1.5)Gray16.3mm
1 Piece(s)Available

Same day

Stock

10Ф7~12mmBlackWaterproof / WeatherabilityM20×1.5Ø 7 ~ 12M20 (P = 1.5)Black20.3mm
1 Piece(s)Available

8 Days or more

10Ф7~12mmGreyWaterproofM20×1.5Ø 7 ~ 12M20 (P = 1.5)Gray20.3mm
1 Piece(s)Available

6 Days or more

10Ф9~14mmBlackWaterproof / WeatherabilityM20×1.5Ø 9 ~ 14M20 (P = 1.5)Black20.3mm
1 Piece(s)Available

6 Days or more

10Ф9~14mmGreyWaterproofM20×1.5Ø 9 ~ 14M20 (P = 1.5)Gray20.3mm
1 Piece(s)Available

44 Days or more

10Ф14~18mmBlackWaterproof / WeatherabilityM25×1.5Ø 14 ~ 18M25 (P = 1.5)Black25.4mm
1 Piece(s)Available

8 Days or more

10Ф14~18mmGreyWaterproofM25×1.5Ø 14 ~ 18M25 (P = 1.5)Gray25.4mm
1 Piece(s)Available

8 Days or more

10Ф18~25mmBlackWaterproof / WeatherabilityM32×1.5Ø 18 ~ 25M32 (P = 1.5)Black32.4mm
1 Piece(s)Available

8 Days or more

10Ф18~25mmGreyWaterproofM32×1.5Ø 18 ~ 25M32 (P = 1.5)Gray32.4mm
1 Piece(s)Available

Same day

Stock

10Ф24~30mmBlackWaterproof / WeatherabilityM40×1.5Ø 24 ~ 30M40 (P = 1.5)Black40.4mm
1 Piece(s)Available

44 Days or more

10Ф24~30mmGreyWaterproofM40×1.5Ø 24 ~ 30M40 (P = 1.5)Gray40.4mm

Loading...

  1. 1

Basic Information

Shape Integrated Type Screw Standard Metric Thread Material Resin
Type Cable Gland Material (Main Body) Nylon 66 / EPDM Operating Temperature Range(°C) -40 ~ 105

Additional Products in this Category

Complementary Products

Tech Support