(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MFL/MTFL/MTRE Series Crimp Terminal - Ferrules, Insulated【100 Pieces Per Package】 (Part Numbers)

MFL/MTFL/MTRE Series Crimp Terminal - Ferrules, Insulated

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 20/09/2024
  • Volume Discount
  • Spec Expansion

New release of 5 mm terminal length perfect for the small terminal block

  • For Signal
  • Caulking
  • Tin-Plated

● MTR series! Low Cost and High Quality Insulation Dedicated Bar Model Terminal for FA


· Perform crimping with the dedicated crimping tools.
· Available as 1 pack (100 pieces).
· This terminal is intended to bundle stranded wires into a single wire and is not designed to crimp fix electric wires and terminal strongly.

(i)Caution

Specifications

Insulation Exclusive Bar Crimping Terminal (Ferrule Terminal):Related Image

External Dimensions Table and Applicable Wires

1 Pack Unit
100-piece Pack

Model NumberSection Area
mm2
AWGNumber of
Wire Plugs
Size (mm)Insulation MaterialOperating Temperature RangeInsulation
Color
Compatible Tool
AB
Terminal Length
CDEF
MFL25-5BE0.25261 Piece9.4 54.4 1.1 0.8 1.9 Nylon+105°CLight BlueMTR-TOOL-E
MFL35-5TQ0.3424Blue Green
MFL50-5WH0.502211.06.0 1.3 1.0 2.6 White
MFL75-5GY0.752011.36.3 1.5 1.2 2.8 Gray
MTRE0.25-8VI0.252612.48 4.41.1 0.81.9Purple
MTRE0.34-8TQ0.3424Blue Green
MTRE0.5-8WH0.502214.06.01.31.02.6White
MTRE0.75-8GY0.752014.36.31.51.22.8Gray
MTRE1.0-8RD1.00181.71.43.0Red
MTRE1.5-8BK1.50162.0 1.7 3.5Black
MTFL75-8GY16 x 22 Pieces14.76.75.5 Gray

More Information

Insulation Exclusive Bar Crimping Terminal (Ferrule Terminal):Related Image

Part Number
MFL75-5GY
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Number of Pieces per Pack Other Standards (JEM) Terminal Model Classify Remark

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

1.21.511.320[Others] Gray100DIN46 228--

Loading...

  1. 1

Features

● Crimp terminals are wire connection components that are used in a wide range of applications such as electrical engineering as well as domestic electrical appliances, measuring devices, FA control devices etc.
● Available in 2 types: conventional type bare crimp terminals without insulation sheathing, and crimp terminals with insulation sleeves.
● We also offer products with JIS, UL and CSA certification, allowing for use with peace of mind.

Allowable Current

Wire Size Used Terminal
Nominal Number
Allowable current or less (at 30°C)
Single Wire Stranded Wire AWG With rubber vinyl insulated wire Cord
Single Wire Stranded Wire
- 0.08 28 0.08 - - -
- 0.3 26, 24 0.3 - - -
0.8 0.3, 0.5 22, 20 0.5 - - -
1.0, 1.2 0.75, 0.9, 1.25 18, 16 1.25 16 A, 19 A 16 A, 17 A, 19 A 7 A (0.75 mm), 12 A
1.6 2 14 2 27 A 27 A 17 A
2.0 3.5 12 3.5 35 A 37 A 23 A
2.6 5.5 10 5.5 48 A 48 A 35 A
3.2 8 8 8 62 A 62 A -

Allowable Voltage

Bare Crimp Terminal: 600 VAC or less
Insulated Crimp Terminal: 300 VAC or less

Materials

Conductor Component: Oxygen-free Copper (Tin-Plated)
Insulator Component: Refer to product pages

Compatible Wire Size

Refer to product pages.

Crimping Method

Crimping Method

Diagram A

Diagram A
Terminal Nominal
(Note 3)
Wire Size Used Wire Sheath Strip Dimensions (mm)
Stranded Wire (mm2) Single Wire
(Dia. mm)
Wire Conjugation Capacity
(Note 1)
L
(Note 2)
L1 L2
0.08 0.08 - - B + L1 + L2 0.5 ~ 2 0 ~ 1
1.25 0.3, 0.5, 0.75,
0.9, 1.25
0.75 ~ 1.44 0.25 ~ 1.65 B + L1 + L2 0.5 ~ 2 0 ~ 1
2 1.25, 2.0 1.14 ~ 1.82 1.04 ~ 2.63 B + L1 + L2 0.5 ~ 2 0 ~ 1
5.5 3.5, 5.5 1.82 ~ 2.89 2.63 ~ 6.64 B + L1 + L2 0.5 ~ 2 0 ~ 1
8 8 2.89 ~ 3.65 6.64 ~ 10.52 B + L1 + L2 1 ~ 2 0 ~ 2
(Note 1) When 2 or more wires are inserted into terminals for crimping, ensure that the combined total of the wires' cross-sectional area is within the wire conjugation capacity range and is also similar to the terminal nominal.
(Note 2) The calculation method of the L dimension is simply for finding the dimensions of the wire sheath stripping, and is not used to indicate the shape or dimensions after crimping.
(Note 3) For applicable wires at 0.3, use a conductor cross-sectional area close to the terminal nominal. Furthermore, fold back the core wire when crimping thin types such as AWG28.
Also, ensure that the wire stripping dimension complies with the terminal nominal 1.25.

Crimping Guideline

Selection of Crimping Tool

Visual Inspection after Crimping

Basic Information

Type Insulation Crimp Terminal Shape Bar Insulation material Nylon

Please check the type/dimensions/specifications of the part MFL75-5GY in the MFL/MTFL/MTRE Series Crimp Terminal - Ferrules, Insulated series.

Products like this...

Part Number
MFL25-5BE
MFL35-5TQ
MFL50-5WH
MTFL75-8GY
MTRE0.25-8VI
MTRE0.34-8TQ
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Inner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Number of Pieces per Pack Other Standards (JEM) Terminal Model Classify Remark

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

0.81.19.426[Blue] Light Blue100DIN46 228--

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

0.81.19.424[Others] Blue Green100DIN46 228--

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

11.31122[White] White100DIN46 228--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.726.716 x 2[Others] Gray100DIN46 228--

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

0.81.112.426[Others] Purple--M ModelPlease refer to the catalog for details such as terminal shape and terminal Model.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

0.81.112.424[Others] Blue Green--F ModelPlease refer to the catalog for details such as terminal shape and terminal Model.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.