(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

TMEV Series Crimp Terminal - Spade, Insulated【100 Pieces Per Package】

TMEV Series Crimp Terminal - Spade, Insulated
  • Volume Discount

A fork type crimp terminal with insulation sleeve on the terminal.
[Features]
· Terminal: oxygen-free copper (tin electroplated)
· Sleeve: oxygen-free copper tube (tin electroplated)
· Insulator: PVC or nylon
· Rated voltage: 300 V
· Operating temperature range / flame retardancy
· (PVC) -40°C to 75°C UL94V-0
· (Nylon) -40°C to 105°C UL94V-2
[Applications]
· Convenient for crimping work.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TMEV1.25Y-3N
TMEV1.25Y-3.5K
TMEV2Y-3
TMEV5.5Y-4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) F Size
(mm)

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.25.821.522 to 16Red6.6

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.75.620.522 to 16Red5.8

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

103.25.921.316 to 14Blue6.6

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

104.3925.712 to 10Yellow7.2

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Y-type Insulation material Vinyl
Representative standards UL / CSA Detailed shape TMEV Y type Number in pack 100

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.