(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dust-proof Cap (for Panel Mounting, Relay Adapter)

Dust-proof Cap (for Panel Mounting, Relay Adapter)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A dust-proof inexpensive cap to prevent contamination from foreign bodies and protect the connected portion


● It is mounted to the panel mounting receptacle and the relay adapter and prevents dust or foreign matter from entering into the fitting portion when the connector is not connected.
● It prevents accidents caused by touching live parts when the connector is not connected.


· It is not waterproof, so take care if using in places exposed to water or oil.

Part Number

Configured Part Number is shown.

Specifications

Dust-proof Cap (for Panel Mounting, Relay Adapter):Related Image

Model NumberCompatible
Shell Size
MMS25043-12D12S
MMS25043-14D14S
MMS25043-16D16S,16
MMS25043-18D18
MMS25043-20D20
MMS25043-22D22
MMS25043-24D24
MMS25043-28D28
MMS25043-32D32,32A
MMS25043-36D36

More Information

Dust-proof Cap (for Panel Mounting, Relay Adapter):Related Image

Material / Finish

ItemMaterialsFinish
CapAluminum AlloyTrivalent Black Chromate Treatment
Gasket
Synthetic Rubber-
RivetIronNickel-plated
End LinkStainless Steel-
Punching ChainStainless Steel-
End LinkStainless Steel-

Part Number
MMS25043-12D
MMS25043-14D
MMS25043-16D
MMS25043-18D
MMS25043-20D
MMS25043-22D
MMS25043-24D
MMS25043-28D
MMS25043-32D
MMS25043-36D
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Shell Size
1 Piece(s)Available

8 Days or more

12S
1 Piece(s)Available

8 Days or more

14S
1 Piece(s)Available

8 Days or more

16S,16
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

24
1 Piece(s)Available

8 Days or more

28
1 Piece(s)Available

8 Days or more

32,32A.
1 Piece(s)Available

8 Days or more

36

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.