(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A dust-proof cap to prevent contamination from foreign bodies and protect the connected portion
Part Number
Configured Part Number is shown.
Model | Type | Weight (g) |
PRC03-10PC1-1 | For Straight | 2.6 |
PRC03-10RC1-1 | For Panel Mounting and Relay | 2.7 |
Part Number |
---|
PRC03-10PC1-1 |
PRC03-10RC1-1 |
Loading...
Combination Method
Compatible Wire Size
Connector Core Number | Conductor Cross-sectional Area | AWG Size | Core Wire Outer Diameter |
---|---|---|---|
2, 3 | 1.4 mm2 or less | AWG16 or less | φ1.6 or less |
4, 5, 7 | 0.5 mm2 or less | AWG20 or less | φ1.0 or less |
Material / Finish
Item | Materials | Finish |
---|---|---|
Body Shell | Zinc Alloy | Satin Nickel |
Contact | Copper Alloy | Nickel Base Gold Plating |
Insulator | Synthetic Resin | — |
Electrical Properties
Connector Core Number | Rated Voltage (V or less) | Rated Current (A or less) | Peak Voltage (VAC or less for 1 minute) |
Insulation Resistance | Contact Resistance | |
---|---|---|---|---|---|---|
AC | DC | |||||
2 | 600 | 840 | 10 | 1800 | 1000 MΩ or more (500 VDC) |
5 mΩ or less (3 VDC, 1A) |
3 | 360 | 504 | 10 | 1000 | ||
4 | 400 | 560 | 5 | 1200 | ||
5, 7 | 350 | 490 | 5 | 1000 |
Operating Temperature Range
-25°C ~ +85°CContact Arrangement Diagram * View from the female (socket) connector coupling surface.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy