(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - MKB Series, 15A M3, DIN Rail Mounting【50 Pieces Per Package】

Terminal Block - MKB Series, 15A M3, DIN Rail Mounting
  • Volume Discount

General-purpose M3 Screw
For complete product overview and details on Terminal Block - MKB Series, 15A M3, DIN Rail Mounting see the sections below:

  • c-UL
  • For Power Supply
  • For Signal
  • Connection in Boards
  • 600 V

● 600V 15A screw model terminal block.
● General purpose model M3 screw.
● Available at a cost effective 50 pieces/pack.
● Side plate, insulation cover, marking plate and fastener are sold separately.

Part Number

Configured Part Number is shown.

MKB10-50P

Specifications

MKB Series (15A M3):Related Image

Manufacturer: DINKLE
1 Box Unit Contains 50 Units

More Information

MKB Series (15A M3):Related Image

MKB Series (15A M3):Related Image
 
Specifications

Mass7.1g / piece
Rated Voltage600V
Rated Current15A
Withstand Voltage2000 VAC MIN
Insulation Resistance500 MΩ or more 500 VDC
Compatible WireAWG22 ~ 14
ScrewM3 (Steel, Galvanized)
Conductive PlateCopper Alloy / Ni Plating
Torque Value0.5 N∙m
Inter-Terminal Pitch8.8mm
Operating Temperature Limit-40 °C ~ +80 °C
Body MaterialPolycarbonate UL94-V2
C-UL NumberE102914
  
■Accessories Parts Guide
Product NameModel Number
Side PlateMKB10E-10P
Insulation CoverMKB10-CB-2P
Marking PlateMKB10-K-10P
FastenerMKS9L-10P
Short BarMKSB-3Y-20P

Part Number
MKB10-50P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

50 Pieces Per Package

1 Pack(s)Available

Same day

Stock

Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Wiring Method Screw Mounting Method DIN Rail Mounting Parts / Finished Products Bulk Storage Parts
Screw Size M3 Number of I/O 1:1 Rated Current (JIS)(A) 15
Specifications Screw Clamp Standard Acquired C-UL Inter-Terminal Pitch(mm) 8.8

Please check the type/dimensions/specifications of the part MKB10-50P in the Terminal Block - MKB Series, 15A M3, DIN Rail Mounting series.

Additional Products in this Category

Complementary Products

Tech Support