(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Terminal block that can be connected directly to Keyence PLC (KV)
● Supports Keyence PLC main body CPU 40-core connectors
● 110 mm width space-saving design
● For PLC input, 16-point output and 4-point relays are supported
● LED display of terminal block operation (power, signal, and relay)
● The protective circuit feature supports applications via the onboard relay
● Supports both DIN rail mounting and screw mounting
∙ Please check equipment specification before placing order regarding PLC pin assignment.
∙ The terminal block LED circuits may affect designs with safety circuits. Please check the effect on the circuit's load side when using terminal blocks with LEDs.
Part Number
Configured Part Number is shown.
MWS-B3000
■ Recommended cable is HIFS-SS-E-40- (Length)
Supported PLC
Keyence | Supports KV-1000, KV-3000, and KV-5000 CPU connection |
Specifications
Rated Voltage | 24 VDC (Relay: 250 VAC) |
Rated Current | 1A |
Peak Voltage | 2000 VAC min |
Insulation Resistance | > 5,000 MΩ 500 VDC |
Applicable Wire | AWG16 ~ 26 |
Clamping Torque | 4.5 lb-inch (0.5085 N∙m) |
Input Connector | MIL Standard 40 Cores |
Ambient Temperature Range | -55°C ~ +105°C |
Mass | 165g |
Relay Specification
PA Relay | Manufactured by Panasonic |
Contact Rating | 5A 250VAC 5A 30VDC |
Coil Voltage | 24VDC |
Electrical Life | 20 Million Cycles |
Material
Terminal Block | Polyamide 66 UL94V-0 |
Case | PC + ABS (Main Body), Nylon (Fastener) |
Circuit Board | Glass Epoxy (FR4) |
LED
Red | Light On at Power ON |
Green | Light On at Signal Input |
Light On at Relay Operation |
Connector | MIL Connector | Terminal block clamp | Screw | Number of Poles(Pole) | 34 |
---|---|---|---|---|---|
Mounting Method | DIN Rail / Direct Mounting | Inter-Terminal Pitch(mm) | 5 | Compatible Devices | PLC |
Compatible Device Manufacturers | Keyence | Representative Standard | CE | Height H(mm) | 57 |
Length(mm) | 110 | Depth(mm) | 42 | Terminal Block Model | Screw Clamp Model |
Number of Terminal Block Poles(Pole) | 32 | Wiring Method | Bare Terminal / Rod Terminal |
Please check the type/dimensions/specifications of the part MWS-B3000 in the Terminal Block - PLC Keyence Compatible series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy