(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block - Mitsubishi Electric I/O Compatible

Terminal Block - Mitsubishi Electric I/O Compatible
  • Volume Discount

Space-saving terminal block that can be directly connected to Mitsubishi Electric PLC

  • CE-Compliant
  • Connection in Boards
  • Space-saving
  • PLC


● Supports 32 Mitsubishi Electric Q Series Items
● 110 mm width space-saving design
● 32-point Operation (Power, Signal) LED Display
● Features generic NPN open connector circuits widely used in Japan
● Supports both DIN rail mounting and screw mounting


∙ Please check equipment specification before connecting.
∙ The terminal block LED circuits may affect designs with safety circuits.
Please check the effect on the circuit's load side when using terminal blocks with LEDs.

Part Number

Configured Part Number is shown.

MWS-B3330

Specifications

PLC-Connector Terminal Block (Mitsubishi Electric for I/O):Related Image

More Information

PLC-Connector Terminal Block (Mitsubishi Electric for I/O):Related Image

PLC-Connector Terminal Block (Mitsubishi Electric for I/O):Related Image

PLC-Connector Terminal Block (Mitsubishi Electric for I/O):Related Image

PLC-Connector Terminal Block (Mitsubishi Electric for I/O):Related Image

PLC-Connector Terminal Block (Mitsubishi Electric for I/O):Related Image

■ Recommended cables are NA40FM-SMIL-SB- (Length)

Specifications

Rated Voltage 24 VDC
Rated Current 1A
Peak Voltage 2000 VAC min
Insulation Resistance 5000 MΩ or more
Applicable Wire AWG16 ~ 26
Clamping Torque 4.5 lb-inch (0.5085 N∙m)
Input Connector MIL Standard 40 Cores
Ambient Temperature Range -55°C ~ +105°C
Mass 157g

  
Material

Terminal Block Polyamide 66 UL94V-0
Case PC + ABS (Main Body), Nylon (Fastener)
Circuit Board Glass Epoxy (FR4)

 
Supported PLC

Mitsubishi Electric QX41, QX42, QX71, QX72,
QY41P, QY42P, QY71,
QY81, QY81P, QH42P, L Series

  
LED

Red Light On at Power ON
Green Light On at Signal IN
Part Number
MWS-B3330
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector MIL Connector Terminal block clamp Screw Number of Poles(Pole) 40
Mounting Method DIN Rail / Direct Mounting Inter-Terminal Pitch(mm) 5 Compatible Devices PLC
Compatible Device Manufacturers Mitsubishi Electric Corporation Representative Standard CE Height H(mm) 57
Length(mm) 110 Depth(mm) 43.8 Terminal Block Model Screw Clamp Model
Number of Terminal Block Poles(Pole) 34 Wiring Method Bare Terminal / Rod Terminal

Please check the type/dimensions/specifications of the part MWS-B3330 in the Terminal Block - Mitsubishi Electric I/O Compatible series.

Additional Products in this Category

Complementary Products

Tech Support