(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Panasonic Corporation A5 Series for Encoder

Panasonic Corporation A5 Series for Encoder

Also compatible with medium- and large-capacity motor.

  • Relay
  • Robot
  • AC Servo
  • Encoder

● Select from fixed cables and movable cables.
 


· Parts used are the recommended parts listed in the "Panasonic: MINAS A5 Series" Catalog. (Some equivalent products)

Wiring and Wire Color Page >>Click here
Component Page >>Click here

Specifications

Panasonic Corporation A5 Series for Encoder:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 20
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Outline Image DrawingPanasonic Corporation A5 Series for Encoder:Related Image
Panasonic Corporation A5 Series for Encoder:Related ImagePanasonic Corporation A5 Series for Encoder:Related Image
Panasonic Corporation A5 Series for Encoder:Related ImagePanasonic Corporation A5 Series for Encoder:Related ImagePanasonic Corporation A5 Series for Encoder:Related Image

* Cable length specifiable by 0.1 m increments
Compatible MotorOutline ImageModel NumberCable Type
MSME motor only
(50 ~ 750 kW)
For 20 bit
incremental
Double-ended(1)SVEP-A51Panasonic Corporation A5 Series for Encoder:Related Image
Amplifier Side, One-End(2)SVEP-A51-HA
Motor Side, One-End(3)SVEP-A51-HM
(0.9 kW ~ 1.5 kW)
For 20 bit
incremental
Double-ended(4) StraightSVEP-A52
Amplifier Side, One-End(2) StraightSVEP-A52-HA
Motor Side, One-End(5) StraightSVEP-A52-HM
Double-ended(6) AngleSVEP-A52AL
Motor Side, One-End(7) AngleSVEP-A52AL-HM
Part Number
SVEP-A51-A-[0.2-20/0.1]
SVEP-A51-B-[0.2-20/0.1]
SVEP-A51-HA-A-[0.2-20/0.1]
SVEP-A51-HA-B-[0.2-20/0.1]
SVEP-A51-HM-A-[0.2-20/0.1]
SVEP-A51-HM-B-[0.2-20/0.1]
SVEP-A51R-A-[0.2-20/0.1]
SVEP-A51R-B-[0.2-20/0.1]
SVEP-A51R-HA-A-[0.2-20/0.1]
SVEP-A51R-HA-B-[0.2-20/0.1]
SVEP-A51R-HM-A-[0.2-20/0.1]
SVEP-A51R-HM-B-[0.2-20/0.1]
SVEP-A52-A-[0.2-20/0.1]
SVEP-A52-B-[0.2-20/0.1]
SVEP-A52-HA-A-[0.2-20/0.1]
SVEP-A52-HA-B-[0.2-20/0.1]
SVEP-A52-HM-A-[0.2-20/0.1]
SVEP-A52-HM-B-[0.2-20/0.1]
SVEP-A52AL-A-[0.2-20/0.1]
SVEP-A52AL-B-[0.2-20/0.1]
SVEP-A52AL-HM-A-[0.2-20/0.1]
SVEP-A52AL-HM-B-[0.2-20/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Connector Shape Outer Diameter Image Cable Type Compatible Motor Specified Length
(m)
1 Piece(s)

9 Days or more

StraightDouble-endedFixed( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightDouble-endedMovable( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightMotor Side Cut OffFixed( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightMotor Side Cut OffMovable( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut OffFixed( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut OffMovable( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightBoth Ends (Anti-load Side)Fixed( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightBoth Ends (Anti-load Side)Movable( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut Off (Anti-Load-side)Fixed( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut Off (Anti-Load-side)Movable( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut Off (Anti-Load-side)Fixed( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut Off (Anti-Load-side)Movable( MSME 50W〜750W )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightDouble-endedFixed( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightDouble-endedMovable( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightMotor Side Cut OffFixed( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightMotor Side Cut OffMovable( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut Off (Anti-Load-side)Fixed( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

StraightAmplifier Side Cut Off (Anti-Load-side)Movable( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

AngleDouble-endedFixed( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

AngleDouble-endedMovable( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

AngleMotor Side Cut OffFixed( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20
1 Piece(s)

9 Days or more

AngleMotor Side Cut OffMovable( For (50 – 750 kW)20 Bit Incremental )0.2 ~ 20

Loading...

  1. 1

Basic Information

Supported equipment Servo Application For Encoder Shield N/A
Compatible Amplifier MINAS A5 Cable Length Specified Range 0.2 ~ 20

Additional Products in this Category

Complementary Products

Tech Support