(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Leakage Breaker Mount (Fuji Electric Compatible)

Ground Leakage Breaker Mount (Fuji Electric Compatible)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It can be ordered with a single search from the Manufacturer Model.

  • Steel
  • Powder-Coated

● An earth leakage breaker mount with height adjustment function.
● The mounting surface size and mounting holes of the circuit breaker correspond to the device specifications of Mitsubishi Electric.
● The confirmation time and drilling of mounting holes can be reduced.

 
Steel Coating Type
Plate ThicknessU-Shaped Panel2.0mm
L-Shaped Panel (2 pcs.)2.0mm
MaterialU-Shaped / L-Shaped PanelSPCC
AccessoriesHexagon Socket Head Bolt (M5 x 8) x 4 pcs.Iron (Trivalent Chromate)

Stainless Coating Type
Plate ThicknessU-Shaped Panel2.0mm
L-Shaped Panel (2 pcs.)2.0mm
MaterialU-Shaped / L-Shaped PanelSUS304
AccessoriesPan Head Screw (M5 x 10) x 4 pcs.Stainless

Part Number

Configured Part Number is shown.

Specifications

Ground Leakage Breaker Mount (Fuji Electric Compatible):Related Image

Stainless Coating Type
ManufacturerEarth Leakage Circuit Breaker
Manufacturer Part Number
Misumi Mount Model Number
(For Orders)
H: Height Adjustment
(mm)
* For the model number, specify the "number" indicated in blue.
Coating ColorSelf Weight
(kg)
Fuji Electric・EW32AAG (2 poles)
・EW50AAG (2 poles)
・EG32AC
・EG52AC
ELBM-F1

Mounting Surface Size
W52 x D102
1 60~100

SUS

(Surface Treatment: hairline)

0.6
2100~1400.7
3140~1800.9
4180~2201.0
5220~2601.1
6260~3001.3
7310~3501.5
・EW32AAG (3 poles) ・EG33AC ・SG33C/CM
・EW32EAG ・EG33C/CM ・SG53C/CM
・EW32SAG ・EG53AC ・SG53RC
・EW50AAG (3 poles) ・EG53C/CM ・SG63C/CM
・EW50EAG ・EG53NC ・SG63RC
・EW50SAG ・EG63C/CM
・EW50RAG ・EG103AC
・EW63EAG ・EG102C
・EW63SAG ・EG103C/CM
・EW63RAG ・EG103NC
・EW100AAG
・EW100EAG
・EW100EAD
ELBM-F2

Mounting Surface Size
W77 x D102
1 60~1000.6
2100~1400.7
3140~1800.9
4180~2201.0
5220~2601.2
6260~3001.3
7310~3501.5

Steel Coating Type
ManufacturerEarth Leakage Circuit Breaker
Manufacturer Part Number
Misumi Mount Model Number
(For Orders)
H: Height Adjustment
(mm)
* For the model number, specify the "number" indicated in blue.
Coating ColorSelf Weight
(kg)
Fuji Electric・EW32AAG (2 poles)
・EW50AAG (2 poles)
・EG32AC
・EG52AC
ELBM-F1

Mounting Surface Size
W52 x D102
1 60~100K
(Munsell 2.5Y9/1 Equivalent)





G
(Munsell 5Y7/1 Equivalent)





E
(Munsell 5Y8/1 Equivalent)
0.6
2100~1400.7
3140~1800.9
4180~2201.0
5220~2601.1
6260~3001.3
7310~3501.5
・EW32AAG (3 poles) ・EG33AC ・SG33C/CM
・EW32EAG ・EG33C/CM ・SG53C/CM
・EW32SAG ・EG53AC ・SG53RC
・EW50AAG (3 poles) ・EG53C/CM ・SG63C/CM
・EW50EAG ・EG53NC ・SG63RC
・EW50SAG ・EG63C/CM
・EW50RAG ・EG103AC
・EW63EAG ・EG102C
・EW63SAG ・EG103C/CM
・EW63RAG ・EG103NC
・EW100AAG
・EW100EAG
・EW100EAD
ELBM-F2

Mounting Surface Size
W77 x D102
1 60~1000.6
2100~1400.7
3140~1800.9
4180~2201.0
5220~2601.2
6260~3001.3
7310~3501.5
・EW125JAG (3 poles) ・HG53B/BD
・EW125RAG (3 poles) ・HG103B/BD
・EW50HAG ・SG103C/CD
・EW125HAG ・SG103RC/RCD
ELBM-F3

Mounting Surface Size
W92 x D157
1 60~1001.0
2100~1401.2
3140~1801.4
4180~2201.7
5220~2601.9
6260~3002.1
7310~3502.4
ManufacturerEarth Leakage Circuit Breaker
Manufacturer Part Number
Misumi Mount Model Number
(For Orders)
H: Height Adjustment
(mm)
* For the model number, specify the "number" indicated in blue.
Coating ColorSelf Weight
(kg)
Fuji Electric・EW250EAG ・EG203C/CD
・EW250JAG(3 poles) ・EG203NC
・EW250RAG (3 poles) ・SG203C/CD
・EW250HAG ・SG203RC/RCD
・HG203B/BD
ELBM-F4

Mounting Surface Size
W107 x D167
1 60~100K
(Munsell 2.5Y9/1 Equivalent)


G
(Munsell 5Y7/1 Equivalent)



E
(Munsell 5Y8/1 Equivalent)
1.1
2100~1401.3
3140~1801.6
4180~2201.8
5220~2602.1
6260~3002.3
7310~3502.6
・EW400EAG ・EG403C
・EW400SAG ・EG403NC
・EW400RAG (3 poles) ・SG403C
・EW400HAG(3 poles) ・SG403RC
・HG403C
ELBM-F5

Mounting Surface Size
W142 x D259
1 60~1001.8
2100~1402.2
3140~1802.6
4180~2203.0
5220~2603.3
6260~3003.7
7310~3504.2

More Information

Ground Leakage Breaker Mount (Fuji Electric Compatible):Related Image

Ground Leakage Breaker Mount (Fuji Electric Compatible):Related Image
Part Number
ELBM-F1-1-E
ELBM-F1-1-G
ELBM-F1-1-K
ELBM-F1-1-SUS
ELBM-F1-2-E
ELBM-F1-2-G
ELBM-F1-2-K
ELBM-F1-2-SUS
ELBM-F1-3-E
ELBM-F1-3-G
ELBM-F1-3-K
ELBM-F1-3-SUS
ELBM-F1-4-E
ELBM-F1-4-G
ELBM-F1-4-K
ELBM-F1-4-SUS
ELBM-F1-5-E
ELBM-F1-5-G
ELBM-F1-5-K
ELBM-F1-5-SUS
ELBM-F1-6-E
ELBM-F1-6-G
ELBM-F1-6-K
ELBM-F1-6-SUS
ELBM-F1-7-E
ELBM-F1-7-G
ELBM-F1-7-K
ELBM-F1-7-SUS
ELBM-F2-1-E
ELBM-F2-1-G
ELBM-F2-1-K
ELBM-F2-1-SUS
ELBM-F2-2-E
ELBM-F2-2-G
ELBM-F2-2-K
ELBM-F2-2-SUS
ELBM-F2-3-E
ELBM-F2-3-G
ELBM-F2-3-K
ELBM-F2-3-SUS
ELBM-F2-4-E
ELBM-F2-4-G
ELBM-F2-4-K
ELBM-F2-4-SUS
ELBM-F2-5-E
ELBM-F2-5-G
ELBM-F2-5-K
ELBM-F2-5-SUS
ELBM-F2-6-E
ELBM-F2-6-G
ELBM-F2-6-K
ELBM-F2-6-SUS
ELBM-F2-7-E
ELBM-F2-7-G
ELBM-F2-7-K
ELBM-F2-7-SUS
ELBM-F3-1-E
ELBM-F3-1-G
ELBM-F3-1-K
ELBM-F3-2-E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Paint Surface Processing Color Special Notes Breaker Mounting Surface
(mm)
Adjust Height
(mm)
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D10260 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D10260 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D10260 ~ 100
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D10260 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D102100 ~ 140
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D102100 ~ 140
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D102100 ~ 140
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D102100 ~ 140
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D102140 ~ 180
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D102140 ~ 180
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D102140 ~ 180
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D102140 ~ 180
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D102180 ~ 220
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D102180 ~ 220
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D102180 ~ 220
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D102180 ~ 220
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D102220 ~ 260
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D102220 ~ 260
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D102220 ~ 260
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D102220 ~ 260
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D102260 ~ 300
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D102260 ~ 300
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D102260 ~ 300
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D102260 ~ 300
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W52 x D102310 ~ 350
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W52 x D102310 ~ 350
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W52 x D102310 ~ 350
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW52 x D102310 ~ 350
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D10260 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D10260 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D10260 ~ 100
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D10260 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D102100 ~ 140
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D102100 ~ 140
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D102100 ~ 140
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D102100 ~ 140
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D102140 ~ 180
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D102140 ~ 180
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D102140 ~ 180
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D102140 ~ 180
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D102180 ~ 220
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D102180 ~ 220
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D102180 ~ 220
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D102180 ~ 220
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D102220 ~ 260
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D102220 ~ 260
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D102220 ~ 260
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D102220 ~ 260
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D102260 ~ 300
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D102260 ~ 300
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D102260 ~ 300
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D102260 ~ 300
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W77 x D102310 ~ 350
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W77 x D102310 ~ 350
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W77 x D102310 ~ 350
1 Piece(s)Available

10 Days or more

10Stainless SteelBrushed-304 Stainless SteelW77 x D102310 ~ 350
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W92 x D15760 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintGray (Approximately Munsell Value 5Y7/1)-W92 x D15760 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintCream (Approximately Munsell Value 2.5Y9/1)-W92 x D15760 ~ 100
1 Piece(s)Available

12 Days or more

10IronPowder PaintApproximately Munsell 5Y8/1-W92 x D157100 ~ 140

Loading...

Basic Information

Body Board Thickness(mm) 2.0

Additional Products in this Category

Complementary Products

Tech Support