(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Toggle Switch, MS-600 Series

Mini Toggle Switch, MS-600 Series
  • Volume Discount

•Contact (toggle, locker) : 2-pole double throw, SPDT, SPST
For complete product overview and details on Mini Toggle Switch, MS-600 Series see the sections below:

Part Number

Configured Part Number is shown.

MS-600A-B

Part Number
MS-600A-B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape Other Mounting hole Φ 5.2 Contact (toggle, locker) SPDT
Terminal shape Solder terminal Dimension vertical(mm) 9.0 Dimension width(mm) 6.0
Dimension depth(mm) 27.7 Ampacity @ 125 VAC(A) 3 Operating lever shape Bat-shaped lever
Switch characteristics ON-ON

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.