(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
LED, Neon-lighted model, IP67 compliant product are also available. Sold in packs of 10.
● The nameplate is included with the functional operation on-off model.
● For the International Standard number, see >>Click here.
● For the manufacturer number, see >>Click here.
● Certified by "UL 1054" with regard to UL standards.
Part Number
Configured Part Number is shown.
RL1012511Y-10P
1 Pack Unit 10-piece Pack
Model Number | Illumination | Environmental Resistance | Circuit | Functional Operation |
Button Display |
Frame Display |
Rating | Body Color | Acquired Standards | Terminal | Specification Group |
||||||
AC125V | AC250V | DC30V | UL | c-UL | CSA | VDE | |||||||||||
RB625011ES-10P | Non-illumination | - | Single Pole Single-throw | ON - OFF | - | 6A | - | Black | ● | ● | - | - | Solder | A | |||
RB625011AS-10P | ● | ● | ● | - | - | ||||||||||||
RB625011FS-10P | - ○ | ● | ● | - | - | ||||||||||||
RB625011GS-10P | | ○ | ● | ● | - | - | ||||||||||||
RB625012ES-10P | Single-pole Double-throw | ON - ON | ● | ● | - | - | |||||||||||
RB625011EF-10P | Single Pole Single-throw | ON - OFF | | ○ | ● | ● | - | - | Tab Terminal |
|||||||||
RB625011FF-10P | - ○ | ● | ● | - | - | ||||||||||||
RB625021FF-10P | 2-pole Single Throw | - ○ | ● | ● | - | - | |||||||||||
RB625021GF-10P | | ○ | ● | ● | - | - | ||||||||||||
RB612512-10P | Simple Dustproof |
Single-pole Double-throw | ON - ON | 6A | 3A | 4A | ● | ● | - | - | Solder | B | |||||
RB1012511-10P | Single Pole Single-throw | ON - OFF | 10A | 10A | - | ● | ● | - | ● | Solder Cum Tab |
C | ||||||
RB1012521-10P | 2-pole Single Throw | | ○ | ● | ● | - | ● | |||||||||||
RB1012511KK-10P | Dustproof | Single Pole Single-throw | ● | - | ● | ● | Solder | D | |||||||||
RB1012521KK-10P | 2-pole Single Throw | | ○ | ● | - | ● | ● | |||||||||||
RB1012522KK-10P | 2-pole Double Throw | ● | - | ● | ● | ||||||||||||
RB1012521WKK-10P | IP67 | 2-pole Single Throw | | ○ | 10A | ● | ● | - | - | E | ||||||||
RB1612521KK-10P | Dustproof | | ○ | 16A | 16A | - | ● | - | ● | ● | F | |||||||
RL912511G-10P | LED Full Illumination |
Green | - | Single Pole Single-throw | | ○ | 9A | 6A | ● | ● | - | - | Solder Cum Tab |
G | ||||
RL912521G-10P | 2-pole Single Throw | | ○ | ● | ● | - | - | |||||||||||
RL912511R-10P | Red | Single Pole Single-throw | | ○ | ● | ● | - | - | ||||||||||
RL912521R-10P | 2-pole Single Throw | | ○ | ● | ● | - | - | |||||||||||
RL912521Y-10P | Yellow | 2-pole Single Throw | | ○ | ● | ● | - | - | ||||||||||
RN912521G-10P | Neon Full Illumination |
Green | 2-pole Single Throw | | ○ | - | ● | ● | - | - | Tab Terminal |
H | ||||||
RN912521R-10P | Red | | ○ | ● | ● | - | - | |||||||||||
RN912521Y-10P | Yellow | | ○ | ● | ● | - | - | |||||||||||
RL1012511G-10P | LED Illumination |
Green | Simple Dustproof |
Single Pole Single-throw | 10A | 10A | ● | ● | - | ● | Solder Cum Tab |
I | |||||
RL1012511R-10P | Red | ● | ● | - | ● | ||||||||||||
RL1012511Y-10P | Yellow | ● | ● | - | ● | ||||||||||||
Simple Dustproof: A structure with a cover inserted between the operating and casing parts that makes it difficult for dust to penetrate Dustproof: A structure that eliminates openings through the use of a cover that makes it hard for dust to penetrate into the contact mechanism part |
Detailed Specifications
Specification Group |
Working Temperature Range °C |
Contact Resistance 5 VDC 1 A |
Insulation Resistance 500 VDC |
Peak Voltage VAC (1 minute) |
Durability (10,000 times or more) |
LED Specifications | Mass g (Approx.) |
||||||||||
Maximum Operating Current mA |
Recommended Operating Current mA |
Forward Voltage (Standard Value) V |
Maximum Reverse Voltage V |
Current Decreasing Rate Ma/°C at Working Temperature of 25°C or more |
|||||||||||||
Between Terminal and Ground |
Between Terminals |
Mechanical | Electrical | ||||||||||||||
Green | Red | Yellow | Green | Red | Yellow | ||||||||||||
A | -10 ~ +70 | 20 MΩ | 500 MΩ | 3000 | 1500 | 3 | 0.6 | 30 | 20 | 2.1 | 1.95 | 20 | 5 | 0.39 | 0.41 | 0.29 | 3 |
B | -25 ~ +70 | 1 GΩ | 1500 | 1000 | 5 | 2.5 | 2 | ||||||||||
C | 10 MΩ | 500 MΩ | 4000 | 2000 | 3 | 1 | 4 | ||||||||||
D | 1 GΩ | 2.5 | 2.5 | 8 | |||||||||||||
E | -25 ~ +85 | 9 | |||||||||||||||
F | -25 ~ +70 | 20 MΩ | 14 | ||||||||||||||
G | -10 ~ +50 | 500 MΩ | 3000 | 1500 | 3 | 1 | 30 | 20 | 2.1 | 1.95 | 2 | 5 | 0.39 | 0.41 | 0.29 | 4 | |
H | -20 ~ +85 | - | - | - | - | - | - | - | - | - | 4 | ||||||
I | -25 ~ +50 | 10 MΩ | 4000 | 2000 | 25 | 20 | 2.1 | 2 | 2.2 | 4 | 0.42 | 0.42 | 0.42 | 4 |
*Caution
Please note that the bar of the button displayed as "- ○" in our catalog will be "vertical".
The bar displayed as "| ○" will be "horizontal".
Part Number |
---|
RL1012511Y-10P |
Loading...
Technical Data
Switch Outline / Terminal Arrangement Diagram Rocker
Manufacturer Part No. / International Standard No. Correspondence Table
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy