(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dedicated Short Bar【10 Pieces Per Package】

Dedicated Short Bar
  • Volume Discount

Connect the common terminal block with multiple-connections


●A cable model that can be folded as required.
● Component Details
Crimp Terminal: 1.25-3 Both Ends (Nichifu)
Cable: UL1007, AWG 18 x 3 cm, Black (Hitachi Cable)
The crimped components are insulated with heat shrink tubing
● Mass: 1.5 g

Part Number

Configured Part Number is shown.

ESAW-SB-10P

Specifications

Dedicated Short Bar:Related Image

1 Pack Unit
Contains 10 Pieces

Model Number



1 Pack
ESAW-SB-10PContains 10 Pieces

More Information

Dedicated Short Bar:Related Image

Part Number
ESAW-SB-10P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Number of Connections 2 Jumper Strip Shape Round Model Series ESAW-TCM
ESAW-TCM310 Parts Jumper Cable (10 Pieces Pack) Product Description Crossing for ESAW-TCM310

Please check the type/dimensions/specifications of the part ESAW-SB-10P in the Dedicated Short Bar series.

Additional Products in this Category

Complementary Products

Tech Support