(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strapping Band Fixture (Heat-Resistant)【100 Pieces Per Package】

Strapping Band Fixture (Heat-Resistant)
  • Volume Discount

Heat-resistant binding band Fixture.


· It is a fixture with the heat resistance temperature of 150°C.
· Please use it in combination with the heat resistant band ALT.

Part Number

Configured Part Number is shown.

DK-1.5EXH-100P

More Information

Material46 Nylon, UL94-V0
Operating Temperature Range−40°C ~ +150°C
ColorGreen
Strapping Band Fixture (Heat-Resistant):Related Image
Part Number
DK-1.5EXH-100P
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 19.5 Width(mm) 9.6
Material 46 Nylon (UL94V-0) Mounting Hole Diameter φ(mm) 4.4 Anchoring Method Screw Fastening Type
Color Green

Please check the type/dimensions/specifications of the part DK-1.5EXH-100P in the Strapping Band Fixture (Heat-Resistant) series.

Additional Products in this Category

Complementary Products

Tech Support