(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bus Power / Automatic Baud Rate Detection / ABS Resin (Part Numbers)

Bus Power / Automatic Baud Rate Detection / ABS Resin

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Compact Serial Converter that Operates from Bus Power

  • CE-Compliant
  • RS-422/485
  • RS232
  • BusPower

Part Number

Configured Part Number is shown.

PNIC-TCC-80-R-AC

Part Number
PNIC-TCC-80-R-AC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Communication method after converting Serial Communication method before conversion Serial Dimension depth(mm) 80
Dimension Height(mm) 22 Representative Standard CE Number of master-slave electrodes 1:1
Dimension Horizontal(mm) 42

Please check the type/dimensions/specifications of the part PNIC-TCC-80-R-AC in the Bus Power / Automatic Baud Rate Detection / ABS Resin series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.