(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Finish |
AAB | A-36 Steel | Prime Coat (Gray) |
Dimension | Tol. | Finish | Geometric | ||
0.0 | ±0.3 | 6.0μm | ![]() |
![]() Surfaces |
0.015 T.I.R |
0.00 | ±0.03 | 3.0μm | ![]() |
||
0.000 | ±0.02 | 1.6μm | ![]() |
*Note: A Length Longer than 250 gusset width will be 22mm
Part Number | ||
Type | Part Code | |
AAB | 101M | |
AAB | 300M |
Standard NAAMS (AAB Riser)
Type | Part Code | A Height (mm) | Hole Selection (M/N) | H Height (mm) | |
AAB | 100M | 100 | M10 | (155) | |
101M | N11 | ||||
150M | 150 | M10 | (205) | ||
151M | N11 | ||||
200M | 200 | M10 | (255) | ||
201M | N11 | ||||
250M | 250 | M10 | (305) | ||
251M | N11 | ||||
300M | 300 | M10 | (355) | ||
301M | N11 | ||||
350M | 350 | M10 | (405) | ||
351M | N11 | ||||
400M | 400 | M10 | (455) | ||
401M | N11 |
M10 (M10x1.5 tapped Hole), N11 (ø11 Through Hole)
D (8F7 Dowel Hole), DA (10F7 Dowel Hole)
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
AAB100M |
AAB101M |
AAB150M |
AAB151M |
AAB201M |
AAB251M |
AAB301M |
AAB350M |
AAB351M |
AAB401M |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy