(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Belt Shape : MR5(for PowerGrip® GT®3)
•Pulley Shape : Shape A, Shape B
•Material : Aluminum Alloy, Steel
•Type : Timing Pulleys
For complete product overview and details on MR5 Timing Pulley - High Torque, 5mm PowerGrip® GT®3 (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
[ ! ]For Keyway Dimension Details, Click here
Type | Belt Width | Material*1 | Surface Treatment | Attachment*1 Setscrews | ||
15mm | 25mm | Pulley | Flange | |||
MR5150 | MR5250 | |||||
GPA | ● | ● | Aluminum Alloy | Aluminum Alloy | Clear Anodize | Stainless |
GPB | ● | ● | Black Anodize | |||
GPK | ● | ● | Hard Clear Anodize*2 | |||
GPT | ● | ● | 1045 Carbon Steel or Equivalent | Low Carbon Steel | - | Steel (Black Oxide) |
GPM | ● | ● | Black Oxide | |||
GPP | ● | ● | Electroless Nickel Plating |
*1 Flanges are installed. Set screws are included with PU, NU & C bore hole specification.
*2 Hard Anodize Treatment: Film Hardness 300HV~
■Teeth No. Size
mm | Teeth No. | |||||||||||||||||||||||||
18 | 19 | 20 | 21 | 22 | 23 | 24 | 25 | 26 | 28 | 30 | 32 | 34 | 36 | 38 | 40 | 44 | 45 | 48 | 50 | 52 | 56 | 60 | 64 | 68 | 72 | |
P.D. | 28.65 | 30.24 | 31.83 | 33.42 | 35.01 | 36.61 | 38.2 | 39.79 | 41.38 | 44.56 | 47.75 | 50.93 | 54.11 | 57.3 | 60.48 | 63.66 | 70.03 | 71.62 | 76.39 | 79.58 | 82.76 | 89.13 | 95.49 | 101.86 | 108.23 | 114.59 |
O.D. | 27.51 | 29.1 | 30.69 | 32.28 | 33.87 | 35.47 | 37.06 | 38.65 | 40.24 | 43.42 | 46.61 | 49.79 | 52.97 | 56.16 | 59.34 | 62.52 | 68.89 | 70.48 | 75.25 | 78.44 | 81.62 | 87.99 | 94.35 | 100.72 | 107.09 | 113.45 |
D | 19 | 19 | 19 | 24 | 24 | 27 | 27 | 27 | 31 | 32 | 33 | 37 | 40 | 40 | 47 | 47 | 50 | 50 | 60 | 63 | 63 | 75 | 75 | 75 | 90 | 90 |
F | 33 | 36 | 36 | 40 | 40 | 45 | 45 | 45 | 48 | 48 | 52 | 55 | 61 | 61 | 67 | 67 | 74 | 74 | 83 | 87 | 87 | 99 | 99 | 104 | 119 | 119 |
E | 22 | 24 | 24 | 27 | 27 | 30 | 30 | 30 | 35 | 35 | 36 | 40 | 45 | 45 | 50 | 50 | 58 | 58 | 63 | 67 | 67 | 80 | 80 | 84 | 100 | 100 |
■Belt Width Size
mm | Belt Width | |
MR5150 | MR5250 | |
A | 18.0 | 28.0 |
W | 23.0 | 33.0 |
L | 35.0 | 45.0 |
Part Number | Pulley Shape | Shaft Bore Specs., I.D. | Z | J | Q | R | S | T | |||||||||
(Shaft Bore Specs.: H, P, N, C) | GPA20MR5150 | - | A | H6 | |||||||||||||
(Shaft Bore Specs.: V, F) | GPT40MR5250 | - | B | - | V6 | - | Z10 | - | J5 | ||||||||
(Shaft Bore Specs: Y) | GPM60MR5250 | - | B | - | Y8 | - | Q12 | - | R12 | - | S3 | - | T3 |
◆mm | ◆inch | |||||||||||||||||||||||
Part Number | Pulley Shape |
Pulley Shape | Pulley Shape | |||||||||||||||||||||
Type | Teeth No |
Belt Width | A | B・K | A | B | ||||||||||||||||||
Shaft Bore Spec. (1mm Increment) | Shaft Bore Spec. (1mm Increment) | Shaft Bore Spec. (1mm Increment) | ||||||||||||||||||||||
H(d) | P(d) | N(d)・C(d) | V | Y | H(d) | P(d) | N(d)・C(d) | V・F | HU(d) | PU(d) | NU(d) | HU(d) | PU(d) | NU(d) | ||||||||||
Round Hole | Round Hole+Tap | Keywayed Bore + Tap | Stepped Hole | Both Ends Stepped Hole | Round Hole | Round Hole+Tap | Keywayed Bore + Tap | Stepped Hole | Inch Round Hole | Inch Round Hole+Tap | Inch New JIS Key Groove Hole + Tap | Inch Round Hole | Inch Round Hole+Tap | Inch New JIS Key Groove Hole + Tap | ||||||||||
V(d) | Z | J | Y(d) | Q・R | S・T | V(d)・ F(d) |
Z | J | ||||||||||||||||
Z-d≥2 | (0.1mm increment) | Q(R)-d≥2 | (0.1mm increment) | Z-d≥2 | (0.1mm increment) | |||||||||||||||||||
Al GPA GPB GPK Fe GPT GPM GPP |
18 | MR5150 *A : 18.0 *W : 23.0 *L : 35.0 MR5250 *A : 28.0 *W : 33.0 *L : 45.0 |
A B |
6~18 | 6~12 | 8~12 | 6~16 | 8~18 | 2.0≤J≤W-2.0 | 6~16 | 8~18 | 3~14 S+T≤W-3 |
6~15 | 6~11 | 8・10・NK10 | 6~13 | 8~15 | 2.0≤J≤L-2.0 | C-G | C-E | D・E | C-F | C-E | D・E |
19 | 6~20 | 6~16 | 8~16 | 6~18 | 8~20 | 6~18 | 8~20 | 6~15 | 6~11 | 8・10・NK10 | 6~13 | 8~15 | C-H | C-G | D-G | C-F | C-E | D・E | ||||||
20 | 6~20 | 6~16 | 8~16 | 6~18 | 8~20 | 6~18 | 8~20 | 6~15 | 6~11 | 8・10・NK10 | 6~13 | 8~15 | C-H | C-G | D-G | C-F | C-E | D・E | ||||||
21 | 6~20 | 6~16 | 8~16 | 6~18 | 8~20 | 6~18 | 8~20 | 6~15 | 6~11 | 8・10・NK10 | 6~13 | 8~15 | C-H | C-G | D-G | C-F | C-E | D・E | ||||||
22 | 7~23 | 7~18 | 8~18 | 7~21 | 9~23 | 7~21 | 9~23 | 7~20 | 7~16 | 8~12 | 7~18 | 9~20 | D-J | D-G | D-G | D-H | D-G | D・E | ||||||
23 | 7~23 | 7~18 | 8~18 | 7~21 | 9~23 | 7~21 | 9~23 | 7~20 | 7~16 | 8~12 | 7~18 | 9~20 | D-J | D-G | D-G | D-H | D-G | D・E | ||||||
24 | 7~26 | 7~20 | 8~20 | 7~24 | 9~26 | 7~24 | 9~26 | 7~23 | 7~17 | 8~13 | 7~21 | 9~23 | D-K | D-H | D-H | D-J | D-G | D-F | ||||||
25 | 7~26 | 7~20 | 8~20 | 7~24 | 9~26 | 7~24 | 9~26 | 7~23 | 7~17 | 8~15 | 7~21 | 9~23 | D-K | D-H | D-H | D-J | D-G | D-F | ||||||
26 | 8~31 | 8~23 | 8~22 | 8~29 | 10~31 | 8~29 | 10~31 | 8~27 | 8~21 | 8~17 | 8~25 | 10~27 | E-L | E-J | E-J | E-K | E-H | E-G | ||||||
28 | 8~31 | 8~24 | 8~24 | 8~29 | 10~31 | 8~29 | 10~31 | 8~28 | 8~22 | 8~18 | 8~26 | 10~28 | E-L | E-J | E-K | E-K | E-H | E-G | ||||||
30 | 10~32 | 10~26 | 10~26 | 10~30 | 12~32 | 10~30 | 12~32 | 10~29 | 10~23 | 10~18 | 10~27 | 12~29 | F-L | F-K | F-K | F-K | F-J | F-G | ||||||
32 | 10~36 | 10~28 | 10~28 | 10~34 | 12~36 | 10~34 | 12~36 | 10~33 | 10~27 | 10~22 | 10~31 | 12~33 | F-L | F-K | F-K | F-L | F-K | F-H | ||||||
34 | 10~41 | 10~33 | 10~33 | 10~39 | 12~41 | 10~39 | 12~41 | 10~36 | 10~30 | 10~25 | 10~34 | 12~36 | F-N | F-L | F-L | F-M | F-K | F-K | ||||||
36 | 10~41 | 10~33 | 10~33 | 10~39 | 12~41 | 10~39 | 12~41 | 10~36 | 10~30 | 10~25 | 10~34 | 12~36 | F-N | F-L | F-L | F-M | F-K | F-K | ||||||
38 | 10~41 | 10~33 | 10~33 | 10~39 | 12~41 | 10~39 | 12~41 | 10~36 | 10~30 | 10~25 | 10~34 | 12~36 | F-N | F-L | F-L | F-M | F-K | F-K | ||||||
40 | 10~46 | 10~38 | 10~38 | 10~44 | 12~46 | 10~44 | 12~46 | 10~43 | 10~35 | 10~28 | 10~41 | 12~43 | F-Q | F-M | F-M | F-P | F-M | F-K | ||||||
44 | 12~54 | 12~42 | 12~40 | 12~52 | 14~54 | 12~52 | 14~54 | 12~46 | 12~38 | 12~32 | 12~44 | 14~46 | F-N | F-P | F-N | F-Q | E-M | F-L | ||||||
45 | 12~54 | 12~42 | 12~40 | 12~52 | 14~54 | 12~52 | 14~54 | 12~46 | 12~38 | 12~32 | 12~44 | 14~46 | F-N | F-P | F-N | F-Q | E-M | F-L | ||||||
48 | 12~59 | 12~45 | 12~40 | 12~57 | 14~59 | 12~57 | 14~59 | 12~56 | 12~45 | 12~40 | 12~54 | 14~56 | F-S | F-Q | F-N | F-S | F-Q | F-N | ||||||
50 | 12~63 | 12~50 | 12~43 | 12~61 | 14~63 | 12~61 | 14~63 | 12~59 | 12~47 | 12~43 | 12~57 | 14~59 | F-S | F-R | F-P | F-S | F-Q | F-P | ||||||
52 | 12~63 | 12~50 | 12~43 | 12~61 | 14~63 | 12~61 | 14~63 | 12~59 | 12~47 | 12~43 | 12~57 | 14~59 | F-S | F-R | F-P | F-S | F-Q | F-P | ||||||
56 | 12~63 | 12~50 | 12~43 | 12~61 | 14~63 | 12~61 | 14~63 | 12~59 | 12~47 | 12~43 | 12~57 | 14~59 | F-S | F-R | F-P | F-S | F-Q | F-P | ||||||
60 | 12~76 | 12~50 | 12~50 | 12~74 | 14~76 | 12~74 | 14~76 | 12~71 | 12~50 | 12~50 | 12~69 | 14~71 | F-S | F-R | F-R | F-S | F-Q | F-R | ||||||
64 | 12~76 | 12~50 | 12~50 | 12~74 | 14~76 | 12~74 | 14~76 | 12~71 | 12~50 | 12~50 | 12~69 | 14~71 | F-S | F-R | F-R | F-S | F-Q | F-R | ||||||
68 | 12~76 | 12~50 | 12~50 | 12~74 | 14~76 | 12~74 | 14~76 | 12~71 | 12~50 | 12~50 | 12~69 | 14~71 | F-S | F-R | F-R | F-S | F-Q | F-R | ||||||
72 | 12~85 | 12~70 | 12~55 | 12~83 | 14~92 | 12~83 | 14~92 | 12~80 | 12~70 | 12~55 | 12~84 | 14~86 | F-S | F-S | F-S | F-S | F-S | F-S | ||||||
Shaft Bore Dia. 9・51-54 are not available for Shaft Bore specification N. Shaft Bore Dia.6.35 are selectable for Shaft Bore specifications H, P, V. | ||||||||||||||||||||||||
Shaft Bore Dia. 8, 9, 11, 13, 14, 17, 21-55 are not available for Shaft Bore specification C. |
Inch Bore Specifications | Inch Bore Specifications | Inch Bore Specifications | ||||||||||||||||||||
No. | Decimal (Inch) |
Nominal (Inch) |
Decimal (mm) | Set Screw size |
b (W) (inch) |
t1 (T) (inch) |
No. | Decimal (Inch) |
Nominal (Inch) |
Decimal (mm) | Set Screw size |
b (W) (inch) |
t1 (T) (inch) |
No. | Decimal (Inch) |
Nominal (Inch) |
Decimal (mm) | Set Screw size |
b (W) (inch) |
t1 (T) (inch) |
||
A | 0.125 | 1/8 | 3.175 | #5-40 | - | - | H | 0.750 | 3/4 | 19.050 | #10-32 | 3/16 | 0.837 | M | 1.375 | 1 3/8 | 34.925 | 5/16-18 | 5/16 | 1.518 | ||
B | 0.188 | 3/16 | 4.763 | #5-40 | - | - | HJ | 0.813 | 13/16 | 20.638 | #10-32 | 3/16 | 0.900 | MN | 1.438 | 1 7/16 | 36.513 | 5/16-18 | 3/8 | 1.605 | ||
C | 0.250 | 1/4 | 6.350 | #8-32 | - | - | J | 0.875 | 7/8 | 22.225 | 1/4-20 | 3/16 | 0.964 | N | 1.500 | 1 1/2 | 38.100 | 5/16-18 | 3/8 | 1.669 | ||
D | 0.313 | 5/16 | 7.938 | #8-32 | 3/32 | 0.357 | JK | 0.938 | 15/16 | 23.813 | 1/4-20 | 1/4 | 1.051 | P | 1.625 | 1 5/8 | 41.275 | 5/16-18 | 3/8 | 1.796 | ||
E | 0.375 | 3/8 | 9.525 | #8-32 | 3/32 | 0.421 | K | 1.000 | 1 | 25.400 | 1/4-20 | 1/4 | 1.114 | PQ | 1.688 | 1 11/16 | 42.863 | 5/16-18 | 3/8 | 1.859 | ||
EF | 0.438 | 7/16 | 11.113 | #8-32 | 3/32 | 0.484 | KLA | 1.063 | 1 1/16 | 26.988 | 1/4-20 | 1/4 | 1.178 | Q | 1.750 | 1 3/4 | 44.450 | 5/16-18 | 3/8 | 1.922 | ||
F | 0.500 | 1/2 | 12.700 | #8-32 | 1/8 | 0.56 | KLB | 1.125 | 1 1/8 | 28.575 | 1/4-20 | 1/4 | 1.241 | QR | 1.813 | 1 13/16 | 46.038 | 5/16-18 | 1/2 | 2.032 | ||
FG | 0.563 | 9/16 | 14.288 | #8-32 | 1/8 | 0.623 | KLC | 1.188 | 1 3/16 | 30.163 | 1/4-20 | 1/4 | 1.304 | R | 1.875 | 1 7/8 | 47.625 | 5/16-18 | 1/2 | 2.096 | ||
G | 0.625 | 5/8 | 15.875 | #10-32 | 3/16 | 0.709 | L | 1.250 | 1 1/4 | 31.750 | 1/4-20 | 1/4 | 1.367 | RS | 1.938 | 1 15/16 | 49.213 | 3/8-16 | 1/2 | 2.160 | ||
GH | 0.688 | 11/16 | 17.463 | #10-32 | 3/16 | 0.773 | LM | 1.313 | 1 5/16 | 33.338 | 1/4-20 | 5/16 | 1.455 | S | 2.000 | 2 | 50.800 | 3/8-16 | 1/2 | 2.223 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
GPA18MR5150-A-C[10,12] |
GPA18MR5150-A-H6.35 |
GPA18MR5150-A-H[6-18/1] |
GPA18MR5150-A-HUC |
GPA18MR5150-A-HUD |
GPA18MR5150-A-HUE |
GPA18MR5150-A-HUEF |
GPA18MR5150-A-HUF |
GPA18MR5150-A-HUFG |
GPA18MR5150-A-HUG |
GPA18MR5150-A-N[8,10,11,12] |
GPA18MR5150-A-NK10 |
GPA18MR5150-A-NUD |
GPA18MR5150-A-NUE |
GPA18MR5150-A-P6.35 |
GPA18MR5150-A-P[6-12/1] |
GPA18MR5150-A-PUC |
GPA18MR5150-A-PUD |
GPA18MR5150-A-PUE |
GPA18MR5150-A-V6.35 |
GPA18MR5150-A-V[6-16/1] |
GPA18MR5150-A-Y[6-16/1] |
GPA18MR5150-B-C10 |
GPA18MR5150-B-F6.35 |
GPA18MR5150-B-F[6-13/1] |
GPA18MR5150-B-H6.35 |
GPA18MR5150-B-H[6-15/1] |
GPA18MR5150-B-HUC |
GPA18MR5150-B-HUD |
GPA18MR5150-B-HUE |
GPA18MR5150-B-HUEF |
GPA18MR5150-B-HUF |
GPA18MR5150-B-N[8,10] |
GPA18MR5150-B-NK10 |
GPA18MR5150-B-NUD |
GPA18MR5150-B-NUE |
GPA18MR5150-B-P6.35 |
GPA18MR5150-B-P[6-11/1] |
GPA18MR5150-B-PUC |
GPA18MR5150-B-PUD |
GPA18MR5150-B-PUE |
GPA18MR5150-B-V6.35 |
GPA18MR5150-B-V[6-13/1] |
GPA18MR5250-A-C[10,12] |
GPA18MR5250-A-H6.35 |
GPA18MR5250-A-H[6-18/1] |
GPA18MR5250-A-HUC |
GPA18MR5250-A-HUD |
GPA18MR5250-A-HUE |
GPA18MR5250-A-HUEF |
GPA18MR5250-A-HUF |
GPA18MR5250-A-HUFG |
GPA18MR5250-A-HUG |
GPA18MR5250-A-N[8,10,11,12] |
GPA18MR5250-A-NK10 |
GPA18MR5250-A-NUD |
GPA18MR5250-A-NUE |
GPA18MR5250-A-P6.35 |
GPA18MR5250-A-P[6-12/1] |
GPA18MR5250-A-PUC |
GPA18MR5250-A-PUD |
GPA18MR5250-A-PUE |
GPA18MR5250-A-V6.35 |
GPA18MR5250-A-V[6-16/1] |
GPA18MR5250-A-Y[6-16/1] |
GPA18MR5250-B-C10 |
GPA18MR5250-B-F6.35 |
GPA18MR5250-B-F[6-13/1] |
GPA18MR5250-B-H6.35 |
GPA18MR5250-B-H[6-15/1] |
GPA18MR5250-B-HUC |
GPA18MR5250-B-HUD |
GPA18MR5250-B-HUE |
GPA18MR5250-B-HUEF |
GPA18MR5250-B-HUF |
GPA18MR5250-B-N[8,10] |
GPA18MR5250-B-NK10 |
GPA18MR5250-B-NUD |
GPA18MR5250-B-NUE |
GPA18MR5250-B-P6.35 |
GPA18MR5250-B-P[6-11/1] |
GPA18MR5250-B-PUC |
GPA18MR5250-B-PUD |
GPA18MR5250-B-PUE |
GPA18MR5250-B-V6.35 |
GPA18MR5250-B-V[6-13/1] |
GPA19MR5150-A-C[10,12,15,16] |
GPA19MR5150-A-H6.35 |
GPA19MR5150-A-H[6-20/1] |
GPA19MR5150-A-HUC |
Loading...
Type | Timing Pulleys | Belt Type | MR5(for PowerGrip® GT®3) | Timing Pulleys/Idlers | Pulleys |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy