(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Torque Timing Belts - MR5 type, GT series.

High Torque Timing Belts - MR5 type, GT series.
  • New Products
  • Volume Discount

•Belt Series : MR5(for PowerGrip®)
•Belt Material : Rubber Belt
•Belt Shape Type : PowerGrip® Series
For complete product overview and details on High Torque Timing Belt - MR5/GT Series (MISUMI) see the sections below:

High Torque Timing Belts - MR5 Type:Related Image

Type [ M ]Material
GBN (1) Back Rubber Neoprene
(2) Tooth Rubber
(3) Core Wire Tensile Member
(4) Tooth Fabric Nylon Cloth

Specifications

Part Number
         
Type   Belt No.   Belt Nominal
Width
GBN   225 MR5 - 090

 

Part Number Teeth Belt
Circum.
Length (mm)
  Part Number Teeth Belt
Circum.
Length (mm)
Type Belt No. Belt
Nominal
Width
  Type Belt No. Belt
Nominal
Width
GBN
(Rubber)
225 MR5   45 225   GBN
(Rubber)
550 MR5   110 550
250 MR5   50 250   ·565 MR5   113 565
265 MR5   53 265   ·575 MR5   115 575
275 MR5   55 275   ·580 MR5   116 580
285 MR5   57 285   ·600 MR5   120 600
·300 MR5   60 300   ·625 MR5   125 625
325 MR5   65 325   ·650 MR5   130 650
330 MR5   66 330   ·700 MR5   140 700
340 MR5 090 68 340   ·750 MR5 090 150 750
350 MR5 (9mm) 70 350   ·800 MR5 (9mm) 160 800
·355 MR5   71 355   ·815 MR5   163 815
360 MR5 150 72 360   ·850 MR5 150 170 850
·375 MR5 (15mm) 75 375   ·900 MR5 (15mm) 180 900
·400 MR5   80 400   950 MR5   190 950
·405 MR5   81 405   ·1000 MR5 250 200 1000
410 MR5 250 82 410   1050 MR5 (25mm) 210 1050
·425 MR5 (25mm) 85 425   ·1150 MR5   230 1150
·450 MR5   90 450   ·1300 MR5   260 1300
460 MR5   92 460   ·1450 MR5   290 1450
475 MR5   95 475   ·1600 MR5   320 1600
·500 MR5   100 500   ·1720 MR5   344 1720
525 MR5   105 525   ·1755 MR5   351 1755
·535 MR5   107 535   ·2100 MR5   420 2100
540 MR5   108 540   2440 MR5   488 2440

· Six days to ship.
* All other lengths quote.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBN1000MR5-090
GBN1000MR5-150
GBN1000MR5-250
GBN1050MR5-090
GBN1050MR5-150
GBN1050MR5-250
GBN1150MR5-090
GBN1150MR5-150
GBN1150MR5-250
GBN1300MR5-090
GBN1300MR5-150
GBN1300MR5-250
GBN1450MR5-090
GBN1450MR5-150
GBN1450MR5-250
GBN1600MR5-090
GBN1600MR5-150
GBN1600MR5-250
GBN1720MR5-090
GBN1720MR5-150
GBN1720MR5-250
GBN1755MR5-090
GBN1755MR5-150
GBN1755MR5-250
GBN2100MR5-090
GBN2100MR5-150
GBN2100MR5-250
GBN225MR5-090
GBN225MR5-150
GBN225MR5-250
GBN2440MR5-090
GBN2440MR5-150
GBN2440MR5-250
GBN250MR5-090
GBN250MR5-150
GBN250MR5-250
GBN265MR5-090
GBN265MR5-150
GBN265MR5-250
GBN275MR5-090
GBN275MR5-150
GBN275MR5-250
GBN285MR5-090
GBN285MR5-150
GBN285MR5-250
GBN300MR5-090
GBN300MR5-150
GBN300MR5-250
GBN325MR5-090
GBN325MR5-150
GBN325MR5-250
GBN330MR5-090
GBN330MR5-150
GBN330MR5-250
GBN340MR5-090
GBN340MR5-150
GBN340MR5-250
GBN350MR5-090
GBN350MR5-150
GBN350MR5-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

10 Days

91000200
1 Piece(s)Available

10 Days

151000200
1 Piece(s)Available

10 Days

251000200
1 Piece(s)Available

Quote

91050210
1 Piece(s)Available

Quote

151050210
1 Piece(s)Available

Quote

251050210
1 Piece(s)Available

10 Days

91150230
1 Piece(s)Available

10 Days

151150230
1 Piece(s)Available

10 Days

251150230
1 Piece(s)Available

10 Days

91300260
1 Piece(s)Available

10 Days

151300260
1 Piece(s)Available

10 Days

251300260
1 Piece(s)Available

10 Days

91450290
1 Piece(s)Available

10 Days

151450290
1 Piece(s)Available

10 Days

251450290
1 Piece(s)Available

10 Days

91600320
1 Piece(s)Available

10 Days

151600320
1 Piece(s)Available

10 Days

251600320
1 Piece(s)Available

10 Days

91720344
1 Piece(s)Available

10 Days

151720344
1 Piece(s)Available

10 Days

251720344
1 Piece(s)Available

10 Days

91755351
1 Piece(s)Available

10 Days

151755351
1 Piece(s)Available

10 Days

251755351
1 Piece(s)Available

10 Days

92100420
1 Piece(s)Available

10 Days

152100420
1 Piece(s)Available

10 Days

252100420
1 Piece(s)Available

Quote

922545
1 Piece(s)Available

Quote

1522545
1 Piece(s)Available

Quote

2522545
1 Piece(s)Available

Quote

92440488
1 Piece(s)Available

Quote

152440488
1 Piece(s)Available

Quote

252440488
1 Piece(s)Available

Quote

925050
1 Piece(s)Available

Quote

1525050
1 Piece(s)Available

Quote

2525050
1 Piece(s)Available

Quote

926553
1 Piece(s)Available

Quote

1526553
1 Piece(s)Available

Quote

2526553
1 Piece(s)Available

Quote

927555
1 Piece(s)Available

Quote

1527555
1 Piece(s)Available

Quote

2527555
1 Piece(s)Available

Quote

928557
1 Piece(s)Available

Quote

1528557
1 Piece(s)Available

Quote

2528557
1 Piece(s)Available

10 Days

930060
1 Piece(s)Available

10 Days

1530060
1 Piece(s)Available

10 Days

2530060
1 Piece(s)Available

Quote

932565
1 Piece(s)Available

Quote

1532565
1 Piece(s)Available

Quote

2532565
1 Piece(s)Available

Quote

933066
1 Piece(s)Available

Quote

1533066
1 Piece(s)Available

Quote

2533066
1 Piece(s)Available

Quote

934068
1 Piece(s)Available

Quote

1534068
1 Piece(s)Available

Quote

2534068
1 Piece(s)Available

Quote

935070
1 Piece(s)Available

Quote

1535070
1 Piece(s)Available

Quote

2535070

Loading...

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Rubber Belt
Belt Type MR5(for PowerGrip®) Belt Shape Type PowerGrip® Series Transmission Torque High Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support