(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toothed Belts - Type H.

Toothed Belts - Type H.
  • Volume Discount
  • New Pricing

•Belt Series : H
•Belt Material : Rubber Belt
•Belt Shape Type : Trapezoidal Tooth Profile Circular Type
For complete product overview and details on Timing Belt - H Series (MISUMI) see the sections below:

  • inCAD Components
タイミングベルト Hタイプ:Related Image
[ ! ]Operating Temp. Rubber: -30~90°C
[ ! ]Note: The figures of belt number have different meanings depending on its type.
* Belt No. is the belt circumference length (in inches).
[ ! ]Belt Circumference Length is the length of Core Wire.
[ ! ]Features and Cautions>>P.1375 [ ! ]How to select products, >> P.2253.
・Materials
Type[ M ] Material
TBN① Back RubberChloroprene Rubber
② Tooth Rubber
③ Core WireFiberglass Cord S/Z Alternately Twisted Continuous
④ Tooth FabricNylon Cloth

Specifications

Part Number
 
Type Belt Number Belt Nominal Width
TBN
 420H
 075
TypePitch2 θLrhHRrRaUnit Mass g/m
(Width: 10mm)
H12.740°6.122.294.591.001.0040.0
■H Type (Pitch:12.700mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Compliance with Standard
TypeBelt NumberBelt Nominal WidthTBN
075100150200
TBN
(Rubber)
225H075
(19.1mm)

100
(25.4mm)

150
(38.1mm)

200
(50.8mm)
45571.5
230H46584.2
240H48609.5
245H49622.3
270H54685.8
280H56711.2
300H60762
310H62787.4
315H63800.1
320H64812.8
330H66838.2
340H68863.6
350H70889
360H72914.4
370H74939.8
375H75952.5
390H78990.6
400H801016
410H821041.4
420H841066.8
430H861092.2
450H901143
465H931181.1
480H961219.2
490H981244.6
510H1021295.4
530H1061346.2
540H1081371.6-
560H1121422.4-
570H1141447.8
600H1201524
605H1211536.7-
630H1261600.2
640H1281625.6-
650H1301651
660H1321676.4
680H1361727.2
700H1401778
750H1501905
770H1541955.8-
800H1602032
810H1622057.4-
840H1682133.6-
850H1702159-
860H1722184.4-
880H1762235.2
900H1802286
950H1902413-
1000H2002540
1100H2202794
1130H2262870.2
1250H2503175
1325H2653365.5
1350H2703429-
1400H2803556
1700H3404318

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TBN1000H075
TBN1000H100
TBN1000H150
TBN1000H200
TBN1100H075
TBN1100H100
TBN1100H150
TBN1100H200
TBN1130H075
TBN1130H100
TBN1130H150
TBN1130H200
TBN1250H075
TBN1250H100
TBN1250H150
TBN1250H200
TBN1325H075
TBN1325H100
TBN1325H150
TBN1325H200
TBN1350H075
TBN1350H100
TBN1350H150
TBN1350H200
TBN1400H075
TBN1400H100
TBN1400H150
TBN1400H200
TBN1700H075
TBN1700H100
TBN1700H150
TBN1700H200
TBN225H075
TBN225H100
TBN225H150
TBN225H200
TBN230H075
TBN230H100
TBN230H150
TBN230H200
TBN240H075
TBN240H100
TBN240H150
TBN240H200
TBN245H075
TBN245H100
TBN245H150
TBN245H200
TBN270H075
TBN270H100
TBN270H150
TBN270H200
TBN280H075
TBN280H100
TBN280H150
TBN280H200
TBN300H075
TBN300H100
TBN300H150
TBN300H200
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBelt Width (mm)
(mm)
Belt Width (Inch)
(Inch)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')2540200
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')2540200
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')2540200
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')2540200
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')2794220
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')2794220
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')2794220
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')2794220
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')2870.2226
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')2870.2226
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')2870.2226
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')2870.2226
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')3175250
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')3175250
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')3175250
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')3175250
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')3365.5265
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')3365.5265
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')3365.5265
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')3365.5265
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')3429270
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')3429270
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')3429270
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')3429270
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')3556280
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')3556280
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')3556280
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')3556280
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')4318340
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')4318340
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')4318340
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')4318340
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')571.545
1 Piece(s)Available

10 Days or more

1025.41.00 in (1'')571.545
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')571.545
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')571.545
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')584.246
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')584.246
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')584.246
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')584.246
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')609.648
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')609.648
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')609.648
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')609.648
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')622.349
1 Piece(s)Available

10 Days or more

1025.41.00 in (1'')622.349
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')622.349
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')622.349
1 Piece(s)Available

10 Days or more

1019.10.75 in (3/4'')685.854
1 Piece(s)Available

10 Days or more

1025.41.00 in (1'')685.854
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')685.854
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')685.854
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')711.256
1 Piece(s)Available

8 Days or more

1025.41.00 in (1'')711.256
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')711.256
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')711.256
1 Piece(s)Available

8 Days or more

1019.10.75 in (3/4'')76260
1 Piece(s)Available

10 Days or more

1025.41.00 in (1'')76260
1 Piece(s)Available

8 Days or more

1038.11.50 in (1-1/2'')76260
1 Piece(s)Available

8 Days or more

1050.82.00 in (2'')76260

Loading...

 

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Type H Belt Shape Type Trapezoidal Tooth Profile Circular Type
Transmission Torque Regular Torque Transmission

Frequently asked questions (FAQ)

質問: What is the difference between LTBN and TBN belts?
回答: LTBN and TBN will work on the same pulley granted they are the same type (H type, MXL type, etc.), however an LTBN belt carries products on its outer surface, which can be more expensive, and TBN is designed for torque transmission.

Additional Products in this Category

Complementary Products

Tech Support