(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

High Torque Timing Belts - MR3 type, GT series.

High Torque Timing Belts - MR3 type, GT series.
  • New Products
  • Volume Discount

•Belt Series : MR3(for PowerGrip®)
•Belt Material : Rubber Belt
•Belt Shape Type : PowerGrip® Series
For complete product overview and details on High Torque Timing Belt - MR3/GT Series (MISUMI) see the sections below:

High Torque Timing Belts - MR3 Type:Related Image

Type [ M ]Material
GBN (1) Back Rubber Neoprene
(2) Tooth Rubber
(3) Core Wire Tensile Member
(4) Tooth Fabric Nylon Cloth

Specifications

 

Part Number
         
Type   Belt No.   Belt Nominal
Width
GBN   219 MR3 - 060

 

Part Number Teeth Belt
Circum.
Length (mm)
  Part Number Teeth Belt
Circum.
Length (mm)
Type Belt No. Belt
Nominal
Width
  Type Belt No. Belt
Nominal
Width
GBN
(Rubber)
·99 MR3   33 99   GBN
(Rubber)
408 MR3   136 408
·111 MR3   37 111   ·414 MR3   138 414
·123 MR3   41 123   ·420 MR3   140 420
·129 MR3   43 129   ·447 MR3   149 447
·159 MR3   53 159   ·450 MR3   150 450
·165 MR3     55 165   ·474 MR3   158 474
·180 MR3   60 180   ·480 MR3   160 480
·183 MR3   61 183   ·483 MR3   161 483
·189 MR3   63 189   ·489 MR3   163 489
195 MR3   65 195   495 MR3   165 495
·201 MR3   67 201   501 MR3   167 501
·219 MR3 060 73 219   ·504 MR3 060 168 504
·225 MR3 (6mm) 75 225   510 MR3 (6mm) 170 510
·240 MR3   80 240   513 MR3   171 513
·243 MR3 090 81 243   ·537 MR3 090 179 537
252 MR3 (9mm) 84 252   ·552 MR3 (9mm) 184 552
·255 MR3   85 255   ·564 MR3   188 564
·267 MR3 150 89 267   ·600 MR3 150 200 600
·282 MR3 (15mm) 94 282   ·630 MR3 (15mm) 210 630
285 MR3   95 285   ·684 MR3   228 684
·291 MR3   97 291   ·735 MR3   245 735
·300 MR3   100 300   ·750 MR3   250 750
·339 MR3   113 339   ·786 MR3   262 786
·348 MR3   116 348   ·840 MR3   280 840
·357 MR3   119 357   ·945 MR3   315 945
·360 MR3   120 360   ·1050 MR3   350 1050
363 MR3   121 363   ·1080 MR3   360 1080
·375 MR3   125 375   ·1536 MR3   512 1536
390 MR3   130 390   ·1587 MR3   529 1587
·393 MR3   131 393   ·2061 MR3   687 2061

· Six days to ship.
* All other lengths quote.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GBN99MR3-060
GBN99MR3-090
GBN99MR3-150
GBN1050MR3-060
GBN1050MR3-090
GBN1050MR3-150
GBN1080MR3-060
GBN1080MR3-090
GBN1080MR3-150
GBN111MR3-060
GBN111MR3-090
GBN111MR3-150
GBN123MR3-060
GBN123MR3-090
GBN123MR3-150
GBN129MR3-060
GBN129MR3-090
GBN129MR3-150
GBN1536MR3-060
GBN1536MR3-090
GBN1536MR3-150
GBN1587MR3-060
GBN1587MR3-090
GBN1587MR3-150
GBN159MR3-060
GBN159MR3-090
GBN159MR3-150
GBN165MR3-060
GBN165MR3-090
GBN165MR3-150
GBN180MR3-060
GBN180MR3-090
GBN180MR3-150
GBN183MR3-060
GBN183MR3-090
GBN183MR3-150
GBN189MR3-060
GBN189MR3-090
GBN189MR3-150
GBN195MR3-060
GBN195MR3-090
GBN195MR3-150
GBN201MR3-060
GBN201MR3-090
GBN201MR3-150
GBN2061MR3-060
GBN2061MR3-090
GBN2061MR3-150
GBN219MR3-060
GBN219MR3-090
GBN219MR3-150
GBN225MR3-060
GBN225MR3-090
GBN225MR3-150
GBN240MR3-060
GBN240MR3-090
GBN240MR3-150
GBN243MR3-060
GBN243MR3-090
GBN243MR3-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width (mm)
(mm)
Circumference Length
(mm)
Number of Teeth
1 Piece(s)Available

10 Days

69933
1 Piece(s)Available

10 Days

99933
1 Piece(s)Available

10 Days

159933
1 Piece(s)Available

10 Days

61050350
1 Piece(s)Available

10 Days

91050350
1 Piece(s)Available

10 Days

151050350
1 Piece(s)Available

10 Days

61080360
1 Piece(s)Available

10 Days

91080360
1 Piece(s)Available

10 Days

151080360
1 Piece(s)Available

10 Days

611137
1 Piece(s)Available

10 Days

911137
1 Piece(s)Available

10 Days

1511137
1 Piece(s)Available

10 Days

612341
1 Piece(s)Available

10 Days

912341
1 Piece(s)Available

10 Days

1512341
1 Piece(s)Available

10 Days

612943
1 Piece(s)Available

10 Days

912943
1 Piece(s)Available

10 Days

1512943
1 Piece(s)Available

10 Days

61536512
1 Piece(s)Available

10 Days

91536512
1 Piece(s)Available

10 Days

151536512
1 Piece(s)Available

10 Days

61587529
1 Piece(s)Available

10 Days

91587529
1 Piece(s)Available

10 Days

151587529
1 Piece(s)Available

10 Days

615953
1 Piece(s)Available

10 Days

915953
1 Piece(s)Available

10 Days

1515953
1 Piece(s)Available

10 Days

616555
1 Piece(s)Available

10 Days

916555
1 Piece(s)Available

10 Days

1516555
1 Piece(s)Available

10 Days

618060
1 Piece(s)Available

10 Days

918060
1 Piece(s)Available

10 Days

1518060
1 Piece(s)Available

10 Days

618361
1 Piece(s)Available

10 Days

918361
1 Piece(s)Available

10 Days

1518361
1 Piece(s)Available

10 Days

618963
1 Piece(s)Available

10 Days

918963
1 Piece(s)Available

10 Days

1518963
1 Piece(s)Available

Quote

619565
1 Piece(s)Available

Quote

919565
1 Piece(s)Available

Quote

1519565
1 Piece(s)Available

10 Days

620167
1 Piece(s)Available

10 Days

920167
1 Piece(s)Available

10 Days

1520167
1 Piece(s)Available

10 Days

62061687
1 Piece(s)Available

10 Days

92061687
1 Piece(s)Available

10 Days

152061687
1 Piece(s)Available

10 Days

621973
1 Piece(s)Available

10 Days

921973
1 Piece(s)Available

10 Days

1521973
1 Piece(s)Available

10 Days

622575
1 Piece(s)Available

10 Days

922575
1 Piece(s)Available

10 Days

1522575
1 Piece(s)Available

10 Days

624080
1 Piece(s)Available

10 Days

924080
1 Piece(s)Available

10 Days

1524080
1 Piece(s)Available

10 Days

624381
1 Piece(s)Available

10 Days

924381
1 Piece(s)Available

10 Days

1524381

Loading...

Basic Information

Belt Type Closed End Belt Tooth Surface Standard (Single Sided) Belt Material Rubber Belt
Belt Type MR3(for PowerGrip®) Belt Shape Type PowerGrip® Series Transmission Torque High Torque Transmission

Additional Products in this Category

Complementary Products

Tech Support