(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Locating Pins for Jigs & Fixtures - Body In White, Shouldered, Large Head

Locating Pins for Jigs & Fixtures - Body In White, Shouldered, Large Head
  • New Products

•Shape: Without Shoulder
•Heat Treatment: Hardened
•Concentricity Head-shank: Standard Class φ0.03
•Head Dia. Tolerance (mm): 0/-0.05
•Thread Diameter Dimension M (mm): M10

  • METRIC
Body in White Pin Large Head:Related Image
Tip Shape Selection
F
Shape
Bullet

Body in White Pin Large Head:Related Image

C=Dx2.0

 

B
Shape
Half Bullet

Body in White Pin Large Head:Related Image

C=Dx1.0 (Ø>16)

 

C
Shape
Sphere

Body in White Pin Large Head:Related Image

C=Dx0.5

 

Body in White Pin Large Head:Related Image
* D <= 25 Shoulder will equal D

Type

[ S ]Surface Treatment

Head Shape

[ M ]Material

[ H ]Hardness

APML

P-Plain
R-Rainbow DLC

Round

JIS SCM 415  (1.7262 equivalent)

Carburized 55~ HRC
(Depth 0.5-0.7 after grinding)

APMLD

Diamond

  

[ T ]Tolerance:

Body in White Pin Large Head:Related Image Body in White Pin Large Head:Related Image 

0.015 T.I.R to Datum A & B

Body in White Pin Large Head:Related Image

0.03 T.I.R

Finish:

G-Ground 0.8μm (6.3, 3.2) 

Specifications

Order Example (Configurable Body in White):
 

Part Number

 

D

 

A

               
Type   Coating   Shank Style   Tip Shape
             
APML  
P
 
C
 
F
-
D25.20
-
A40
                     
APMLD  
P
 
U
 
C
-
D35.42
-
A60.5


Configurable Body in White      

Type
Coating
Shank Style
Tip Shape
ØD (0.01mm Inc. )
A Lead Length (0.5 mm Inc.)
W
(mm)
B Rad.
C Rad.
Dia.
Tol.
APML (Round)
APMLD (Diamond)
P-Plain
R-DLC
V-External Thread
C-Internal Thread
U-Set Screw

F

B

C

24.01 ~ 30.00

+0.00/-0.05

5.0 ~ 80.0

8.0
D/4
F
C=Dx2.0
B
C=Dx1.0 (Ø>16)
C
C=Dx0.5
30.01 ~ 40.00
8.0-9.0

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APMLDPCB-D[24-40/0.01]-A[5-80/0.5]
APMLDPCC-D[24-40/0.01]-A[5-80/0.5]
APMLDPCF-D[24-40/0.01]-A[5-80/0.5]
APMLDPUB-D[24-40/0.01]-A[5-80/0.5]
APMLDPUC-D[24-40/0.01]-A[5-80/0.5]
APMLDPUF-D[24-40/0.01]-A[5-80/0.5]
APMLDPVB-D[24-40/0.01]-A[5-80/0.5]
APMLDPVC-D[24-40/0.01]-A[5-80/0.5]
APMLDPVF-D[24-40/0.01]-A[5-80/0.5]
APMLPCB-D[24-40/0.01]-A[5-80/0.5]
APMLPCC-D[24-40/0.01]-A[5-80/0.5]
APMLPCF-D[24-40/0.01]-A[5-80/0.5]
APMLPUB-D[24-40/0.01]-A[5-80/0.5]
APMLPUC-D[24-40/0.01]-A[5-80/0.5]
APMLPUF-D[24-40/0.01]-A[5-80/0.5]
APMLPVB-D[24-40/0.01]-A[5-80/0.5]
APMLPVC-D[24-40/0.01]-A[5-80/0.5]
APMLPVF-D[24-40/0.01]-A[5-80/0.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Head Tip Shape Shank Style Thread Diameter M
(mm)
A Lead Length D (Locating Side Diameter)
1 Piece(s)

15 Days or more

10DiamondHalf Bullet (Shape B)Bolted (Internal Thread)-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondSpherical (Shape C)Bolted (Internal Thread)-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondBullet Nose (Shape F)Bolted (Internal Thread)-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondHalf Bullet (Shape B)--5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondSpherical (Shape C)--5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondBullet Nose (Shape F)--5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondHalf Bullet (Shape B)Male threadM105 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondSpherical (Shape C)Male threadM105 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10DiamondBullet Nose (Shape F)Male threadM105 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundHalf Bullet (Shape B)Bolted (Internal Thread)-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundSpherical (Shape C)Bolted (Internal Thread)-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundBullet Nose (Shape F)Bolted (Internal Thread)-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundHalf Bullet (Shape B)--5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundSpherical (Shape C)--5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundBullet Nose (Shape F)--5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundHalf Bullet (Shape B)Male thread-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundSpherical (Shape C)Male thread-5 ~ 8024 ~ 40
1 Piece(s)

15 Days or more

10RoundBullet Nose (Shape F)Male thread-5 ~ 8024 ~ 40

Loading...

  1. 1

More Information

Part Number Marking
Body in White Pin Large Head:Related Image

Basic Information

Basic Shape Jig Pin Without Collar Surface Treatment Plain Heat Treatment Immersion Quenching
Concentricity (Head-Shank) Standard Grade φ0.03 Head Dia. Tolerance(mm) Standard Grade 0/-0.05

Additional Products in this Category

Complementary Products

Tech Support