(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Knob
For complete product overview and details on Ball Lock Pins - Push Pin see the sections below:
Part Number
Configured Part Number is shown.
Type | Ball | Pin 1 | Pin 2 | Spring | Knob | |
[ M ]Material | [ H ]Hardness | [ M ]Material | [ M ]Material | [ M ]Material | [ M ]Material | |
BLP | 440C Stainless Steel | 55HRC~ | 630 Stainless Steel Equivalent | 303 Stainless Steel | 631 Stainless Steel | Nylon 6 (Black, Orange) |
Part Number | - | L |
BLP8 | - | 25 |
Part Number | L | D | D1 | B1 | ℓ1 | ℓ2 | Mating Hole Recommended Dimensions | Shear Load | Mass | |||||||||||
Type | B | (kN) | (g) | |||||||||||||||||
BLP | 5 | 10 | 15 | 20 | 25 | 30 | 38 | 16 | 5.5 | 6 | 31.5 | 5 | +0.07 0 | 24 | 30~32 | |||||
6 | 10 | 15 | 20 | 25 | 30 | 40 | 50 | 7 | 7 | 6 | +0.07 0 | 35 | 31~39 | |||||||
8 | 20 | 25 | 30 | 40 | 50 | 9.5 | 8 | 8 | +0.09 0 | 63 | 38~47 | |||||||||
10 | 25 | 30 | 40 | 50 | 60 | 43 | 23 | 12 | 9 | 36 | 10 | +0.09 0 | 100 | 76~97 | ||||||
12 | 40 | 50 | 60 | 80 | 14.5 | 10 | 12 | +0.11 0 | 144 | 100~135 | ||||||||||
16 | 60 | 80 | 100 | 19 | 14 | 16 | +0.11 0 | 257 | 171~232 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Knob Type |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy