(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | Finish |
ANL | 4140 | Black Oxide |
303/304 Stainless Steel | - |
Dimension | Tol. | Finish | Geometric | ||
0.0 | ±0.3 | 6.0μm | ![]() | ![]() Surfaces | 0.015 T.I.R |
0.00 | ±0.03 | 3.0μm | ![]() | ||
0.000 | ±0.02 | 1.6μm | ![]() |
Part Number | ||
Type | Hole/Material Selection | |
ANL | 105 |
Type | Hole Selection (A) / Material | A | W | B | D Dowel Hole | ||
M10 | |||||||
4140 | 304 | tolerance | |||||
ANL | 064 | 065 | 60 | 25 | 69 | 8 F7 | +0.013/+0.028 |
104 | 105 | 100 |
Type | Hole Selection (A) / Material | A | W | B | D Dowel Hole | ||
M8 | |||||||
4140 | 304 | tolerance | |||||
ANL | 211 | 212 | 60 | 20 | 64 | 8 F7 | +0.013/+0.028 |
311 | 312 | 100 | 8 F7 | ||||
364 | 365 | 60 | 6 F7 | +0.010/+0.022 | |||
404 | 405 | 100 | 6 F7 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ANL065 |
ANL104 |
ANL211 |
ANL212 |
ANL311 |
ANL312 |
ANL364 |
ANL365 |
ANL404 |
Loading...
Shape | L Shape | No. of Holes | 4 Holes |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy