(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Rough Locators - L-Shape, Outside, with Resin Guide (Part Numbers)

NAAMS Rough Locators - L-Shape, Outside, with Resin Guide
  • New Products
  • Volume Discount

•Shape: L Shape Outside
•Resin Guide: With Resin
•Surface Finish: Black Oxide

  • inCAD Components

Part Number

Configured Part Number is shown.

[NAAMS] Rough Locator L-Shape Outside with Resin Guide:Related Image

Type Item[ M ]MaterialFinish
ARL_ _ _LPWear plateUHMW-
Main bracketASTM A-36 SteelBlack Oxide

[ T ]Tolerance
DimensionFabricationMachining
0.0±1.5±0.3

Specifications

Part Number
   
Type Specifications
ARL 075LP
ARL 175LP

Standard NAAMS Rough Locators
TypeA Length SelectionSpec.ABCD
ARL075LP75.055.0N/A25.0
100100.0
125125.0
150150.0
175175.0100.070.015.0
200200.0
225225.0
250250.0

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARL075LP
ARL100LP
ARL125LP
ARL150LP
ARL175LP
ARL200LP
ARL225LP
ARL250LP
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
1 Piece(s)Available

5 Days

75
1 Piece(s)Available

5 Days

100
1 Piece(s)Available

8 Days

125
1 Piece(s)Available

Same day

Stock

150
1 Piece(s)Available

8 Days

175
1 Piece(s)Available

8 Days

200
1 Piece(s)Available

Same day

Stock

225
1 Piece(s)Available

8 Days

Stock

250
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)

Loading...

  1. 1

Basic Information

Shape L Shape Outside Resin Guides With Resin Surface Finish Black Oxide

Additional Products in this Category

Complementary Products

Tech Support