(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

[NAAMS] L-Block Wide Block 4 Holes Opposite

[NAAMS] L-Block Wide Block 4 Holes Opposite:Related Image
 
Type[ M ]MaterialFinish
ALBA-36 SteelBlack Oxide
303/304 Stainless Steel-
Note: See Spec Table Below For Detail

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] L-Block Wide Block 4 Holes Opposite:Related Image[NAAMS] L-Block Wide Block 4 Holes Opposite:Related Image
Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] L-Block Wide Block 4 Holes Opposite:Related Image
0.000±0.0201.6μm[NAAMS] L-Block Wide Block 4 Holes Opposite:Related Image

Specifications

Part Number
   
Type Specification
ALB 110M
ALB 112
ALB 524M

Standard NAAMS (25 Series L Wide Blocks with Metric Holes)
TypeHole Selection (A) / MaterialHole Selection (1)Hole Selection (2)
M10N11DA Dowel Hole (1)D Dowel Hole (2)M Tapped Hole (2)
A-36304A-36304 Tolerance Tolerance
ALB110M111M112M113M8 F7+0.013/+0.0288 F7+0.013/+0.028M10 x 1.5
M10 (M10x1.5 tapped Hole), N11 (Ø11 Through Hole)

Standard NAAMS (25 Series L Wide Blocks with Inch Holes)
TypeHole Selection (A) / MaterialHole Selection (1)Hole Selection (2)
M3/8"N13/32DA Dowel Hole (1)D Dowel Hole (2)M Tapped Hole (2)
A-36304A-36304 Tolerance Tolerance
ALB1101111121135/16" +0.0005/+0.00105/16"+0.0005/+0.00103/8-16
M3/8 (3/8"-16 tapped Hole), N13/32 (Ø13/32 Through Hole)

Standard NAAMS (20 Series L Wide Blocks with Metric Holes)
TypeHole Selection (A) / MaterialHole Selection (1)Hole Selection (2)
M8N9DA Dowel Hole (1)D Dowel Hole (2)M Tapped Hole (2)
A-36304A-36304 Tolerance Tolerance
ALB410M411M412M413M6 H60/+0.0086 H60/+0.008M8 x 1.25
521M522M523M524M8 H60/+0.0098 H60/+0.009M8 x 1.25
M8 (M8x1.25 Tapped Hole), N9 (Ø9 Through Hole)

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ALB110
ALB110M
ALB111M
ALB112
ALB112M
ALB113M
ALB410M
ALB411M
ALB412M
ALB521M
ALB522M
ALB523M
ALB524M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Inch/Metric Hole
1 Piece(s)Available

Same day

Stock

A-36 SteelInch
1 Piece(s)Available

Same day

Stock

A-36 SteelMetric
1 Piece(s)Available

Same day

Stock

304 Stainless SteelMetric
1 Piece(s)Available

Same day

Stock

A-36 SteelInch
1 Piece(s)Available

Same day

Stock

A-36 SteelMetric
1 Piece(s)Available

Same day

Stock

304 Stainless SteelMetric
1 Piece(s)Available

Same day

Stock

A-36 SteelMetric
1 Piece(s)Available

5 Days

304 Stainless SteelMetric
1 Piece(s)Available

Same day

Stock

A-36 SteelMetric
1 Piece(s)Available

Same day

Stock

304 Stainless SteelMetric
1 Piece(s)Available

5 Days

A-36 SteelMetric
1 Piece(s)Available

Same day

Stock

304 Stainless SteelMetric
1 Piece(s)Available

Same day

Stock

A-36 SteelMetric

Loading...

  1. 1
 

Basic Information

Standard or Configurable Standard Number of Holes 4 Holes Shape Wide
Number of Holes 4 Hole Opposite (W)Width 45

Additional Products in this Category

Complementary Products

Tech Support