(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Pin Retainer APR L-Shape 4 Side Holes - Standard and Configurable Type

Part Number

Configured Part Number is shown.

 

Standard NAAMSConfigurable NAAMS
[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image

Standard NAAMS

Type[ M ]MaterialFinish
APRA-36 SteelBlack Oxide
303/304 Stainless Steel-

Note: See Spec Table Below For Detail

Configurable NAAMS

Type[ M ]MaterialFinish
APR4S
SAPR4S
A-36 SteelBlack Oxide
303/304 Stainless Steel-

 

Standard NAAMS
[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image
Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image

Configurable NAAMS
[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image
 Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image



 

Specifications

Standard NAAMS

Part Number
   
Type Specification
APR 271M

 

Configurable NAAMS

Part Number              
          Hole Selection Dowel Selection Alteration
Type Width-T-B-L-N/M-D-CH
APR4S 25-T20-B37-L62-N9-D8F  
APR4S 25-T20-B37-L62-N9-D8F-CH

 

Standard NAAMS
(25 mm Series Pin Retainers)

TypeHole Selection (A) / MaterialWD Dowel Hole
M10N11
A-36304A-36304 Tolerance
APR030M031M032M033M25.08 H6+0.000 / +0.009

M10 (M10x1.5 tapped Hole), N11 (O11.0 Through Hole)



(20mm Series Pin Retainers)

TypeHole Selection (A) / MaterialWD Dowel Hole
M8N9
A-36304A-36304 Tolerance
APR336M337M338M339M25.06 F7+0.010 / +0.022
231M232M233M234M8 F7+0.013 / +0.028
330M331M332M333M30.06 F7+0.010 / +0.022
201M202M203M204M8 F7+0.013 / +0.028

M8 (M8x1.25 tapped Hole), N9 (O9.0 Through Hole)

Configurable NAAMS
(L-4 Side Hole)

Part NumberT
Thickness
B Length
(1mm inc.)
L Length
(1mm inc.)
Hole SelectionB1
(±0.3)
B2
(±0.3)
L1
(±0.3)
L2
(±0.3)
W1
TypeW
Width
N / M Hole
Selection (2)
D Dowel Hole (2)
 Tolerance
APR4S
SAPR4S
25.0
30.0
20.0
24.0
25 - 110
(±0.020)
50 - 120
(±0.3)
N9
N11
M8
M10
D6F (F7)
D6H
(H6)
D8F
(F7)
D8H
(H6)
+0.010/+0.022
+0.000/+0.008
+0.013/+0.028
+0.000/ +0.009
=B-(T/2)=B+(T/2)=L-30=L+5=W/2

N- Through Hole, N9 for M8 Screw, N11 for M10 Screw
M- Tapped Hole (Coarse Thread), M8 x 1.25; M10 x 1.5
D- Dowel Hole

 

 

Alterations

Configurable NAAMS

Code Description Spec.
CH Add 45°
Chamfer
8 (W=25)
10 (W=30)


[NAAMS] Pin Retainer APR L-Shape 4 Side Holes Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR031M
APR201M
APR202M
APR203M
APR204M
APR231M
APR232M
APR233M
APR234M
APR330M
APR331M
APR332M
APR333M
APR336M
APR337M
APR338M
APR339M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole
1 Piece(s)Available

5 Days

304 Stainless SteelNone25mm SeriesThrough HoleN11(for M10 Screw)258MM (H6)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)308MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)308MM (F7)
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)258MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)258MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)306MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)306MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)306MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)306MM (F7)
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)256MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)256MM (F7)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesTappedM8(M8x1.25)256MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesThrough HoleN9(for M8 Screw)256MM (F7)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Type Hole Size Width (W) Dowel Hole

Loading...

  1. 1

Basic Information

Standard or Configurable Standard Number of Holes 4 Holes Location of Holes Side Hole

Additional Products in this Category

Tech Support