(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Pin Retainer APR L-Shape 4 Face Holes - Standard and Configurable Type

Part Number

Configured Part Number is shown.

Standard NAAMS

[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image

Configurable NAAMS

[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image

Standard NAAMS

Type[ M ]MaterialFinish
APRA-36 SteelBlack Oxide
303/304 Stainless Steel-

Note: See Spec Table Below For Detail

Configurable NAAMS

Type[ M ]MaterialFinish
APR4FA-36 SteelBlack Oxide
SAPR4F303/304 Stainless Steel-

 

Standard NAAMS
[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image
Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image

 

Configurable NAAMS
[ T ]Tolerance

DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image
 Surfaces
0.015 T.I.R
0.00±0.033.0μm[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image
0.000±0.0201.6μm[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image





 

Specifications

Standard NAAMS

Part Number
   
Type Specification
APR 045M

Configurable NAAMS

Part Number            
          Hole Selection Dowel Selection Alteration
Type Width-T-B-L-N/M-D-CH
APR4F 25-T20-B37-L62-N9-D8F  
APR4F 25-T20-B37-L62-N9-D8F-CH

 Standard NAAMS
(25 mm Series Pin Retainers)

TypeHole Selection (A) / MaterialD Dowel Hole
M10
A-36304 Tolerance
APR040M041M8 H6+0.000 / +0.009

M10 (M10x1.5 Tapped Hole)

(20 mm Series Pin Retainers)

TypeHole Selection (A) / MaterialD Dowel Hole
M8
A-36304 Tolerance
APR045M046M6 F7+0.010 / +0.022
211M212M8 F7+0.013 / +0.028

M8 (M8x1.25 Tapped Hole)

Configurable NAAMS (L-4 Face Hole)

Part NumberT
Thickness
B Length
(1mm inc.)
L Length
(1mm inc.)
Hole SelectionB1
(±0.3)
L1
(±0.3)
L2
(±0.3)
W1
(±0.3)
TypeW
Width
N / M Hole
Selection (2)
D Dowel Hole (2)
 Tolerance
APR4F
SAPR4F
25.020.0
24.0
35 - 120
(±0.020)
50 - 120
(±0.3)
N9
N11
M8
M10
D6F (F7)
D6H
(H6)
D8F
(F7)
D8H
(H6)
+0.010/+0.022
+0.000/+0.008
+0.013/+0.028
+0.000/+0.009
=B-T=L-30=L+5=W/2

N- Through Hole, N9 for M8 Screw, N11 for M10 Screw
M- Tapped Hole (Coarse Thread), M8 x 1.25; M10 x 1.5
D- Dowel Holes
D,N, & M- Holes are machined to a nominal depth of twice the diameter


 

 

 

Alterations

Configurable NAAMS

Code Description Spec
CH Add 45°
Chamfer
8 (W=25)


[NAAMS] Pin Retainer APR L-Shape 4 Face Holes Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
APR040M
APR041M
APR045M
APR046M
APR211M
APR212M
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Size Dowel Hole
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide25mm SeriesM10(M10x1.5)8MM (H6)
1 Piece(s)Available

5 Days

304 Stainless SteelNone25mm SeriesM10(M10x1.5)8MM (H6)
1 Piece(s)Available

5 Days

A-36 SteelBlack Oxide20mm SeriesM8(M8x1.25)6MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesM8(M8x1.25)6MM (F7)
1 Piece(s)Available

Same day

Stock

A-36 SteelBlack Oxide20mm SeriesM8(M8x1.25)8MM (F7)
1 Piece(s)Available

5 Days

304 Stainless SteelNone20mm SeriesM8(M8x1.25)8MM (F7)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Surface Treatment Series/Thickness (T) Hole Size Dowel Hole

Loading...

  1. 1

Basic Information

Standard or Configurable Standard Number of Holes 4 Holes Location of Holes Face Hole
Hole Type Tapped Width (W) 25

Additional Products in this Category

Tech Support