(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAAMS Retractable Locating Pin - Small Head, A&E Configurable (Part Numbers)

NAAMS Retractable Locating Pin - Small Head, A&E Configurable
  • New Products

•Shape: Without Shoulder
•Head Shape: Round
•Style: A Lead and Head Size Configurable
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components
[NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image Head Tip
Tip Shape Selection
A
Shape
Bullet [NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image
B
Shape
Half Bullet [NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image
C
Shape
Sphere [NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image


[NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image

 

Type Retractable [ S ]Surface Treatment [ M ]Material [ H ]Hardness
ARFERS Front Hole P -Plain
T -TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
ARFESS Side Hole


[ T ]Tolerance

Dimension Tol. Finish Geometric
0.0 ±0.3 6.0μm [NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image 0.015 T.I.R
to Datum A & B
0.00 ±0.03 3.0μm [NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image
0.000 ±0.015 1.6μm [NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image 0.03 T.I.R

Specifications

Configurable NAAMS

Part Number
                     
Type   Coating   Tip Shape   E Flat   F Flat   A Lead Length Callout
ARFERS   T   A - E12.01 - F11.01 - A42
ARFESS   P   C - E12.01 - F11.01 - A42


Configurable NAAMS (A & D Configurable)

Type Coating Tip Shape E Flat
(0.01mm Inc. )
F Flat
(0.01mm Inc. )
D Diameter A Lead Length
(1 mm Inc.)
B Rad C Rad
ARFERS (Front Hole)
ARFESS (Side Hole)
P- Plain
T- TiN
A

B

C
6.00 ~ 10.00 6.00 ~ 16.00 D= E/F+1.0 10 ~ 100 2.0 Tip Shape A
C=Dx3.0 (Ø≤16)
C=Dx2.0 (Ø>16)
Tip Shape B
C=Dx1.5 (Ø≤16)
C=Dx1.0 (Ø>16)
Tip Shape C
C=Dx0.5
10.01 ~ 16.00 6.00 ~ 16.00 D= E/F+0.75

 Note: D Diameter is calculated on E or F Flat size (Which ever is larger)

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARFERSPA-E[6-16/0.01]-F[6-16/0.01]-A[15-100/1]
ARFERSPB-E[6-16/0.01]-F[6-16/0.01]-A[15-100/1]
ARFERSPC-E[6-16/0.01]-F[6-16/0.01]-A[15-100/1]
ARFESSPA-E[6-16/0.01]-F[6-16/0.01]-A[15-100/1]
ARFESSPB-E[6-16/0.01]-F[6-16/0.01]-A[15-100/1]
ARFESSPC-E[6-16/0.01]-F[6-16/0.01]-A[15-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTip Shape A Lead Length
(mm)
E Flat
(mm)
F Flat
(mm)
1 Piece(s)

15 Days or more

10Bullet Nose15 ~ 1006 ~ 166 ~ 16
1 Piece(s)

15 Days or more

10Half Bullet15 ~ 1006 ~ 166 ~ 16
1 Piece(s)

15 Days or more

10Sphere15 ~ 1006 ~ 166 ~ 16
1 Piece(s)

15 Days or more

10Bullet Nose15 ~ 1006 ~ 166 ~ 16
1 Piece(s)

15 Days or more

10Half Bullet15 ~ 1006 ~ 166 ~ 16
1 Piece(s)

15 Days or more

10Sphere15 ~ 1006 ~ 166 ~ 16

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Retractable Locating Pin A&E Configurable Small Head:Related Image
 

Basic Information

Head Shape Round Shank Style Cylinder Mount Style A Lead and Head Size Configurable
Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support