(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Without Shoulder
•Feature: Hole -h6
•Style: A Lead and Head Size Configurable
•Shank Style: Retractable / Cylinder Mount
Part Number
Configured Part Number is shown.
![]() | Head Tip
![]() |
Note 1: Chatter may be present on flat surface.
Type | Retractable | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness |
ARFL | Round | P -Plain T -TiN | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
ARFLD | Diamond | |||
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | ![]() | 0.015 T.I.R to Datum A & B |
0.00 | ±0.03 | 3.0μm | ![]() | |
0.000 | ±0.015 | 1.6μm | ![]() | 0.03 T.I.R |
Part Number | ||||||||
Type | Coating | Tip Shape | D Head Dia | A Lead Length Callout | ||||
ARFL | P | A | - | D17.78 | - | A42 | ||
ARFLD | T | C | - | D31.78 | - | A62 |
Type | Coating | Tip Shape | ØD (0.01mm Inc. ) | A Lead Length (0.1 mm Inc.) | W | B Rad | C Rad | |
Dia. | Tol. | |||||||
ARFL (Round) ARFLD (Diamond) | P- Plain T- TiN | A B C | 16.01 ~ 25.00 | h6 | 5.0 ~ 100.0 | 6.0 | 2.0 | A C=Dx2.0 (Ø>16) B C=Dx1.0 (Ø>16) C C=Dx0.5 |
25.01 ~ 40.00 | 7.0-9.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ARFLDPA-D[16.01-40/0.01]-A[5-100/1] |
ARFLDPB-D[16.01-40/0.01]-A[5-100/1] |
ARFLDPC-D[16.01-40/0.01]-A[5-100/1] |
ARFLPA-D[16.01-40/0.01]-A[5-100/1] |
ARFLPB-D[16.01-40/0.01]-A[5-100/1] |
ARFLPC-D[16.01-40/0.01]-A[5-100/1] |
Loading...
P/N Marking
Shank Style | Cylinder Mount | Style | A Lead and Head Size Configurable | Feature | Hole -h6 |
---|---|---|---|---|---|
Basic Shape | Without Shoulder | Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy