(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Motorized X-Axis Stages - Cross Roller Guide, Stroke 30-100 mm, XMPG

Motorized X-Axis Stages - Cross Roller Guide, Stroke 30-100 mm, XMPG

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Lightweight, Compact, High accuracy X-axis stage.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[ ! ]See the CAD data for detailed dimensions.
[ ! ]
The sensor cover position shown on the photo is L (Standard).
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
[ A ] Accessory: SCB4-20 (4 pcs.)

Specifications

Part Number-Sensor-Motor-Cable
XMPG830
XMPG8100
-
-
L
R
-
-
C
QA
-
-
N
N
Part NumberSensorMotorCableMechanical StandardsAccuracy Standards *1  
TypeNo.Cover PositionStage Surface (mm)Travel Distance (mm)Weight (kg)Unidirectional Positioning Accuracy (for a single axis)Moment Rigidity ("/N•cm)PitchingYawing
PitchingYawingRolling
XMPG830L
(Standard)
R
(Reversed)
C
(Standard)
QA

(α-Step)
N
(Cable not included (separately sold))
2A
(2m, α-Step)
5A
(5m, α-Step)
2R
(Robot Cable 2m, α-Step)
5R
(Robot Cable 5m, α-Step)
80X80301.45µm0.070.060.0225''15''
87080X130701.80.010.0140.0125''20''
810080X1601002.110µm0.0050.0110.008
*1. The above accuracy standards of Unidirectional Positioning Accuracy and Moment Rigidity are for a single axis.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XMPG8100-L-QA-2A
XMPG8100-L-QA-2R
XMPG8100-L-QA-5A
XMPG8100-L-QA-5R
XMPG8100-R-QA-2A
XMPG8100-R-QA-2R
XMPG8100-R-QA-5A
XMPG8100-R-QA-5R
XMPG830-L-QA-2A
XMPG830-L-QA-2R
XMPG830-L-QA-5A
XMPG830-L-QA-5R
XMPG830-R-QA-2A
XMPG830-R-QA-2R
XMPG830-R-QA-5A
XMPG830-R-QA-5R
XMPG870-L-QA-2A
XMPG870-L-QA-2R
XMPG870-L-QA-5A
XMPG870-L-QA-5R
XMPG870-R-QA-2A
XMPG870-R-QA-2R
XMPG870-R-QA-5A
XMPG870-R-QA-5R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Length
(mm)
Stroke (X Distance)
(mm)
Positioning Accuracy
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Sensor positioin Cable
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008L2m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008LRobot Cable 2m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008L5m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008LRobot Cable 5m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008R2m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008RRobot Cable 2m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008R5m, α-Step
1 Piece(s)Available

15 Days or more

10160100100.0050.0110.008RRobot Cable 5m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02L2m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02LRobot Cable 2m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02L5m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02LRobot Cable 5m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02R2m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02RRobot Cable 2m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02R5m, α-Step
1 Piece(s)Available

15 Days or more

10803050.070.060.02RRobot Cable 5m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01L2m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01LRobot Cable 2m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01L5m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01LRobot Cable 5m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01R2m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01RRobot Cable 2m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01R5m, α-Step
1 Piece(s)Available

15 Days or more

101307050.010.0140.01RRobot Cable 5m, α-Step

Loading...

  1. 1

More Information

 

[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image
[Motorized] X-Axis - Cross Roller:Related Image

!-- ###Indesign oth_05.html Start### -->

■Motor/Cable Application Table
MotorCable
CN
N2A,5A,2R,5R
■Common Specifications
No.8308708100
Feed ScrewBall Screw Ø8, Lead 1
GuideCross Roller Guide
ResolutionFull1µm
Half0.5µm
Max. Speed10mm/sec
Positioning repeatabilityWithin ±0.2µm
Load Capacity196N
Lost Motion1µm or less
Backlash0.5µm or less
Parallelism30µm or less
Motion Parallelism10µm or less15µm or less
■Electrical Specifications
Part NumberXMPG830XMPG870XMPG8100XMPG830-L-QAXMPG870-L-QAXMPG8100-L-QA
MotorType5-Phase Stepping Motor 0.75A/Phase (Oriental Motor Co., Ltd.)α-Step Motor (Oriental Motor Co., Ltd.)
Part NumberC7214-9015-1(_38mm)ARM46AC(_42mm)
Step Angle0.36°0.36° (When 1000P/R is set)
Driver Part Number-ARD-A
ConnectorPart NumberSRCN2A21-16P (Japan Aviation Electronics Industry, Ltd.)172211-6 (Tyco Electronics Japan G.K.)
Applicable Receptacle ConnectorSRCN6A21-16A (Japan Aviation Electronics Industry, Ltd.)171822-6 (Tyco Electronics Japan G.K.)
Contact Part Number-170430-1 (Tyco Electronics Japan G.K.)
Applicable Receptacle Contact Part Number-170205-1 (Tyco Electronics Japan G.K.)
SensorLimit SensorProvided
Slit Home Origin SensorProvided
Home SensorProvided
Part NumberPhotomicro Sensor EE-SX673 (Omron Corporation)
Power Supply VoltageDC5~24V ±10%
Current Consumption140mA or less (35mA per Sensor)
Control OutputNPN Open Collector Output DC5~24V, 100mA or less
Residual Voltage 0.8V or less (when load current is 100mA)
Residual Voltage 0.4V or less (when load current is 40mA)
Output LogicDetecting (Dark): Output Transistor OFF (Non-Conducting) (Detection performed only by the Home Sensor) (While Detecting (Light In), Output Transistor OFF (Non-Conducting))
 

Basic Information

Type X-Axis Motorized Stages Motor, Motor Characteristics α Stepper Motor Resolution(µm) 1μm
Material Aluminum Guide Cross Roller Table feeding methods Ball screw
Table width(mm) 80 Surface Treatment Black Anodize Through Hole (Table Center Hole) No
Load Capacity (Range)(N) 100.1 or More Allowable Load(N) 196 Maximum Velocity(mm/sec) 10
Table Parallelism(µm) 30

Additional Products in this Category

Complementary Products

Tech Support