(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Configurable Mounting Plates - Sheet Metal, Double Slotted Side Holes and Double Side Holes

Sheet Metal Mounting Plates/Brackets - Configurable -:Related Image
Sheet Metal Mounting Plates/Brackets - Configurable -:Related Image
・Materials
Part Number[ M ]Material[ S ]Surface Treatment
TypeMaterial Symbol
JTBASSPLow Carbon Steel
[ ! ]
-
SPBBlack Oxide
SPUTrivalent Chromate (Clear)
SPKTrivalent Chromate (Black)
AM5052 Aluminum Alloy-
AMWAnodize (Clear)
AMBAnodize (Black)
SUD304 Stainless Steel (Passivated 2B)-
[ ! ]4.5, 6.0 thickness type is Low Carbon Steel material.

Specifications

Part Number-A-B-T-X-F-Y-G-Hole Specification

Code, Nominal Value
-K-L-V-S-W-Hole Specification

Code, Nominal Value
-D-J
   
Type-Material Symbol
JTDAS-SP-A80-B50-T3.2-X10      -N5  -L30            
JTAAS-SUD-A150-B80-T2.0-X10  -Y10  -N3  -L100  -S10-W50-NA4 
  
Part NumberSpecify 1mm IncrementSelectionXYGHole Specification①KLSWHole Specification②
TypeMaterial SymbolABTCode / Specify MethodCode / Specify Method
JTBASSP
SPB
SPU
SPK
AM
AMW
AMB
SUD
10
~
300

[ ! ]
5
~
300


[ ! ]
Low Carbon Steel
(Low Carbon Steel)

1.6
2.3
3.2
4.5
6.0
5052 Aluminum Alloy


1.5
2.0
3.0

4.0
5.0
304 Stainless Steel

1.0
1.5
2.
0
3.0
4.0

5.0
Specify 0.1mm IncrementN (Bolt Hole) [ ! ]
0, 3, 4, 5
6, 8, 10
(Select)
Specify
0.1mm Increment


[ ! ]K≤Nx10
NA (Bolt Hole) [ ! ]
0, 3, 4, 5, 6, 8, 10
(Select)
MA (Tapped Holes)
0, 3, 4, 5, 6, 8, 10
(Select)
M (Tapped Holes)
0, 3, 4, 5
6, 8, 10
(Select)
DA (Through Hole)
3~30
(Specify 0.5mm Increment)

[ ! ]Types other than JTD##, JTMAS, JTNAS will be A≥15, and B≥15 [ ! ]Thickness 6.0 will be B ≥ 6
[ ! ]If the specified hole location is close to the edges, the hole may be deformed but will be machined as specified if within machining limits.
[ ! ]N, NA Machining Dimensions
N, NA Specification Value03456810
Through Hole Dia. (d)(No Hole)3.54.55.56.5911

Alterations

Sheet Metal Mounting Plates/Brackets - Configurable -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
JTBAS-AM-A[15-300/1]-B[15-300/1]-T[1.5,​2,​3,​4,​5]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-AMB-A[15-300/1]-B[15-300/1]-T[1.5,​2,​3,​4,​5]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-AMW-A[15-300/1]-B[15-300/1]-T[1.5,​2,​3,​4,​5]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-SP-A[15-300/1]-B[15-300/1]-T[1.6,​2.3,​3.2,​4.5,​6]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-SPB-A[15-300/1]-B[15-300/1]-T[1.6,​2.3,​3.2,​4.5,​6]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-SPK-A[15-300/1]-B[15-300/1]-T[1.6,​2.3,​3.2,​4.5,​6]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-SPU-A[15-300/1]-B[15-300/1]-T[1.6,​2.3,​3.2,​4.5,​6]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
JTBAS-SUD-A[15-300/1]-B[15-300/1]-T[1,​1.5,​2,​3,​4,​5]-G[0-300/0.1]-K[0-100/0.1]-W[0-300/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish External Dimension A
(mm)
External Dimension B
(mm)
G K Plate Thickness [T]
(mm)
W
1 Piece(s)

10 Days or more

105052 Aluminum AlloyNone15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.5 ~ 50 ~ 300
1 Piece(s)

12 Days or more

105052 Aluminum AlloyBlack Anodize15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.5 ~ 50 ~ 300
1 Piece(s)

12 Days or more

105052 Aluminum AlloyClear Anodize15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.5 ~ 50 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelNone15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.6 ~ 60 ~ 300
1 Piece(s)

12 Days or more

10Low Carbon SteelBlack Oxide15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.6 ~ 60 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (Black)15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.6 ~ 60 ~ 300
1 Piece(s)

10 Days or more

10Low Carbon SteelTrivalent Chromate (White)15 ~ 30015 ~ 3000 ~ 3000 ~ 1001.6 ~ 60 ~ 300
1 Piece(s)

10 Days or more

10304 Stainless SteelNone15 ~ 30015 ~ 3000 ~ 3000 ~ 1001 ~ 50 ~ 300

Loading...

  1. 1

Basic Information

Type Sheet Metal Part Mounting Hole N/A Slotted Hole Yes
Side Hole N/A Hole Position Free Dimension Number Of Holes 4
Type Dimension Configurable Type Type JTBAS

Frequently asked questions (FAQ)

質問: What are the machining limits on the brackets?
回答: Machining limits for brackets can be found at: https://us.misumi-ec.com/pdf/fa/2012/p2_1719.pdf

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.